Global icon

Home GX Series

GX Series

0.4mm Pitch, Space-Saving Interface Connectors


Features

0.4 mm Pitch, Space-saving Interface Connectors

1. Small size
2. Strong construction
3. High durability
4. ESD protection
5. RoHS compliant

Specifications
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
  • Salt Spray Test Duration (Corrosion Resistance)
  • Mating/Unmating Cycles
  • 10000
  • Number of Positions
  • Remarks on Number of Positions
  • Contact Pitch
  • Contact Plating
  • Gold
  • Locking Style
  • Rated Current
  • 0.5 A
  • Rated Voltage (AC)
  • AC 30.0 V
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
  • 80 ℃
  • Operating Temperature Min.
  • -30 ℃
  • Cable Color

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.