Global icon

Home HA Series

HA Series

Circular Connectors with Lock Mechanism for Audio Equipment


Features

Circular connectors with lock mechanism for audio equipment

1. Additional grounding feature prevents external noise.
2. This series includes four different receptacle sizes and two types of cable clamping mechanisms used on the plugs. 3. Receptacle selection will depend on your particular design and available mounting space.

Specifications

  • Connector Type
  • Plug, Receptacle, Jack, Plug receptacle
  • Parts
  • Generic Type
  • Industry Standard
  • Safety Standards
  • Performance Characteristics
  • Rated Current
  • 3.0, 4.0, 5.0, 15.0 A
  • Rated Voltage (AC)
  • AC 130.0 V
  • Rated Voltage (DC)
  • DC 180.0 V
  • Number of Positions
  • 3, 4, 5
  • Remarks on Number of Positions
  • Operating Temperature Max.
  • 70 ℃
  • Operating Temperature Min.
  • -25 ℃
  • Water Resistance
  • Contact Resistance
  • Withstanding Voltage
  • 1400 V Max.
  • Locking Style
  • Latch-lock
  • Wire TerMin.ation Method
  • Soldering
  • Cable Outer Diameter
  • 4.6, 6.5 mm
  • Mating/Unmating Cycles
  • 1000
  • Finger Protection
  • No
  • Metal Shields
  • Yes
  • Mounting Style
  • THT
  • Contact Plating
  • Silver
  • Salt Spray Test Duration (Corrosion Resistance)
  • Shell Material
  • Metal
  • Finish on Shell
  • Nickel

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.