Global icon

Home HIF3C Series

Specifications

FUNCTION CHART
  • Connector Type
  • Housing
  • Parts
  • Cable Assembly
  • Industry Standard
  • Safety Standards
  • Number of Positions
  • 6, 10, 16, 20, 26, 30, 34, 40, 50
  • Number of Rows (Interface)
  • 2
  • Mounting Pitch
  • Contact Pitch
  • 2.54 mm
  • Connector Length
  • 12.17, 17.25, 24.8, 29.95, 37.55, 42.63, 47.75, 55.35, 68.04 mm
  • Connector Width
  • 6.0 mm
  • Connector Height
  • 14.4 mm
  • Mounting Style
  • Mounting Side
  • PCB Stabilizing Feature
  • Staggered Lead
  • Recommended PCB Thickness
  • Connector Orientation
  • Straight
  • Mating/Unmating Cycles
  • Contact Plating
  • Plating Thickness
  • Housing Color
  • Black
  • Wire TerMin.ation Method
  • Crimping
  • Recommended Wire Type
  • Discrete wire
  • Recommended Min. Wire Size (AWG)
  • Recommended Max. Wire Size (AWG)
  • Recommended Min. Wire Size (mm²)
  • Recommended Max. Wire Size (mm²)
  • Operating Temperature Max.
  • Operating Temperature Min.
  • Panel Mounting Style

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.

Catalog