HIF5 Series Not recommemded for new design
Card Edge Type Ribbon Cable Connectors
Features
Card Edge Type Ribbon Cable Connectors
1. Product Variation
The area to install the connector body is classified into three types according to full hole mounting area, semi-mounting area and non-mounting area.
2. Mounting Density Enhancement
This connector is designed so that the ribbon cable can turn back within the connector molding range.
The connector can be installed without coming out of the insulator.
3. Applicable Cable
The applicable cable is a 28 AWG flat cable
(7pcs./0.127mm, jacket dia. : 0.8 to 1.0mm).
Specifications
- Connector Type
- Accessory
- Parts
- Polarization key
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
- Beige
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
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.