HMU-PJAT Series
MU-PJ Type Optical Fixed Attenuators
Specifications
- Connector Type
- Parts
- Industry Standard
- JIS
- Generic Type
- MU
- Cable Assembly
- No
- Cable Length
- Type 1 Mating Face Connector
- MU Plug
- Type 2 Mating Face Connector
- MU Jack
- Mating/Unmating Cycles
- 500
- Recommended Optical Fiber
- SM-10/125
- Return Loss
- 40.0 dB Min.
- Attenuation
- 1.0, 2.0, 3.0, 4.0, 5.0, 6.0, 7.0, 8.0, 9.0, 10.0, 15.0, 20.0 dB
- Insertion Loss
- Fiber Material
- Plastic, Silica glass
- Operating Wavelength
- 1310, 1510-1620 nm
- Operating Temperature Max.
- 70 ℃
- Operating Temperature Min.
- -25 ℃
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.