

- Product Top
- Category
-
Applications
- Wearable & Smartphone
- Smart Home
- Mobile Communication Devices
- Other Consumer Equipment
- Autonomous Car
- Powertrain (For Automotive)
- Infortainment (For Automotive)
- Connected Cars
- Automotive Lighting
- Smart Grid
- Industrial Automation
- Robots
- Medical
- Telecommunications/Networking
- Data Centers
- Rail/Commercial Vehicles
- Other Industrial Equipment
- Office Automation
- Search Specification
- Favorite List * Member login required
- Inquiry List * Member login required

HRFC-AT11 Series
FC Type Optical Fixed Attenuators
Features
FC Type Fixed Attenuators
1. FC Type :Comply with IEC 61754-13 (JIS C5970)
2. Maximum input power for SM :250mW
3. Polishing Type : AdPC(SM), PC(GI)
4. Dual wavelength (SM): 1310nm and 1550nm
Notice:
Plug key width: 2.1mm
Jack key width: 2.2mm
1. FC Type :Comply with IEC 61754-13 (JIS C5970)
2. Maximum input power for SM :250mW
3. Polishing Type : AdPC(SM), PC(GI)
4. Dual wavelength (SM): 1310nm and 1550nm
Notice:
Plug key width: 2.1mm
Jack key width: 2.2mm
Specifications
- Connector Type
- Parts
- Industry Standard
- JIS, IEC
- Generic Type
- FC
- Cable Assembly
- No
- Cable Length
- Type 1 Mating Face Connector
- FC Plug
- Type 2 Mating Face Connector
- FC Jack
- Mating/Unmating Cycles
- 500
- Recommended Optical Fiber
- SM-10/125, MM-50/125
- Return Loss
- 35.0, 40.0, 50.0 dB Min.
- Attenuation
- 1.0, 2.0, 3.0, 4.0, 5.0, 6.0, 7.0, 8.0, 9.0, 10.0, 15.0, 20.0, 25.0 dB
- Insertion Loss
- Fiber Material
- Plastic, Silica glass
- Operating Wavelength
- 1310, 1550, 850, 1310 nm
- Operating Temperature Max.
- 70 ℃
- Operating Temperature Min.
- -25 ℃
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.