Global icon

Home HRLC Series

Specifications

  • Connector Type
  • Plug
  • Parts
  • Panel Mounting Style
  • Generic Type
  • LC
  • Industry Standard
  • JIS, IEC
  • Water Resistance
  • Salt Spray Test Duration (Corrosion Resistance)
  • Cable Assembly
  • Yes
  • Cable Length
  • 2000, 10000 mm
  • Recommended Optical Fiber
  • SM-10/125
  • Fiber Material
  • Silica glass
  • Ferrule Shape
  • Single-mode
  • Operating Wavelength
  • 1310 nm
  • Mating/Unmating Cycles
  • 500
  • Number of Positions
  • 1
  • Remarks on Number of Positions
  • Contact Plating
  • Operating Temperature Max.
  • 70 ℃
  • Operating Temperature Min.
  • -25 ℃
  • Cable Color
  • Yellow
  • Type 1 Mating Face Connector
  • Type 2 Mating Face Connector

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.

Catalog