Global icon

Home HSC-AT11 Series

HSC-AT11 Series

SC Type Optical Fixed Attenuators (For Single Mode)


Features

SC Type Fixed Attenuators (for single mode)

1. SC Type : IEC 61754-4 (JIS C 5973)
2. For high input power : 250mW max
3. Ensure mating with simplified SC plug / receptacle. (figure 1).
4. Enables adjacently connection with horizontal duplex adapter. (figure 2)
5. AdPC, UPC and APC (Angled PC) polishing types are available.
6. Wide attenuation lineup. Both wavelength 1310nm & 1550nm are available.

Specifications

  • Connector Type
  • Parts
  • Industry Standard
  • JIS, IEC
  • Generic Type
  • SC
  • Cable Assembly
  • No
  • Cable Length
  • Type 1 Mating Face Connector
  • SC Plug
  • Type 2 Mating Face Connector
  • SC Jack
  • Mating/Unmating Cycles
  • 200, 500
  • Recommended Optical Fiber
  • SM-10/125
  • Return Loss
  • 40.0, 50.0, 60.0 dB Min.
  • Attenuation
  • 1.0, 2.0, 3.0, 4.0, 5.0, 6.0, 7.0, 8.0, 9.0, 10.0, 11.0, 12.0, 13.0, 14.0, 15.0, 16.0, 20.0, 25.0, 30.0 dB
  • Insertion Loss
  • Fiber Material
  • Plastic, Silica glass
  • Operating Wavelength
  • 1310, 1550 nm
  • Operating Temperature Max.
  • 75 ℃
  • Operating Temperature Min.
  • -40 ℃