Global icon

Home MCN51 Series

MCN51 Series

High Current, High Density, Power Connectors


Features

High Current, High Density, Power Connectors

1. High Current Applications
Board-to-board connectors are UL certified for 27 A per contact.
2. Hirose's Unique Compliant Press-fit connection to the PCB
3. Multiple Contacts in a Variety of Configurations
4. UL Recognized, CSA Certified
UL File No. E52653
CSA File No. LR95109

Specifications

FUNCTION CHART
  • Connector Type
  • Receptacle, Header
  • Parts
  • Industry Standard
  • Safety Standards
  • Performance Characteristics
  • Transmission Rate
  • Contact Pitch
  • 5.0 mm
  • Mounting Pitch
  • 5.0 mm
  • Tab Width (mm)
  • Mated Height (Min.)
  • Mated Height (Max.)
  • Mated Height (STEP)
  • Number of Positions
  • 8, 30
  • Remarks on Number of Positions
  • Floating Design
  • Mating/Unmating Cycles
  • 1000
  • Mounting Style
  • THT
  • Connector Orientation
  • Straight, Right angle
  • Contact Plating
  • Gold
  • Rated Current
  • 27.0 A
  • Rated Voltage (AC)
  • AC 600.0 V
  • Rated Voltage (DC)
  • Operating Temperature Max.
  • 125 ℃
  • Operating Temperature Min.
  • -55 ℃

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.