Global icon

Home MDF51 Series

MDF51 Series

High Voltage Wire-to-Board Connectors


Features

High Voltage Wire-to-Board Connectors

1. Simple, one step mating
2. Vertical mating style
3. Designed for high voltage applications
4. Secure attachment to the board
5. Secure hold during the soldering operation
6. UL, C-UL, and TÜV certified (12mm pitch only)
7. RoHS compliant

Specifications

  • Connector Type
  • Contact, Socket, Header
  • Parts
  • Cable Assembly
  • Industry Standard
  • Safety Standards
  • Number of Positions
  • 2
  • Number of Rows (Interface)
  • Mounting Pitch
  • 12.0, 13.0 mm
  • Contact Pitch
  • 12.0, 13.0 mm
  • Connector Length
  • 21.5, 24.1, 25.6, 27.8 mm
  • Connector Width
  • 9.85, 11.9, 12.75, 14.1 mm
  • Connector Height
  • 5.9, 6.0, 6.5, 6.75 mm
  • Mounting Style
  • SMT, THT
  • Mounting Side
  • Standard on-Board
  • PCB Stabilizing Feature
  • Staggered Lead
  • Recommended PCB Thickness
  • 1.6 mm Max.
  • Connector Orientation
  • Straight
  • Mating/Unmating Cycles
  • 30
  • Contact Plating
  • Tin
  • Plating Thickness
  • 1.0 μm
  • Housing Color
  • Black, Beige, White, Gray
  • Wire TerMin.ation Method
  • Recommended Wire Type
  • Discrete wire
  • Recommended Min. Wire Size (AWG)
  • 24
  • Recommended Max. Wire Size (AWG)
  • 24
  • Recommended Min. Wire Size (mm²)
  • Recommended Max. Wire Size (mm²)
  • Operating Temperature Max.
  • 85 ℃
  • Operating Temperature Min.
  • -40, -35 ℃
  • Panel Mounting Style

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.