Global icon

Home MF13 Series

MF13 Series

Subminiature, Combining Optical and Electrical Waterproof


Features

Subminiature, Combining Optical and Electrical Waterproof Connectors

1. Fiber optic and electric hybrid connection
3 electrical contacts rated at 1.5A max. current at 85 degree 2 fiber optic connections (single or multimode
fibers)

2. Subminiature and light weight
58% savings in weight when compared to the MF25 hybrid connector.
16% shorter plug length than the MF25 hybrid connector.

3. Used in harsh outdoor environments
Constructed with high grade materials and components to ensure a reliable connection when used in
outdoor applications.
IP67 Rated (Complete protection against dust, no water penetration when submerged in water at a depth of
1m for 0.5 hours.

4. Variety of cables
Capable of using cable with an outside diameter of up to 10.5 mm(electrical and optical combined).
Wires with the diameter of 0.9mm can be used for the solder termination of the electrical conductors
(equivalent of AWG#22)

5. Low insertion loss
Ferrule can be tuned to guarantee insertion loss of less than 0.4dB.

Specifications

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.