MXR Series Scheduled to be discontinued
Miniature Push-Pull Connectors with Ground Function
Features
Miniature push-pull connectors with ground function
1. User friendly lock mechanism
2. Grounding function for FCC compliance
3. Sequential contact structure
Specifications
- Connector Type
- Plug, Receptacle, Accessory
- Parts
- Cap
- Generic Type
- Industry Standard
- Safety Standards
- Performance Characteristics
- Rated Current
- 2.0 A
- Rated Voltage (AC)
- AC 100.0 V
- Rated Voltage (DC)
- DC 140.0 V
- Number of Positions
- 3, 4, 6, 8
- Remarks on Number of Positions
- Operating Temperature Max.
- 85 ℃
- Operating Temperature Min.
- -25 ℃
- Water Resistance
- Contact Resistance
- Withstanding Voltage
- 300 V Max.
- Locking Style
- Friction, Push-pull
- Wire Termination Method
- Soldering
- Cable Outer Diameter
- 5.0, 8.0 mm
- Mating/Unmating Cycles
- 1000
- Finger Protection
- No
- Metal Shields
- No, Yes
- Mounting Style
- THT
- Contact Plating
- Gold
- Salt Spray Test Duration (Corrosion Resistance)
- Shell Material
- Metal
- Finish on Shell
- Nickel
List of Connectors (Specification Sheet, 2D drawings, 3D models, Distributor inventory)
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.