OPT-TM Series
Optical Terminators
Specifications
- Connector Type
- Plug
- Parts
- Industry Standard
- JIS, IEC
- Generic Type
- SC, FC, MU
- Cable Assembly
- No
- Cable Length
- Type 1 Mating Face Connector
- SC Plug, FC Plug, MU Plug
- Type 2 Mating Face Connector
- Mating/Unmating Cycles
- 500
- Recommended Optical Fiber
- SM-10/125
- Return Loss
- 40.0, 45.0 dB Min.
- Attenuation
- Insertion Loss
- Fiber Material
- Silica glass
- Operating Wavelength
- 1310 nm
- Operating Temperature Max.
- 70 ℃
- Operating Temperature Min.
- -25 ℃
Document
In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.