Global icon

Home PL76 Series

PL76 Series

75 Ohm Miniature Coaxial Connectors with Push-Pull Lock


Features

75 ohm Miniature Coaxial Connectors with Push-Pull Lock (Rated at 75 ohm and 3.2 GHz)

1. Miniature 75 ohm Push-Pull Lock
2. Top-Touch Mechanism
3. 40% downsized compared with BNC type connectors
4. Suited for FA cameras using a 75 ohm design
5. RoHS compliant

Specifications

FUNCTION CHART
  • Connector Type
  • Parts
  • Generic Type
  • Industry Standard
  • Water Resistance
  • Cable Assembly
  • No
  • Cable Length
  • Characteristic Impedance
  • Frequency (Max.)
  • 3.2 GHz
  • V.S.W.R.
  • Number of Positions
  • Mating/Unmating Cycles
  • Mounting Style
  • Connector Orientation
  • Center Contact Plating
  • Outer Contact Plating
  • Recommended Coaxial Cable
  • Cable Outer Diameter
  • Wire Termination Method
  • Max. Wire Insulation Diameter
  • Min. Wire Insulation Diameter
  • Shield Diameter
  • Center Conductor Diameter
  • Notes on Recommended Wire
  • Operating Temperature Max.
  • Operating Temperature Min.
  • Cable Color
  • Type 1 Mating Face Connector
  • Type 2 Mating Face Connector
  • Return Loss

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.