Global icon

Home SMPM-TM Series

SMPM-TM Series Recommended

SMPM Coaxial Non-Reflective Terminator in MIL Standard


Features

Push-On Lock, SMPM Coaxial Connectors in MIL Standard
(Non-refl ective terminator)

1. Features : Up to 65GHz
2. Push-On which could excel the operability, lock system
3. Compliant to SMPM in MIL Standard

Specifications

  • Connector Type
  • Jack
  • Parts
  • Industry Standard
  • Characteristic Impedance
  • 50.0 Ω
  • Frequency (Max.)
  • 50.0 GHz
  • V.S.W.R.
  • 1.6 Max.
  • Sensitivity
  • Attenuation
  • Number of Ports
  • Port Connector Type
  • Type 1 Mating Face Connector
  • Type 2 Mating Face Connector
  • Mounting Style
  • Contact Plating
  • Gold
  • Mating/Unmating Cycles
  • 100
  • Operating Temperature Max.
  • 125 ℃
  • Operating Temperature Min.
  • -55 ℃

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.