Global icon

Home TQ Series

TQ Series

40-Pin Connectors Meeting Railway Vehicle Spec., up to 600V


Features

40 Pos. Connector Meeting Railway Vehicle Spec. Rated up to 600 V

1. Space saving double-row and quadruple-row for VME rack
2. 600 V high voltage capability by using rolling stock cables
3. One-touch center lock for easy and reliable operation
4. 3-point contact design with high conductivity material
5. Flexible and varieties of coding key system
6. RoHS compliant

Specifications

  • Connector Type
  • Plug, Receptacle
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
  • Salt Spray Test Duration (Corrosion Resistance)
  • 48 hours h
  • Mating/Unmating Cycles
  • 500
  • Number of Positions
  • 40
  • Remarks on Number of Positions
  • Contact Pitch
  • 5.0 mm
  • Contact Plating
  • Gold
  • Locking Style
  • Latch-lock
  • Rated Current
  • 5.0 A
  • Rated Voltage (AC)
  • AC 600.0 V
  • Rated Voltage (DC)
  • DC 600.0 V
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
  • 14
  • Recommended Max. Wire Size (AWG)
  • 16
  • Recommended Min. Wire Size (mm²)
  • 1.25 mm²
  • Recommended Max. Wire Size (mm²)
  • 2.0 mm²
  • Operating Temperature Max.
  • 105 ℃
  • Operating Temperature Min.
  • -40 ℃
  • Cable Color

In cases where the application will demand a high level of reliability, such as automotive, please contact a company representative for further information.

Catalog