"name","catchPhrase","connectorType","industryStandard","genericType","safetyStandards","numberOfPositions","numberOfRow","mountingPitch","contactPitch","bodyLength","bodyWidth","bodyHeight","mountingStyle","mountingSide","pcbStabilizingFeature","wireHarnessComponent","staggeredLead","recommendedPcbThickness","connectorDirection","matingUnmatingCycles","contactPlating","platingThickness","housingColor","wireTerminationMethod","applicableWireType","applicableWireSizeAwgMin","applicableWireSizeAwgMax","applicableWireSizeMm2Min","applicableWireSizeMm2Max","operatingTemperatureMin","operatingTemperatureMax","panelMountingMethod","waterResistance","cableLength","remarksOnParts","characteristicImpedance","frequencyMax","vSWR","centerContactPlating","outerContactPlating","applicableCoaxialCableType","cableOuterDiameter","applicableWireInsulationDiameterMin","applicableWireInsulationDiameterMax","shieldsDiameter","centerConductorDiameter","remarksOnApplicableWire","cableColor","matingFaceConnectorType1","matingFaceConnectorType2","returnLoss","couplingFactor","attenuation","numberOfPorts","portConnectorType","saltSprayDurationCorrosionResistance","applicableOpticalFiber","fiberMaterial","shapeOfFerrule","operatingWavelength","numberOfOtherPositions","insertionLoss","transmissionStandards","ratedCurrent","ratedVoltageAc","ratedVoltageDc","contactResistance","withstandingVoltage","lockingStyle","fingerProtection","metalShields","shellMaterials","finishOnShell","transmissionRate","tabWidthMm","matedHeightMin","matedHeightMax","matedHeightStep","floatingFunction","contactPosition","zifNonLif","recommendedFfcFpc","ffcFpcInsertionDirection","actuatorPosition","numberOfRowLead","openingSize","applicableCardType","cardBus","ejectionButtonSide","standOff","detectingSwitch","ejectionMechanism"
"Serial Name","Catchphrase","Connector Type","Industry Standard","Generic Type","Safety Standards","Number of Positions","Number of Rows (Interface)","Mounting Pitch","Contact Pitch","Connector Length","Connector Width","Connector Height","Mounting Style","Mounting Side","PCB Stabilizing Feature","Cable Assembly","Staggered Lead","Recommended PCB Thickness","Connector Orientation","Mating/Unmating Cycles","Contact Plating","Plating Thickness","Housing Color","Wire Termination Method","Recommended Wire Type","Recommended Min. Wire Size (AWG)","Recommended Max. Wire Size (AWG)","Recommended Min. Wire Size (mm²)","Recommended Max. Wire Size (mm²)","Operating Temperature Min.","Operating Temperature Max.","Panel Mounting Style","Water Resistance","Cable Length","Parts","Characteristic Impedance","Frequency (Max.)","V.S.W.R.","Center Contact Plating","Outer Contact Plating","Recommended Coaxial Cable","Cable Outer Diameter","Min. Wire Insulation Diameter","Max. Wire Insulation Diameter","Shield Diameter","Center Conductor Diameter","Notes on Recommended Wire","Cable Color","Type 1 Mating Face Connector","Type 2 Mating Face Connector","Return Loss","Sensitivity","Attenuation","Number of Ports","Port Connector Type","Salt Spray Test Duration (Corrosion Resistance)","Recommended Optical Fiber","Fiber Material","Ferrule Shape","Operating Wavelength","Remarks on Number of Positions","Insertion Loss","Performance Characteristics","Rated Current","Rated Voltage (AC)","Rated Voltage (DC)","Contact Resistance","Withstanding Voltage","Locking Style","Finger Protection","Metal Shields","Shell Material","Finish on Shell","Transmission Rate","Tab Width (mm)","Mated Height (Min.)","Mated Height (Max.)","Mated Height (STEP)","Floating Design","Contact Orientation","ZIF/Non-ZIF/LIF","Recommended FFC/FPC","FPC/FFC Insertion Direction","Actuator Position","Number of Rows (Lead/PCB Side)","Opening Size","Recommended Card Type","CardBus","Eject Button Side","Stand-off","Detection Switch","Eject Mechanism"
"BK35","0.35mm Pitch / 2.2mm Depth / 0.6mm Stacking Height High-Frequency, High-Speed, Shielded, Power/Signal Hybrid FPC-to-Board Connector","Plug,Receptacle","","","","16.0,30.0,56.0","","","0.35","","","","SMT","","","","","","","10.0","Gold","","","","","","","","","-55.0","85.0","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","2.5","30.0","30.0","","","","","","","","","","0.6","0.6","0.6","","","","","","","","","","","","","",""
"BM54","Small Floating Board-to-Board Connector, 125ºC Heat Resistance, For Automotive Applications","Plug,Receptacle","","","","30.0","","0.4","0.4","","","","SMT","","","","","","","10.0","Gold","","","","","","","","","-55.0","125.0","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","0.3","50.0","50.0","","","","","","","","","","3.0","3.0","3.0","Yes","","","","","","","","","","","","",""
"DF40","0.4mm Pitch, 1.5 to 4.0mm Height, Board-to-Board/FPC-to-Board Connector","Plug,Receptacle","","","","10.0,12.0,20.0,24.0,30.0,34.0,36.0,40.0,44.0,48.0,50.0,60.0,70.0,80.0,90.0,100.0,120.0","","0.4","0.4","","","","SMT","","","","","","Straight","30.0","Gold","","","","","","","","","-55.0,-35.0","85.0","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","4 ground lines for shielding,8 ground lines for shielding","","USB2.0,USB3.0,USB3.1 Gen2,MIPI,SATA,PCIe","0.25,0.3","30.0,50.0","30.0,50.0","","","","","","","","10.0,20.0","","1.5,2.0,2.5,3.0,3.5,4.0","1.5,2.0,2.5,3.0,3.5,4.0","1.5,2.0,2.5,3.0,3.5,4.0","","","","","","","","","","","","","",""
"DF40F","Small Floating Board-to-Board Connector, 125ºC Heat Resistance for Automotive","Plug","","","","30.0","","0.4","","","","","SMT","","","","","","Straight","10.0","Gold","","","","","","","","","-55.0","125.0","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","PCIe 4.0","0.3","30.0","30.0","","","","","","","","16.0","","3.5","6.0","3.5,4.5,5.0,5.5,6.0","Yes","","","","","","","","","","","","",""
"DF40GL","0.4mm Pitch, 1.5mm High, Positive Lock, Shielded Board to Board / FPC to Board","Plug,Receptacle","","","","44.0","","0.4","0.4","","","","SMT","","","","","","Straight","30.0","Gold","","","","","","","","","-55.0","85.0","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","4 ground lines for shielding","","PCIe Gen.4","0.35","30.0","30.0","","","","","","","","16.0","","1.5","1.5","1.5","","","","","","","","","","","","","",""
"DF40T","0.4mm Pitch, 3.38mm Depth, 125ºC Heat Resistance, Board-to-Board/FPC-to-Board Connector for Automotive","Plug,Receptacle,Header","","","","10.0,20.0,30.0,34.0,40.0,50.0,120.0","","0.4","0.4","","","","SMT","","","","","","Straight","10.0","Gold","","","","","","","","","-55.0","125.0","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","PCIe 4.0","0.3","30.0","30.0","","","","","","","","16.0","","1.5,2.0,2.5,3.0,3.5,4.0","1.5,2.0,2.5,3.0,3.5,4.0","1.5,2.0,2.5,3.0,3.5,4.0","No","","","","","","","","","","","","",""
"ER8","[FunctionMAX™] PCIe Gen.4 High Speed Transmission (16+Gbps), 0.8mm Pitch, Board-to-Board Connectors","Plug,Receptacle","","","","10.0,20.0,30.0,40.0,50.0,60.0,70.0,80.0,100.0,120.0,140.0","","0.8","0.8","","","","SMT","","","","","","Straight,Right angle","100.0","Gold","","","","","","","","","-55.0","125.0","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","PCIe Gen.4","0.5","100.0","","","","","","","","","16.0","","7.0,9.0,10.0","9.0,10.0,12.0","7.0,9.0,10.0,12.0","No","","","","","","","","","","","","",""
"FX18","[FunctionMAX™] High Speed Transmission, 0.8mm Pitch for PCB Connections","Plug,Receptacle,Interposer","","","","40.0,60.0,80.0,100.0,120.0,140.0,160.0,180.0","","0.8","0.8","","","","THR,SMT","","","","","","Straight,Right angle","500.0","Gold","","","","","","","","","-55.0","85.0","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","4","","PCIe Gen.4","0.5","100.0","","","","","","","","","16.0","","10.0,15.0,20.0,25.0","35.0,40.0,45.0","10.0,15.0,20.0,25.0,30.0,35.0,40.0,45.0","","","","","","","","","","","","","",""
"FX23","[FunctionMAX™] 0.5mm Pitch, Power & Signal Hybrid, Floating, High-Speed","Receptacle,Header","","","","20.0,40.0,60.0,80.0,100.0,120.0","","0.5","0.5","","","","THR,SMT","","","","","","Straight,Right angle","100.0","Gold","","","","","","","","","-55.0","105.0","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","PCIe Gen.4","0.5","50.0","","","","","","","","","16.0","","15.0,20.0,25.0","20.0,25.0,30.0","15.0,20.0,25.0,30.0","Yes","","","","","","","","","","","","",""
"FX23L","[FunctionMAX™] High-speed Transmission 0.5mm Pitch Board-to-Board Floating Connector","Receptacle,Header","","","","20.0,40.0,60.0,80.0,100.0,120.0","","0.5","0.5","","","","THR,SMT","","","","","","Straight","100.0","Gold","","","","","","","","","-55.0","105.0","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","PCIe Gen.4","0.5","50.0","","","","","","","","","16.0","","8.0,10.0,12.0","8.0,10.0,12.0","8.0,10.0,12.0","Yes","","","","","","","","","","","","",""
"FX27","[FunctionMAX™] 0.8mm Pitch Floating Card Edge Connector","Receptacle","","","","40.0,60.0,80.0,100.0,120.0","","0.8","0.8","","","","SMT","","","","","","Straight","100.0","Gold","","","","","","","","","-55.0","105.0","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","PCIe Gen.1","0.5","100.0","","","","","","","","","2.5","","22.0","","22.0","Yes","","","","","","","","","","","","",""
"IT12","0.8mm Pitch, SpeedEdge – High Speed, Card Edge Connector","Socket","","","","60.0,82.0","","0.8","0.8","","","","SMT","","","","","","Straight","25.0","Gold","","","","","","","","","-40.0","65.0","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","PCIe Gen.4","1.0","29.9","29.9","","","","","","","","25.0","","","","","","","","","","","","","","","","","",""
"IT14","Mirror Mezz, High Speed, Low Height, BGA Mezzanine Connector","","","","","688.0","","0.9","0.9","","","","BGA","","","","","","Straight","100.0","Gold","","","","","","","","","-55.0","105.0","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","1.2","30.0","30.0","","","","","","","","112.0","","5.0","5.0","5.0","Yes","","","","","","","","","","","","",""
"IT3","High-Speed (10⁺Gbps) BGA Mezzanine Connectors","Plug,Receptacle,Interposer","","","","100.0,200.0,300.0","","1.5","1.5","","","","BGA","","","","","","Straight","100.0","Gold","","","","","","","","","-55.0","85.0","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","Ethernet","0.5","50.0","","","","","","","","","10.0","","14.0,15.0,17.0,18.0,20.0,22.0,25.0,26.0,28.0,30.0,32.0,35.0,38.0,40.0","14.0,15.0,17.0,19.0,21.0,24.0,25.0,27.0,29.0,30.0,31.0,34.0,37.0,38.0,39.0,40.0,42.0","14.0,15.0,17.0,18.0,19.0,20.0,21.0,22.0,23.0,24.0,25.0,26.0,27.0,28.0,29.0,30.0,31.0,32.0,33.0,34.0,35.0,36.0,37.0,38.0,39.0,40.0,41.0,42.0","No,Yes","","","","","","","","","","","","",""
"IT5","High-Speed (25⁺Gbps) BGA Mezzanine Connectors","Receptacle,Interposer","","","","100.0,200.0,300.0","","1.5","1.5","","","","BGA","","","","","","Straight","100.0","Gold","","","","","","","","","-55.0","85.0","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","Ethernet","0.2","50.0","","","","","","","","","25.0","","14.0,15.0,18.0,22.0,25.0,28.0,32.0,35.0,38.0","20.0,24.0,27.0,30.0,34.0,37.0,39.0,40.0","14.0,15.0,16.0,18.0,19.0,20.0,22.0,23.0,24.0,25.0,26.0,27.0,28.0,29.0,30.0,32.0,33.0,34.0,35.0,36.0,37.0,38.0,39.0,40.0","Yes","","","","","","","","","","","","",""
"IT8","High-Speed 56+Gbps BGA Mezzanine Connectors","Plug,Interposer","","","","120.0,192.0,288.0","","1.0","1.0","","","","BGA","","","","","","Straight","100.0","Gold","","","","","","","","","-55.0","85.0","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","Ethernet","0.5","50.0","","","","","","","","","56.0","","10.0,32.0","46.0","10.0,11.0,12.0,13.0,14.0,15.0,16.0,18.0,19.0,20.0,22.0,23.0,24.0,25.0,26.0,27.0,28.0,29.0,30.0,32.0,33.0,34.0,35.0,36.0,37.0,38.0,39.0,40.0,41.0,42.0,43.0,44.0,45.0,46.0","Yes","","","","","","","","","","","","",""
"IT9","0.5mm Pitch High Speed Transmission, Right Angle Connector","Plug,Receptacle","","","","84.0,152.0,224.0","","0.5","0.5","","","","SMT","","","","","","Straight,Right angle","100.0","Gold","","","","","","","","","-55.0","85.0","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","PCIe Gen.5","0.3","50.0","50.0","","","","","","","","32.0","","","","","Yes","","","","","","","","","","","","",""
"KP27F","125℃ Heat Resistant, Floating Board-to-Board Connector, 0.5mm Pitch / 21mm Stacking Height","Plug,Socket","IEC","","","60.0,170.0","","0.5","0.5","","","","SMT","","","","","","Straight","100.0","Gold","","","","","","","","","-55.0","125.0","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","0.5","50.0","","","","","","","","","8.0","","21.0","21.0","21.0","Yes","","","","","","","","","","","","",""
"FX10","[FunctionMAX™] High Speed Transmission, 0.5mm Pitch for PCB Connections","Plug,Receptacle,Interposer","","","","80.0,96.0,100.0,120.0,140.0,144.0,168.0","","0.5","0.5","","","","SMT","","","","","","Straight","50.0","Gold","","","","","","","","","-55.0","85.0","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","8 Ground contacts,10 Ground contacts,12 Ground contacts,14 Ground contacts","","Ethernet,Fiber channel,Infiniband,SAS,SATA,PCIe,PCIe Gen.4","0.3","50.0","","","","","","","","","15.0,16.0","","4.0,5.0,6.0,7.0,8.0,11.0","4.0,5.0,6.0,7.0,8.0,10.0,13.0","4.0,5.0,6.0,7.0,8.0,9.0,10.0,11.0,12.0,13.0","Yes","","","","","","","","","","","","",""
"FX11","[FunctionMAX™]0.5mm Pitch 2.0-3.0mm Height with Ground Plate High-Speed Board-to-Board","Plug,Receptacle","","","","60.0,68.0,80.0,92.0,100.0,116.0,120.0,140.0","","0.5","0.5","","","","SMT","","","","","","Straight","50.0","Gold","","","","","","","","","-55.0","85.0","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","6 Ground contacts,8 Ground contacts,10 Ground contacts,12 Ground contacts","","PCIe Gen.4","0.3","50.0","","","","","","","","","16.0","","2.0,2.5,3.0","2.0,2.5,3.0","2.0,2.5,3.0","","","","","","","","","","","","","",""
"FX16","0.5mm Pitch, Next Generation High Speed Board-to-Wire Connectors","Plug,Receptacle,Housing,Others","","","","21.0,31.0,41.0,51.0","1.0","0.5","0.5","20.46,21.9,22.4,22.85,23.6,25.46,26.9,27.0,27.4,27.85,28.6,28.7,30.46,32.85,35.4,37.85,40.4","5.5,5.55,6.95,8.65,8.7,13.2,13.3,15.0","3.5,3.7,4.2,4.28,4.4,5.3,6.55","SMT","Standard on-Board,Reverse off-set","","No","","","Straight,Right angle","50.0","Gold","0.1","Black,Beige","Soldering,Crimping,FFC termination","Shielded FFC,Micro-coaxial cable","30.0,40.0","28.0,36.0","","","-55.0","80.0,85.0","","","","Ground plate","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","",""
"HX2","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","","",""