Global icon

Home Series Name
Results:96items
  • RM

    RM Series

    1. 5 shell sizes (12, 15, 21, 24, and 31)
    2. 16 kinds of contacts (2, 3, 4, 5, 6, 7, 8, 10, 12, 15, 20, 31, 40, and 55)
    3. Water proof types are available in special series.(RM-W Series)
    4. Various lock mechanism (Thread coupling, Bayonet sleeve, and Quick detachable)
    5. Various kinds of accessories are available.
    • Connector Type
    • Plug, Receptacle, Jack, Contact, Accessory
    • Parts
    • Cap, Flange, Strain releaf
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 3.0, 5.0, 10.0 A
    • Rated Voltage (AC)
    • AC 350.0, 500.0, 600.0 V
    • Rated Voltage (DC)
    • DC 490.0, 700.0, 840.0 V
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 8, 10, 12, 15, 20, 31, 40, 55
    • Remarks on Number of Positions
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Water Resistance
    • Contact Resistance
    • Withstanding Voltage
    • 1000, 1500, 1800 V Max.
    • Locking Style
    • Screw, Bayonet, Push-on Bayonet
    • Wire Termination Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 6.0, 8.0, 9.0, 11.0, 15.0, 19.0, 26.0 mm
    • Mating/Unmating Cycles
    • 1000, 2000
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • THT
    • Contact Plating
    • Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Metal, Rubber
    • Finish on Shell
    • Nickel, Chrome
  • RM-W

    RM-W Series

    HRS Original Multi-purpose High-pin-count Miniature Waterproof Connectors


    1. Rich variation

    2. Waterproof structure

    3. Flexible cable arrangements

    • Connector Type
    • Plug, Receptacle, Jack, Accessory, Others
    • Parts
    • Cap, Clamp metal
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 5.0, 10.0 A
    • Rated Voltage (AC)
    • AC 100.0, 350.0, 500.0, 600.0 V
    • Rated Voltage (DC)
    • DC 140.0, 490.0, 700.0, 840.0 V
    • Number of Positions
    • 2, 3, 4, 6, 8, 10, 12, 15, 20, 31, 40
    • Remarks on Number of Positions
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Water Resistance
    • IP 68
    • Contact Resistance
    • Withstanding Voltage
    • 1000, 1500, 1800, 2000 V Max.
    • Locking Style
    • Screw, Bayonet
    • Wire Termination Method
    • Soldering
    • Cable Outer Diameter
    • 8.0, 10.0, 12.0, 14.0, 16.0, 18.0 mm
    • Mating/Unmating Cycles
    • 2000
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Gold, Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 h
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel, Chrome
  • RP

    RP Series

    Circular Plastic Connectors.
    Unique one-touch push-on locking system.
    • Connector Type
    • Plug, Receptacle
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 5.0 A
    • Rated Voltage (AC)
    • AC 150.0, 250.0 V
    • Rated Voltage (DC)
    • DC 200.0, 300.0, 350.0 V
    • Number of Positions
    • 3, 6
    • Remarks on Number of Positions
    • Operating Temperature Max.
    • 60 ℃
    • Operating Temperature Min.
    • -10 ℃
    • Water Resistance
    • Contact Resistance
    • Withstanding Voltage
    • 500, 800 V Max.
    • Locking Style
    • Latch-lock, Snap-in lock
    • Wire Termination Method
    • Soldering
    • Cable Outer Diameter
    • 4.0, 6.8 mm
    • Mating/Unmating Cycles
    • 500
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Plastic
    • Finish on Shell
  • RP13

    RP13 Series

    Push-Pull Lock Plastic Circular Connectors

    1. Compact shape
    2. Single motion Push-Pull locking system
    3. Multi-slot key mating guides prevents miss-insertion
    4. Outer shell, made of strong glass fiber polycarbonate resin, is lightweight yet rigid.
    5. As the cable connection method, crimping is used for plug, and crimping and PCB dip for receptacle.
    • Connector Type
    • Plug, Receptacle, Jack, Contact
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 2.0 A
    • Rated Voltage (AC)
    • AC 30.0, 100.0 V
    • Rated Voltage (DC)
    • DC 42.0, 140.0 V
    • Number of Positions
    • 13, 15, 20
    • Remarks on Number of Positions
    • Operating Temperature Max.
    • 60 ℃
    • Operating Temperature Min.
    • -10 ℃
    • Water Resistance
    • Contact Resistance
    • 15.0, 30.0 mΩ Max.
    • Withstanding Voltage
    • 300 V Max.
    • Locking Style
    • Push-pull
    • Wire Termination Method
    • Crimping
    • Cable Outer Diameter
    • 5.6, 5.8, 6.3, 7.0, 7.5, 7.8 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • THT
    • Contact Plating
    • Gold, Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Plastic
    • Finish on Shell
  • RP17

    RP17 Series

    Push-Pull Lock Plastic Circular Connectors

    1. One touch Push-Pull locking mechanism assures easy and quick connecting and disconnecting.
    2. Meting position mark is located with white color, assures easy and quick connecting and disconnecting.
    3. Mating guide key is multiple polarizing to be ensured specified position.
    • Connector Type
    • Plug, Receptacle, Jack, Contact
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 2.0, 5.0 A
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (DC)
    • DC 140.0 V
    • Number of Positions
    • 12
    • Remarks on Number of Positions
    • Operating Temperature Max.
    • 60 ℃
    • Operating Temperature Min.
    • -10 ℃
    • Water Resistance
    • Contact Resistance
    • 15.0, 20.0 mΩ Max.
    • Withstanding Voltage
    • 1000 V Max.
    • Locking Style
    • Push-pull
    • Wire Termination Method
    • Crimping
    • Cable Outer Diameter
    • 5.3, 6.0 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • THT
    • Contact Plating
    • Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Plastic
    • Finish on Shell
  • RP34

    RP34 Series

    Compact Plastic Connector for AC Adapter

    1. Snap-lock locking mechanism permits easy insertion and disconnection.
    2. Right-angle plug permits cable take-out on either right side or left side depending on the application.
    3. One of the three poles is designed for grounding terminal which makes contact before the other two poles.
    4. Snap-fit assembling method for plug us easy and simple.
    5. Six different guide locations are available.
    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 3.0 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 42.0 V
    • Number of Positions
    • 3, 4
    • Remarks on Number of Positions
    • Operating Temperature Max.
    • 60 ℃
    • Operating Temperature Min.
    • -10 ℃
    • Water Resistance
    • Contact Resistance
    • Withstanding Voltage
    • 150 V Max.
    • Locking Style
    • Snap-in lock
    • Wire Termination Method
    • Crimping
    • Cable Outer Diameter
    • 4.0 mm
    • Mating/Unmating Cycles
    • 1000, 5000
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • THT
    • Contact Plating
    • Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Metal, Plastic
    • Finish on Shell
    • Tin
  • RP34L

    RP34L Series

    Low Profile Connectors for AC power supply

    1. Low profile
    2. Space saving
    3. Snap-lock mechanism
    4. Precise mated connection
    5. Sequence mating
    6. Two polarized keys prevent any insertion error.
    7. Ease of Mating
    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 5.0 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 42.0 V
    • Number of Positions
    • 2, 3
    • Remarks on Number of Positions
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Water Resistance
    • Contact Resistance
    • Withstanding Voltage
    • 150 V Max.
    • Locking Style
    • Snap-in lock
    • Wire Termination Method
    • Crimping
    • Cable Outer Diameter
    • 3.5, 4.0 mm
    • Mating/Unmating Cycles
    • 5000
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • THT
    • Contact Plating
    • Silver, Palladium
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Plastic
    • Finish on Shell
  • SD

    SD Series

    Straight THT Type D-subminiature connectors



    1. Directly mountavble vertically on PCBs

    2. A wide variety of combinations available, such as soldering (HD), crimping (CD), and ribbon IDC termination (FD).

    3. Uses insulation made from highly heat-resistant and chemical resistant glass-containing resin (UL94V-0)

    • Connector Type
    • Plug, Receptacle, Others
    • Parts
    • Spacer
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 500
    • Number of Positions
    • 9, 15, 25, 37, 50
    • Remarks on Number of Positions
    • Contact Pitch
    • 2.74, 2.76 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Screw
    • Rated Current
    • 3.0 A
    • Rated Voltage (AC)
    • AC 350.0 V
    • Rated Voltage (DC)
    • DC 490.0 V
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight
    • Mounting Side
    • Standard on-Board
    • Wire Termination Method
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Cable Color
  • SR30

    SR30 Series

    Circular Connectors for compact size equipment

    1. Compact and light weight maximum outside diameter of 15mm dia.
    2. Most suitable for compact electronics devices such as high grade transceivers, ITV cameras, and radio equipment.
    3. Streamlined design well suited for compact devices.
    4. Bushing are provided for the cable ends to prevent damage from bending.
    • Connector Type
    • Plug, Receptacle, Jack, Accessory, Others
    • Parts
    • Clamp metal, Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 1.0 A
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (DC)
    • DC 140.0 V
    • Number of Positions
    • 4, 6, 7
    • Remarks on Number of Positions
    • Operating Temperature Max.
    • 60 ℃
    • Operating Temperature Min.
    • -10 ℃
    • Water Resistance
    • Contact Resistance
    • Withstanding Voltage
    • 300 V Max.
    • Locking Style
    • Screw
    • Wire Termination Method
    • Soldering
    • Cable Outer Diameter
    • 4.8, 5.5, 6.0 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Gold, Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 h
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel, Chrome
  • SR38

    SR38 Series

    High Performance, Microminiature Circular Connectors

    1. High density, microminiature design
    2. Simple wire installation
    • Connector Type
    • Receptacle
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 0.5 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 42.0 V
    • Number of Positions
    • 3
    • Remarks on Number of Positions
    • Operating Temperature Max.
    • 60 ℃
    • Operating Temperature Min.
    • -15 ℃
    • Water Resistance
    • Contact Resistance
    • Withstanding Voltage
    • 100 V Max.
    • Locking Style
    • Snap-in lock
    • Wire Termination Method
    • Cable Outer Diameter
    • Mating/Unmating Cycles
    • 100
    • Finger Protection
    • No
    • Metal Shields
    • Yes
    • Mounting Style
    • THT
    • Contact Plating
    • Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel
  • ST

    ST Series

    Interface Connectors for Portable Terminal Devices


    1. Strong locking mechanism

    2. Prevention against reversed or angle insertion

    3. Optimal I/F for Small Devices

    4. Multiple Variations

    5. Cable Options


     

    • Connector Type
    • Others
    • Parts
    • Clamp, Bushing
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • Mating/Unmating Cycles
    • 10000
    • Number of Positions
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Gold
    • Locking Style
    • Rated Current
    • 1.0 A
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (DC)
    • Mounting Style
    • Connector Orientation
    • Mounting Side
    • Standard on-Board, Reverse off-set
    • Wire Termination Method
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 80 ℃
    • Operating Temperature Min.
    • -30 ℃
    • Cable Color
  • TJ*A

    TJ*A Series

    Interface Connector for Railway Applications

    TJ*A series interface connectors for railway car stock applications.
    It can be attached to 3U4HP size panels for VME rack or Compact PCI rack. PCB mount type and in-line type are available. Suitable for use with 16 to 22 AWG wire.

    1. One-touch locking system
    2. Lock hold slide button
    3. Pressed contacts
    4. Two different cable outlet options
    5. Aluminium die cast cover
    6. Rugged structure
    7. Contact protection
    8. Flexibility and options of our coding key system

    • Connector Type
    • Plug, Receptacle, Contact, Others
    • Parts
    • Coding Key
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 500
    • Number of Positions
    • 28, 41
    • Remarks on Number of Positions
    • Contact Pitch
    • 4.5 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Latch-lock
    • Rated Current
    • 2.0, 4.0 A
    • Rated Voltage (AC)
    • AC 30.0, 130.0 V
    • Rated Voltage (DC)
    • DC 30.0, 130.0 V
    • Mounting Style
    • THT
    • Connector Orientation
    • Right angle
    • Mounting Side
    • Standard on-Board
    • Wire Termination Method
    • Crimping
    • Recommended Min. Wire Size (AWG)
    • 18, 22
    • Recommended Max. Wire Size (AWG)
    • 16, 20
    • Recommended Min. Wire Size (mm²)
    • 0.3, 0.75 mm²
    • Recommended Max. Wire Size (mm²)
    • 0.5, 1.25 mm²
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
  • TJ*L

    TJ*L Series

    Interface Connector for Industrial Ethernet Applications


    The TJL Series is designed as an ideal choice for widely used Industrial Ethernet applications. It supports the on-site information wiring system, JIS X 5150 (ISO/IEC 11801) Class D (Category 5). Variations are available in a Board mount and relay types. Available in 1 port (4 pos) and 2 ports (8 pos) type.



    1. Supports Ethernet

    Supports on-site information wiring system, JIS X 5150 (ISO/IEC 11801) Class D (Category 5), and can be used for connecting Ethernet. Additionally, it ensures sufficient creepage distance and withstand voltage of AC1500V between contacts and shield.



    2. Withstands vibration and impact

    The connector is highly resistant to shock and vibration, and has passed shock and vibration tests for railway vehicles (JIS E 4031 Group 1 Grade B).



    3. Snap-in lock feature

    Snap-in lock design provides easy locking just by inserting the connector. Provides a clear tactile click when fully mated. (Refer to page 3 for details.).



    4. Uniform cable strip length to produce

    stable transmission performance Unique "2-piece structure" equalizes cable strip length and contributes to stabilizing transmission performance by reducing variations in workmanship.



    5. Supports the panel size of 3U4HP

    Can be mounted on a 3U4HP panel of a VME rack or a Compact PCI rack.

    *One 1-port and one 2-port type can be mounted on one panel (3 ports resp. 12 positions)



    6. Incorrect insertion prevention key

    By providing an incorrect insertion prevention keying, incorrect inser tion of plugs can be prevented when multiple plugs are used side by side. There are 3 different combinations of the incorrect insertion prevention key available.



    7. Cutting terminal

    The cutting terminal is widely used in railway markets etc.



    8. Available for wire connecting work in the field

    The wire crimping type with commercially available hand tools (MIL-compliant products) is suited for field wire connecting work.



    9. Selectable cable size

    2 different cable sires are supported.

    ・0.3mm2 (22AWG)

    ・0.75mm2 (18AWG)



    10. Can be temporarily held on the board

    Right angle type receptacle can be held on the board before mounting. To fix the receptacle you can choose either screws or rivets.



    11. Board thickness

    The receptacle supports a board thickness of 1.6mm to 2.4mm.



    12. Robust structure

    By integrating the panel in between the receptacle body and the hood (supplied item/attached item), the robustness of the installed connector rises.

    • Connector Type
    • Parts
    • Panel Mounting Style
    • Screw
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • Mating/Unmating Cycles
    • 500
    • Number of Positions
    • 4, 8
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Gold
    • Locking Style
    • Rated Current
    • 4.0 A
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (DC)
    • DC 100.0 V
    • Mounting Style
    • Connector Orientation
    • Mounting Side
    • Standard on-Board
    • Wire Termination Method
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
  • UX

    UX Series

    USB 2.0 Standard Connectors

    1. Compatible to USB 2.0 Standard
    2. Low skew structure
    3. No heat-shrink tube needed
    4. Easy to handle plug
    5. Metal shield for SMT or DIP mounting
    6. With or without positioning boss
    7. Suitable for automatic mounting
    8. RoHS compliant
    • Connector Type
    • Plug, Receptacle
    • Parts
    • Panel Mounting Style
    • Cable Assembly
    • No, Yes
    • Cable Length
    • Generic Type
    • MiniUSB
    • Industry Standard
    • USB
    • Safety Standards
    • Performance Characteristics
    • USB2.0
    • Transmission Rate
    • 0.48 Gbps
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 5000
    • Number of Positions
    • 5
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.8 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Latch-lock
    • Rated Current
    • 1.0 A
    • Rated Voltage (AC)
    • AC 5.0, 30.0 V
    • Rated Voltage (DC)
    • Mounting Style
    • SMT, THT
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Standard on-Board
    • Wire Termination Method
    • Soldering
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 75 ℃
    • Operating Temperature Min.
    • -30 ℃
    • Cable Color
  • ZX

    ZX Series

    Micro-USB connectors meeting USB 2.0 Standard

    Extremely small highly reliable connectors complying with physical, electrical and environmental requirements of Micro-USB standard (USB 2.0). Receptacles and plugs are available in a wide variety of mounting and termination styles, allowing their use in various applications.

    1. Size reduction
    2. Receptacle styles
    3. Plug styles
    4. Smooth mating and unmating
    5. Hirose was the first company to obtain a Micro-USB certification (TID number).

     

    • Connector Type
    • Plug, Receptacle, Others
    • Parts
    • Plug shell
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • 1000, 1500 mm
    • Generic Type
    • MicroUSB
    • Industry Standard
    • USB
    • Safety Standards
    • Performance Characteristics
    • USB2.0
    • Transmission Rate
    • 0.48 Gbps
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 10000
    • Number of Positions
    • 5
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.65 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Latch-lock
    • Rated Current
    • 1.8 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • Mounting Style
    • SMT, THT
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Standard on-Board, Reverse on-Board, Reverse off-set, Standard bottom-mount
    • Wire Termination Method
    • Soldering
    • Recommended Min. Wire Size (AWG)
    • 28
    • Recommended Max. Wire Size (AWG)
    • 26
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -30 ℃
    • Cable Color
    • Black
  • ZX360

    ZX360 Series

    USB3.0 Micro-B Connector



    The ZX360 Series is a Micro-USB connector that is compliant with the MicroUSB 3.0 specifications and supports up to 5Gbps high speed data transmission. As a next-generation interface, this series functions well for various small sized devices.



    1. Supports high-speed USB 3.0 transmissions

    2. Fully supports MicroUSB2.0

    3. Design provides a smoother mating cycle and a longer life

    4. Micro-USB 3.0 certification (TID number) acquired

    5. RoHS compliant, halogen-free product

    • Connector Type
    • Plug, Receptacle, Others
    • Parts
    • Plug shell
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • MicroUSB
    • Industry Standard
    • USB
    • Safety Standards
    • Performance Characteristics
    • USB3.0
    • Transmission Rate
    • 5.0 Gbps
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 10000
    • Number of Positions
    • 10
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.65 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Latch-lock
    • Rated Current
    • 1.8 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Standard on-Board
    • Wire Termination Method
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -30 ℃
    • Cable Color
    • 0
Results:96items