Global icon

Results:21items
  • RM-W

    RM-W Series

    HRS Original Multi-purpose High-pin-count Miniature Waterproof Connectors


    1. Rich variation

    2. Waterproof structure

    3. Flexible cable arrangements

    • Connector Type
    • Plug, Receptacle, Jack, Others
    • Parts
    • Clamp metal
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 5.0, 10.0 A
    • Rated Voltage (AC)
    • AC 350.0, 500.0 V
    • Rated Voltage (DC)
    • DC 490.0, 700.0 V
    • Number of Positions
    • 4, 15, 20
    • Remarks on Number of Positions
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Water Resistance
    • IP 68
    • Contact Resistance
    • Withstanding Voltage
    • 1000, 1500 V Max.
    • Locking Style
    • Screw
    • Wire Termination Method
    • Soldering
    • Cable Outer Diameter
    • 8.0, 10.0, 12.0, 14.0, 16.0, 18.0 mm
    • Mating/Unmating Cycles
    • 2000
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Gold, Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 h
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel, Chrome
Results:21items