Global icon

Home Series Name
Results:2items
  • ZE05
    Recommended

    ZE05

    125℃ High Heat Resistance, High Vibration Resistance, 050 Tab Size/2mm Pitch, Automotive Interface Connector

    1. Space saving design (0.5mm terminal, 2mm pitch)
    2. 125℃ High heat resistance
    3. High vibration resistance
    4. Rated current 5A(Mono-pole power supply) / 2A (24pos.)
    5. Retainer realizes 40N pull force strength
    • Connector Type
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 13.6, 19.9 mm
    • Connector Width
    • 14.8, 15.3 mm
    • Connector Height
    • 8.84, 10.2 mm
    • Mounting Style
    • Mounting Side
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Plating Thickness
    • Housing Color
    • Wire TerMin.ation Method
    • Recommended Wire Type
    • Recommended Min. Wire Size (AWG)
    • 22
    • Recommended Max. Wire Size (AWG)
    • 20
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
  • HVH-280

    Automotive High Voltage Waterproof Connector

    1. Rated current : 30A
       Rated voltage : 600V AC/DC
    2. Low profile and small size
    3. High Heat Resistance
    4. High Vibration Resistance
    5. IPXXB (finger protection) (Compliant with JIS C0920)
    6. IPX9K (high pressure washing) waterproof (Compliant with JIS D 5020)
    7. Reinforced EMI Prevention
    8. CPA (Half-Fit Prevention Mechanism)
    9. Mating Detection Circuit

    • Connector Type
    • Parts
    • Crimp contact, Shield contact, Wire seal, Holder
    • Cable Assembly
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • Contact Pitch
    • 9.5 mm
    • Connector Length
    • 6.0, 7.8, 18.2, 21.45, 29.25, 32.09, 50.7 mm
    • Connector Width
    • 7.85, 8.0, 10.75, 19.5, 25.6, 28.55, 36.4, 41.05 mm
    • Connector Height
    • 5.6, 6.66, 10.75, 12.55, 20.35, 24.25, 25.74 mm
    • Mounting Style
    • Mounting Side
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Orange
    • Wire TerMin.ation Method
    • Crimping
    • Recommended Wire Type
    • Recommended Min. Wire Size (AWG)
    • 14
    • Recommended Max. Wire Size (AWG)
    • 12
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 120 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Screw