Global icon

Home Series Name
Results:4items
  • EM35M
    Recommended

    EM35M Series

    [EnerBee™]

    High Current, Plastic Power Supply Connectors

    1. 4-positions with high current capability (three-phase power supply and ground)
    2. Easy crimp termination
    3. Standard tooling available
    4. Sequenced mating
    5. Snap-in lock is easy to operate
    6. Attachment Styles
    7. Ten keying combinations possible
    8. Meets approved safety standards

     

    • Connector Type
    • Plug, Receptacle, Contact, Accessory
    • Parts
    • Coding key, Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 30.0, 50.0, 70.0 A
    • Rated Voltage (AC)
    • AC 1000.0 V
    • Rated Voltage (DC)
    • DC 1000.0 V
    • Number of Positions
    • 4
    • Remarks on Number of Positions
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Water Resistance
    • Contact Resistance
    • Withstanding Voltage
    • 4260 V Max.
    • Locking Style
    • Friction, Lever-lock
    • Wire Termination Method
    • Crimping
    • Cable Outer Diameter
    • Mating/Unmating Cycles
    • 10, 100
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Tin
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Plastic
    • Finish on Shell
  • EF1

    EF1 Series

    Simple Assembly In-Line Power Connectors for up to 160A

    1. Simplified assembly
    2. Quick, snap in lock
    3. 160A rated current capacity when using 38mm2 cable
    4. Multiple mounting options
    5. Simplified crimp terminations
    6. Equipped with guide keys
    7. Pending TÜV, UL certifications
    8. RoHS compliant

    • Connector Type
    • Plug, Receptacle, Contact, Others
    • Parts
    • Sleeve
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, TÜV
    • Performance Characteristics
    • Rated Current
    • 130.0, 160.0 A
    • Rated Voltage (AC)
    • AC 1000.0 V
    • Rated Voltage (DC)
    • DC 1000.0 V
    • Number of Positions
    • 1
    • Remarks on Number of Positions
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Water Resistance
    • Contact Resistance
    • Withstanding Voltage
    • 3310 V Max.
    • Locking Style
    • Latch-lock
    • Wire Termination Method
    • Crimping
    • Cable Outer Diameter
    • 11.7, 12.4 mm
    • Mating/Unmating Cycles
    • 30
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Tin
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Plastic
    • Finish on Shell
  • TM24R

    TM24R Series

    Modular Jack Connector for High-Speed Transmission

    1. Unique contact configuration (Patented) and board-mounting pattern
    2. Full EMI shielding
    3. Sequential mating
    4. Conforms to FCC (Federal Communications Commission) standards
    • Connector Type
    • Jack
    • Parts
    • Panel Mounting Style
    • Snap-in
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • RJ-45
    • Industry Standard
    • FCC, ISO8877
    • Safety Standards
    • Performance Characteristics
    • CAT5
    • Transmission Rate
    • 0.1 Gbps
    • Water Resistance
    • Opening Size
    • 8
    • Number of Positions
    • 8
    • Number of Ports
    • 1
    • Metal Shields
    • Yes
    • Wire Termination Method
    • Mounting Style
    • Connector Orientation
    • Contact Plating
    • Gold
    • Rated Current
    • 1.0 A
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (DC)
    • Recommended Wire Type
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Mating/Unmating Cycles
    • 700
    • Operating Temperature Max.
    • 80 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Cable Color
  • TM31P

    TM31P Series

    Modular Plug Connectors compliant to CAT6A Standard

    1. Support High-Speed LAN transmission
    2. EMI protection
    3. Protected latch tab
    4. Self located AWG24-27 stranded conductors are terminated against pre-inserted contacts using simple tooling.
    5. Removable one piece covers allows easy access to the termination area.
    • Connector Type
    • Plug, Others
    • Parts
    • Guide plate
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • RJ-45
    • Industry Standard
    • FCC
    • Safety Standards
    • Performance Characteristics
    • CAT6
    • Transmission Rate
    • 1.0 Gbps
    • Water Resistance
    • Opening Size
    • 8
    • Number of Positions
    • 8
    • Number of Ports
    • 1
    • Metal Shields
    • Yes
    • Wire Termination Method
    • Piercing
    • Mounting Style
    • Connector Orientation
    • Contact Plating
    • Gold
    • Rated Current
    • 1.0 A
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (DC)
    • Recommended Wire Type
    • Shielded cable
    • Recommended Min. Wire Size (AWG)
    • 27
    • Recommended Max. Wire Size (AWG)
    • 24
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Mating/Unmating Cycles
    • 200
    • Operating Temperature Max.
    • 60 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Cable Color
Results:4items