Global icon

Results:1items
  • EM35M
    Recommended

    EM35M Series

    High Current, Plastic Power Supply Connectors

    1. 4-positions with high current capability (three-phase power supply and ground)
    2. Easy crimp termination
    3. Standard tooling available
    4. Sequenced mating
    5. Snap-in lock is easy to operate
    6. Attachment Styles
    7. Ten keying combinations possible
    8. Meets approved safety standards

    • Connector Type
    • Plug, Receptacle, Contact, Others
    • Parts
    • Coding key, Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, TÜV
    • Performance Characteristics
    • Rated Current
    • 30.0, 70.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 1000.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 1000.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 4
    • Remarks on Number of Positions
    • Shell Size (mm)
    • 35 mm
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • Contact Resistance
    • Withstanding Voltage
    • 4260 V Max.
    • Locking Style
    • Lever-lock
    • Wire Termination Method
    • Crimping
    • Cable Outer Diameter
    • Mating/Unmating Cycles
    • 100
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Tin
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Plastic
    • Finish on Shell
    • Connector Type Details
    • Accessory
Results:1items