Global icon

Home Series Name
Results:6items
  • DF40
    Recommended

    DF40

    0.4mm Pitch, 1.5 to 4.0mm Height, Board-to-Board and Board-to-FPC Connectors

    1. High density mounting
    2. Multiple stack height options
    3. High contact reliability
    4. Excellent self-aligning range
    5. Reinforced structure with shock absorbing ribs
    6. Solder wicking prevention
    7. Contamination resistant design
    8. RoHS compliant
    9. High speed signal with noise prevention

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • USB2.0, USB3.0, USB3.1 Gen2, MIPI, SATA, PCIe
    • Transmission Rate
    • 10.0 Gbps
    • Contact Pitch
    • 0.4 mm
    • Mounting Pitch
    • 0.4 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 1.5, 2.0, 2.5, 3.0, 3.5, 4.0 mm
    • Mated Height (Max.)
    • 1.5, 2.0, 2.5, 3.0, 3.5, 4.0, 4.5 mm
    • Mated Height (STEP)
    • 1.5, 2.0, 2.5, 3.0, 3.5, 4.0, 4.5 mm
    • Number of Positions
    • 10, 12, 20, 24, 30, 34, 40, 44, 48, 50, 60, 70, 80, 90, 100
    • Remarks on Number of Positions
    • 8 ground lines for shielding, 4 ground lines for shielding
    • Floating Design
    • Mating/Unmating Cycles
    • 30, 3000, 5000
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55, -35 ℃
  • FX10
    Recommended

    FX10

    [FunctionMAX™]

    15+Gbps 0.5mm pitch Stacking Connectors
    Electrical Interface for the OIF 100G Long-Haul DWDM Transmission Module (MSA-100GLH)

    1. 0.5mm Pitch
    2. Stacking height: 4 to 8mm (2-piece type), 8 to 13mm (3-piece type)
    3. OIF MSA-100GLH Electrical Interface
    FX10A-168P/S-SV(83) assembly is specified for the OIF 100G Long-Haul DWDM Transmission Module host line card - MSA-100GLH electrical connector.
    4. Suited to High-Density Applications
    5. Optional Ground Plate: An alternate style without the ground plate is available.

     

    • Connector Type
    • Plug, Receptacle, Interposer
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Ethernet, Fiber channel, Infiniband, SAS, SATA, PCIe
    • Transmission Rate
    • 10.0, 15.0 Gbps
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 4.0, 5.0, 6.0, 7.0, 8.0, 11.0 mm
    • Mated Height (Max.)
    • 4.0, 5.0, 6.0, 7.0, 8.0, 10.0, 13.0 mm
    • Mated Height (STEP)
    • 4.0, 5.0, 6.0, 7.0, 8.0, 9.0, 10.0, 11.0, 12.0, 13.0 mm
    • Number of Positions
    • 80, 96, 100, 120, 140, 144, 168
    • Remarks on Number of Positions
    • 8 Ground contacts, 10 Ground contacts, 12 Ground contacts, 14 Ground contacts
    • Floating Design
    • Yes
    • Mating/Unmating Cycles
    • 50
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3 A
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • DC 50.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
  • FX8C
    Recommended

    FX8C

    [FunctionMAX™]

    0.6mm Pitch Stacking Height 5mm to 16mm Connectors

    1. Wide variations: PCB distance (5 mm to 16 mm) x No. of pos. (40 to 280)
    2. 3.125 Gbps high speed transmission support
    3. Highly reliable contact with optimized spring deflection design
    4. Self alignment range: +/- 0.6 mm
    5. Joint bars to locate accurate mounting position, contributing to improve the mating reliability for 2-piece usage.

     

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.6 mm
    • Mounting Pitch
    • 0.6 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 5.0, 6.0, 7.0, 9.0, 10.0, 11.0, 16.0 mm
    • Mated Height (Max.)
    • 10.0, 11.0, 12.0, 14.0, 15.0, 16.0 mm
    • Mated Height (STEP)
    • 5.0, 6.0, 7.0, 9.0, 10.0, 11.0, 12.0, 14.0, 16.0 mm
    • Number of Positions
    • 40, 60, 80, 100, 120, 140, 160, 200, 240, 280
    • Remarks on Number of Positions
    • Floating Design
    • Mating/Unmating Cycles
    • 50
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.4 A
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (DC)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
  • DF12
    0.5mm Pitch SMT Board-to-Board Connector

    1. Broad Variations of Stacking Height
    In addition to 0.5mm pitch ultra-miniature size connector, the stacking height of 3 mm, 3.5 mm, 4 mm, and 5 mm are provided.
    2. Supports Automatic Mounting
    The connector has the vacuum pick-up area to enable automatic mounting with the embossed tape packaging.
    3. Metal Fitting Available
    The products with metal fittings prevents solder peeling, considering the mounting on FPCs.
    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • 5.0 Gbps
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 3.0, 3.5, 4.0, 5.0 mm
    • Mated Height (Max.)
    • 3.0, 3.5, 4.0, 5.0 mm
    • Mated Height (STEP)
    • 3.0, 3.5, 4.0, 5.0 mm
    • Number of Positions
    • 10, 14, 20, 30, 32, 36, 40, 50, 60, 80
    • Remarks on Number of Positions
    • Floating Design
    • Mating/Unmating Cycles
    • 50
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3 A
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -45 ℃
  • DF17
    0.5mm Pitch Board to Board Connector

    1. Performance Enhancement
    2. With Metal Fitting available
    3. Broad Variations in Contact Number
    4. Stacking Height 4 to 8mm
    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 4.0, 5.0, 5.5, 6.0, 7.0 mm
    • Mated Height (Max.)
    • 4.0, 6.0, 6.5, 7.0, 8.0 mm
    • Mated Height (STEP)
    • 4.0, 5.0, 5.5, 6.0, 6.5, 7.0, 8.0 mm
    • Number of Positions
    • 20, 26, 30, 40, 50, 60, 70, 80
    • Remarks on Number of Positions
    • Floating Design
    • Mating/Unmating Cycles
    • 30, 50
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3 A
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
  • FX16
    0.5 mm pitch, Next Generation High Speed Board-to-Wire Connectors

    1.Supports next-generation high speed transmissions
    2. V-by-One® HS compatible connector
    3. A patented flip-lock harness simplifies FFC applications.
    4. Vertical cable plug
    5. Multiple variations of plug style, cable type and number of positions available
    6. RoHS compliant
    • Connector Type
    • Plug, Receptacle, Housing, Others
    • Parts
    • Ground plate
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 21, 30, 31, 41, 51
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 0.5 mm
    • Contact Pitch
    • 0.5 mm
    • Connector Length
    • 20.46, 21.9, 22.4, 22.85, 23.6, 25.46, 26.9, 27.0, 27.4, 27.85, 28.6, 28.7, 30.46, 32.85, 35.4, 37.85, 40.4 mm
    • Connector Width
    • 5.5, 5.55, 6.95, 8.65, 8.7, 13.2, 13.3, 15.0 mm
    • Connector Height
    • 3.5, 3.7, 4.2, 4.28, 4.4, 5.3, 6.55 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board, Reverse off-set
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 50
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.1 μm
    • Housing Color
    • Black, Beige
    • Wire TerMin.ation Method
    • Soldering, Crimping, FFC termination
    • Recommended Wire Type
    • Shielded FFC, Discrete wire, Micro-coaxial cable
    • Recommended Min. Wire Size (AWG)
    • 30, 40
    • Recommended Max. Wire Size (AWG)
    • 28, 36
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 80, 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style