Global icon

Home Series Name
Results:4items
  • CX
    Recommended

    CX

    The Next-Generation USB Standard "USB Type-C™" Connector
    (USB Type-C™ is a registered trademark of USB Implementers Forum)

    1. Reversible interface for easy mating
    2. Conforms to the USB type-C standard
    3. Supports 10Gbps Transmission (USB 3.1 Gen.2)
    4. Clear tactile click (Excellent locking)
    5. Design with superior mechanical strength
    6. Plug: Slim overmold design
    7. Receptacle: Top-mount and mid-mount types are available. Both types offer a Hybrid PCB termination featuring easy solder reworking. The Double-row SMT type is excellent for high-speed transmission.
    8. RoHS compliant, halogen-free product

     

    Category I/O / Standard Products
    Industry Home Appliances / Flat Panel TVs
    • Connector Type
    • Plug, Receptacle, Others
    • Parts
    • Plug unit, Plug shell
    • Panel Mounting Style
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 1000 mm
    • Generic Type
    • USB Type-C
    • Industry Standard
    • USB, USB3.1
    • Safety Standards
    • Performance Characteristics
    • USB2.0, USB3.0, USB3.1 Gen2
    • Transmission Rate
    • 10.0 Gbps
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 10000
    • Number of Positions
    • 16, 24
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Friction
    • Rated Current
    • 5.0, 6.0 A
    • Rated Voltage (AC)
    • AC 20.0 V
    • Rated Voltage (DC)
    • Mounting Style
    • SMT
    • Connector Orientation
    • Right angle
    • Mounting Side
    • Standard on-Board, Standard off-set
    • Wire TerMin.ation Method
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 80, 85 ℃
    • Operating Temperature Min.
    • -40, -30, -20 ℃
    • Cable Color
  • DX
    Recommended

    DX

    Hirose original 1.27mm pitch High-Density I/O connectors

    1. 1.27mm (0.050'') contact spacing conserves valuable board space and permits ultra-high density designs.
    2. Bellow contacts create smooth and precise mating and unmating.
    3. Unique shell design assures first make/mast break grounding and overall noise protection.
    4. IDC termination allows quick and low cost termination to AWG #28 and #30 wires.
    5. Group IDC termination of 1.27mm pitch cable and loose piece contacts is possible simply by replacing the protector, allowing you to select a termination system meeting requirements, trial production and mass production, for example.
    6.Backshell and receptacle shell are made of diecast zinc alloy to redece the penetration of external EMI noise.
    7. Easy to use 'One-Touch' and 'Screw' locking mechanisms assure quick and easy 'positive' closures every time.
    8. Termination method is available in IDC, Soldering, Right Angle Dip, Straight Dip and SMT.
    9. DX with 3 cavities and 2 cavities for Co-axial contacts are newly introduced to meet the needs of high speed data transmission.
    10. Shielded Plug-in type for interface between 2 Units available.
    Category I/O / Standard Products
    Industry Home Appliances / Flat Panel TVs
    • Connector Type
    • Plug, Receptacle, Others
    • Parts
    • Cover case, Dust cap
    • Panel Mounting Style
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 90 mm
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 500, 1000
    • Number of Positions
    • 20, 28, 29, 36, 50, 68, 80, 100, 136
    • Remarks on Number of Positions
    • 3pin coax
    • Contact Pitch
    • 1.27 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Screw, Latch-lock
    • Rated Current
    • 0.5, 1.0 A
    • Rated Voltage (AC)
    • AC 125.0, 250.0 V
    • Rated Voltage (DC)
    • DC 175.0 V
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Standard on-Board
    • Wire TerMin.ation Method
    • IDC
    • Recommended Min. Wire Size (AWG)
    • 28, 30
    • Recommended Max. Wire Size (AWG)
    • 28, 30
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 60, 85 ℃
    • Operating Temperature Min.
    • -55, -10 ℃
    • Cable Color
  • TM11R
    EMI-Protected Modular Jacks

    1. Jack connectors that allow the shielded parts to be connected first during mating to protect the circuits within the set..
    2. Eight-conductor connectors comply with the ISO 8877 Standard (ISDN interface connector)"
    • Connector Type
    • Jack, Jack cable
    • Parts
    • Panel Mounting Style
    • Snap-in
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 63, 300, 720 mm
    • Generic Type
    • RJ-11, RJ-45
    • Industry Standard
    • FCC, ISO8877
    • Safety Standards
    • Performance Characteristics
    • CAT3, CAT5
    • Transmission Rate
    • 0.01, 0.1 Gbps
    • Water Resistance
    • Opening Size
    • 6, 8
    • Number of Positions
    • 2, 6, 8
    • Number of Ports
    • 1, 4
    • Metal Shields
    • Yes
    • Wire TerMin.ation Method
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 0.1, 0.5, 1.0 A
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (DC)
    • Recommended Wire Type
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Mating/Unmating Cycles
    • 200
    • Operating Temperature Max.
    • 60, 80 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Cable Color
  • UX

    UX

    USB 2.0 Standard Connectors

    1. Compatible to USB 2.0 Standard
    2. Low skew structure
    3. No heat-shrink tube needed
    4. Easy to handle plug
    5. Metal shield for SMT or DIP mounting
    6. With or without positioning boss
    7. Suitable for automatic mounting
    8. RoHS compliant
    Category I/O / Standard Products
    Industry Industrial Automation / Motors
    • Connector Type
    • Plug, Receptacle
    • Parts
    • Panel Mounting Style
    • Cable Assembly
    • No, Yes
    • Cable Length
    • Generic Type
    • MiniUSB
    • Industry Standard
    • USB
    • Safety Standards
    • Performance Characteristics
    • USB2.0
    • Transmission Rate
    • 0.48 Gbps
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 5000
    • Number of Positions
    • 5
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.8 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Latch-lock
    • Rated Current
    • 1.0 A
    • Rated Voltage (AC)
    • AC 5.0, 30.0 V
    • Rated Voltage (DC)
    • Mounting Style
    • SMT, THT
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Standard on-Board
    • Wire TerMin.ation Method
    • Soldering
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 75 ℃
    • Operating Temperature Min.
    • -30 ℃
    • Cable Color