Global icon

Home Series Name
Results:12items
  • FH12
    Recommended

    FH12 Series

    0.5 mm and 1 mm Pitch FPC/FFC Connectors

    1. Rotating one-touch ZIF mechanism
    2. Clear tactile click
    3. Supports high density mounting
    4. Top & Bottom Contact and Vertical Mount type
    5. 1 mm pitch product
    6. Reinforced actuator
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5, 1.0 mm
    • Connector Length
    • 6.4, 7.1, 8.1, 8.4, 9.1, 9.4, 9.5, 9.6, 9.9, 10.1, 10.5, 10.6, 10.9, 11.1, 11.4, 11.6, 11.9, 12.0, 12.1, 12.4, 12.5, 12.6, 13.1, 13.4, 13.5, 13.6, 14.1, 14.4, 14.5, 15.1, 15.4, 15.5, 15.6, 16.1, 16.4, 16.5, 16.6, 17.1, 17.5, 18.1, 18.4, 18.5, 19.1, 19.4, 19.5, 19.9, 20.1, 20.4, 20.5, 20.6, 21.0, 21.1, 21.4, 21.5, 21.6, 22.1, 22.5, 23.4, 23.9, 24.1, 24.4, 24.5, 25.5, 25.9, 26.6, 27.0, 27.9, 28.4, 29.1, 29.5, 30.6, 33.4 mm
    • Connector Height
    • 2.0, 2.4, 4.85 mm
    • Connector Width
    • 4.85, 6.4, 7.0 mm
    • Contact Orientation
    • Bottom, Top, Vertical
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal, Vertical
    • Actuator Position
    • Front, Vertical
    • Number of Positions
    • 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 22, 24, 25, 26, 28, 30, 32, 33, 34, 35, 36, 40, 42, 45, 49, 50, 53, 60
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5, 1.0 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Current
    • 0.5 A
  • FH28
    Recommended

    FH28 Series

    0.5 mm and 1 mm Pitch, 2.55 mm Height FPC/FFC Connectors

    1. Highly reliable connection and robust structure
    2. Simplified operations
    3. Increased FPC/FFC retention force
    4. Accepts standard 0.3 mm thick FPC/FFC
    5. Fully molded structure aids PCB layout
    6. Supports automatic pick-n-place mounting
    7. Halogen-free
    8. Multiple packing options
    Category FPC/FFC / Horizontal Type
    Industry Robots / AGV
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5, 1.0 mm
    • Connector Length
    • 9.9, 12.4, 14.9, 15.7, 18.9, 19.9, 20.7, 24.9, 25.7, 27.4, 29.9, 30.7, 32.4, 34.9, 35.7, 36.9, 38.9, 39.7, 41.9, 45.7 mm
    • Connector Height
    • 2.55 mm
    • Connector Width
    • 6.4 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • Non-ZIF, ZIF
    • Recommended FFC/FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Front
    • Number of Positions
    • 10, 15, 20, 25, 28, 30, 40, 45, 50, 55, 60, 64, 68, 74, 80
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5, 1.0 mm
    • Number of Rows (Lead/PCB Side)
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Current
    • 0.5 A
  • FH28K
    Recommended

    FH28K Series

    0.5mm pitch, 2.55mmheight,Heat resistance 125℃, Connectors for FPC/FFC

    1. Satisfies severe automotive requirements : Heat resistance 125℃
    2. Firm & clear tactile click to confirm lock completion
    3. Robust lock design preventing actuator coming off
    4. FPC tabs allow high connection reliability
    5. High FPC retention force
    6. User-friendly: Improved FPC insertion and 0.3mm FPC/FFC thickness
    7. RoHS compliant, Halogen-free product

    Category FPC/FFC / Horizontal Type
    Industry Medical / Ultrasonographs
    • Connector Type
    • Mounting Pitch
    • Connector Length
    • Connector Height
    • Connector Width
    • Contact Orientation
    • ZIF/Non-ZIF/LIF
    • Non-ZIF
    • Recommended FFC/FPC
    • FPC/FFC Insertion Direction
    • Actuator Position
    • Number of Positions
    • Remarks on Number of Positions
    • Contact Pitch
    • Number of Rows (Lead/PCB Side)
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • Operating Temperature Min.
    • Rated Voltage (AC)
    • Rated Voltage (DC)
    • Rated Current
  • FH52
    Recommended

    FH52 Series

    0.5mm and 1mm Pitch, 2mm Height, FPC/FFC ZIF Connectors

    1. Highly reliable connection and robust structure
    2. Product variations capable of meeting a range of needs
    3. Simplified operations
    4. Increased retention force
    5. Accepts standard 0.3mm thick FPC/FFC
    6. Fully molded structure aids PCB layout
    7. Halogen-free
    8. Supports automatic pick-n-place mounting
    9. Multiple packing options
    Category FPC/FFC / Horizontal Type
    Industry IoT / Patient Care Equipment
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5, 1.0 mm
    • Connector Length
    • 7.3, 8.3, 9.1, 9.3, 9.8, 10.1, 10.3, 11.8, 13.3, 14.3, 15.1, 15.3, 16.1, 16.3, 16.8, 17.1, 17.3, 18.3, 19.3, 20.1, 20.3, 21.1, 24.3, 25.3, 26.8, 29.3, 30.1, 34.3, 35.1, 36.3, 38.3 mm
    • Connector Height
    • 2.0 mm
    • Connector Width
    • 5.0, 5.7 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Front
    • Number of Positions
    • 4, 6, 8, 10, 11, 12, 15, 16, 18, 20, 22, 24, 25, 26, 28, 30, 32, 40, 42, 45, 50, 60, 64, 68
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5, 1.0 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Current
    • 0.5 A
  • FH52K
    Recommended

    FH52K Series

    0.5 mm Pitch, 2 mm Height 125℃ Heat Resistant, FPC/FFC Connector

    1. 125℃ heat resistant connector to satisfy sever automotive requirements
    2. Robust lock structure with unique contact design
    3. Increased FPC/FFC retention force with tabs
    4. Easy visual inspection and enhanced PCB retention force by L-shaped metal fittings
    5. Board area under the connector is available for PCB patterning
    6. Compatible with automatic mounting
    7. RoHS compliant, Halogen-free product

    Category FPC/FFC / Horizontal Type
    Industry IoT / Patient Care Equipment
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 21.1, 22.1 mm
    • Connector Height
    • 2.0 mm
    • Connector Width
    • 5.7 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • Non-ZIF, ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Front
    • Number of Positions
    • 32, 34
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Current
    • 0.5 A
  • FH58
    Recommended

    FH58 Series

    0.2mm/0.25mm Pitch, 0.9mm Height, Top and Bottom Contact, Back Flip, High FPC Retention Force Connector

    1. Maximizes board space
    2. High FPC retention force
    3. High reliability top and bottom contact structure
    4. Supports high-speed transmissions
    5. Environmentally friendly
    Category FPC/FFC / Horizontal Type
    Industry IoT / Patient Care Equipment
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.4, 0.5 mm
    • Connector Length
    • 3.5, 7.8, 8.6, 9.8, 11.8 mm
    • Connector Height
    • 0.9 mm
    • Connector Width
    • 3.1 mm
    • Contact Orientation
    • Top & Bottom
    • ZIF/Non-ZIF/LIF
    • Non-ZIF, ZIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Back
    • Number of Positions
    • 7, 31, 35, 41, 51
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.2, 0.25 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • USB3.0, eDP, MIPI
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Current
    • 0.2 A
  • FH72
    Recommended

    FH72 Series

    0.3mm Pitch, 0.9mm Height, Top Contact One Action Lock, High FPC Retention Force Connector

    1. Space-saving design
    2. Automatic one action lock design
    3. High FPC retention force
    4. Easy FPC insertion
    5. Compatible with 0.2mm thickness FPC
    6. Detect FPC Mis-Mating with Original Structure
    7. Environmental

     

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.6 mm
    • Connector Length
    • 6.7 mm
    • Connector Height
    • 0.9 mm
    • Connector Width
    • 3.5 mm
    • Contact Orientation
    • Top
    • ZIF/Non-ZIF/LIF
    • Non-ZIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Number of Positions
    • 11
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.3 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Current
    • 0.2 A
  • FH26

    FH26 Series

    0.3 mm Pitch, 1.0 mm Height FPC Connector

    1. Low-profile 0.3 mm pitch FPC connector
    2. Easy PCB Mounting
    3. Fully molded structure aids PCB layout
    4. Rotating one-touch ZIF mechanism
    5. Easy FPC insertion
    6. FPC. Accepts standard 0.2 mm thick FPC
    7. Supports automatic pick-n-place mounting
    8. Halogen-free
    9. Multiple packing options
    Category FPC/FFC / Horizontal Type
    Industry Robots / Drone
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.6 mm
    • Connector Length
    • 5.4, 6.0, 6.6, 7.2, 7.8, 8.4, 9.0, 9.6, 10.2, 10.8, 11.4, 12.0, 12.6, 13.2, 13.8, 15.0, 16.8, 18.0, 18.6, 19.8, 22.8 mm
    • Connector Height
    • 1.0 mm
    • Connector Width
    • 3.5 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • Non-ZIF, ZIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Front
    • Number of Positions
    • 13, 15, 17, 19, 21, 23, 25, 27, 29, 31, 33, 35, 37, 39, 41, 45, 51, 55, 57, 61, 71
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.3 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Current
    • 0.2 A
  • FH29

    FH29 Series

    0.2 mm Pitch, 1.2 mm Height, FPC Connector

    1.Space saving and light weight
    2.Easy mounting in double-sided lead design: 0.4 mm mounting lead pitch
    3.FPC alignment mechanism enables high connection reliability
    4.Unique and user-friendly actuator operation:
    Tactile sensation allows reliable actuator retention
    5.Board surface under the connector is available for PCB patterning
    6.Suitable for FPC with mating area thickness of 0.2 +/- 0.03 mm
    7. Satisfies RoHS requirements
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.4 mm
    • Connector Length
    • 6.22, 6.62, 8.62, 9.82, 10.62, 11.82, 13.82, 15.82, 17.82, 19.82, 21.82, 23.82, 25.82 mm
    • Connector Height
    • 1.2 mm
    • Connector Width
    • 4.55 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Front
    • Number of Positions
    • 22, 24, 34, 40, 44, 50, 60, 70, 80, 90, 100, 110, 120
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.2 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • USB3.0
    • Transmission Rate
    • 5.0 Gbps
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 40.0 V
    • Rated Voltage (DC)
    • DC 40.0 V
    • Rated Current
    • 0.25 A
  • FH36

    FH36 Series

    0.3 mm Pitch, 1.0 mm above the board Flexible Printed Circuit ZIF Connectors

    1. Low-profile and light weight
    2. Easy solderability on the PC board
    3. Conducive traces on the PCB can run under the connector
    4. Easy FPC insertion and reliable electrical connection
    5. FPC position hold
    6. Accepts standard FPC thickness
    7. Board placement with automatic equipment
    8. Halogen-free * (FH36W Series)
    *As defined by IEC61249-2-21
    Category FPC/FFC / Horizontal Type
    Industry Medical / Ultrasonographs
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.6 mm
    • Connector Length
    • 4.9, 6.1, 6.7, 7.3, 8.5, 9.1, 9.7, 10.3, 10.9, 11.5, 12.1, 13.3, 15.1, 16.9, 19.9 mm
    • Connector Height
    • 1.0 mm
    • Connector Width
    • 2.75 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Front
    • Number of Positions
    • 11, 15, 17, 19, 23, 25, 27, 29, 31, 33, 35, 39, 45, 51, 61
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.3 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Current
    • 0.2 A
  • FH43B

    FH43B Series

    0.2 mm Pitch, 0.9 mm Height FPC Connectors

    1. 0.2 mm pitch low profile bottom contact FPC connector
    2. Easy PCB mounting
    3. Supports high-speed transmissions
    4. Molded structure aids PCB layout
    5. Rotating one-touch ZIF mechanism
    6. Easy FPC insertion
    7. Insertion check window
    8. Accepts standard 0.2 mm thick FPC
    9. Halogen-free available (FH43BW Series)
    *Defined in accordance with IEC61249-2-21
    10.Available for 500 pieces packaging
    Category FPC/FFC / Horizontal Type
    Industry IoT / Patient Care Equipment
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.4, 0.5 mm
    • Connector Length
    • 5.8, 6.3, 6.6, 7.4, 7.8, 8.6, 9.8, 10.6, 11.8, 13.8, 15.3, 15.8 mm
    • Connector Height
    • 0.9 mm
    • Connector Width
    • 2.85 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • Non-ZIF, ZIF
    • Recommended FFC/FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Front
    • Number of Positions
    • 19, 21, 25, 29, 31, 35, 41, 45, 51, 55, 61, 71
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.2, 0.25 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Current
    • 0.2 A
  • FH53M

    FH53M Series

    0.25mm, 0.3mm Pitch, 0.65 mm Height, Top Contact, Back Flip FPC Connector

    1. Reduced width with 0.25mm, 0.3mm (FH53M) fine pitch minimizes mounting area.
    2. Short depth: 3.2 mm (locked position)
    3. FPC thickness at contact area: 0.12 +/- 0.02 mm (Top contact)
    4. Multi-functional chucking metal for FPC temporary holding and improved connection reliability
    5. Movable lock metal allows horizontal FPC insertion/withdrawal
    6. Wide tapers for smooth FPC insertion
    7. Solder wicking and flux penetration prevention
    8. Board area under the connector is available for PCB patterning
    9. Outer lead design for visual check
    10. RoHS compliant, halogen-free product
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 3.5 mm
    • Connector Height
    • 0.65 mm
    • Connector Width
    • 3.2 mm
    • Contact Orientation
    • Top
    • ZIF/Non-ZIF/LIF
    • Non-ZIF, ZIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Back
    • Number of Positions
    • 7
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.25 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • eDP, MIPI
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Current
    • 0.2 A
Results:12items