Global icon

Home Series Name
Results:5items
  • CX
    Recommended

    CX Series

    The Next-Generation USB Standard "USB Type-C™" Connector
    (USB Type-C™ is a registered trademark of USB Implementers Forum)

    1. Reversible interface for easy mating
    2. Conforms to the USB type-C standard
    3. Supports 10Gbps Transmission (USB 3.1 Gen.2)
    4. Clear tactile click (Excellent locking)
    5. Design with superior mechanical strength
    6. Plug: Slim overmold design
    7. Receptacle: Top-mount and mid-mount types are available. Both types offer a Hybrid PCB termination featuring easy solder reworking. The Double-row SMT type is excellent for high-speed transmission.
    8. RoHS compliant, halogen-free product

     

    Category I/O / Standard Products
    Industry IoT / Patient Care Equipment
    • Connector Type
    • Plug, Receptacle, Others
    • Parts
    • Plug unit, Plug shell
    • Panel Mounting Style
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 1000 mm
    • Generic Type
    • USB Type-C
    • Industry Standard
    • USB, USB3.1
    • Safety Standards
    • Performance Characteristics
    • USB2.0, USB3.0, USB3.1 Gen2
    • Transmission Rate
    • 0.48, 10.0 Gbps
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 10000
    • Number of Positions
    • 16, 24
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Friction
    • Rated Current
    • 5.0, 6.0 A
    • Rated Voltage (AC)
    • AC 20.0 V
    • Rated Voltage (DC)
    • Mounting Style
    • SMT
    • Connector Orientation
    • Right angle
    • Mounting Side
    • Standard on-Board, Standard off-set
    • Wire TerMin.ation Method
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 80, 85 ℃
    • Operating Temperature Min.
    • -40, -30, -20 ℃
    • Cable Color
  • HR30
    Recommended

    HR30 Series

    Miniature Waterproof Plastic Connectors

    1. Small-size with low profile
    2. Waterproof construction
    3. Push/pull lock
    4. Light weight
    5. Clamp structure
    6. Easy mating operation
    7. Mis-insertion prevention
    8. Mating mark
    9. Complies with the RoHS requirements

    • Connector Type
    • Plug, Receptacle, Jack, Contact, Accessory
    • Parts
    • Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 2.0, 5.0 A
    • Rated Voltage (AC)
    • AC 30.0, 100.0 V
    • Rated Voltage (DC)
    • DC 42.0, 140.0 V
    • Number of Positions
    • 3, 6, 10, 12
    • Remarks on Number of Positions
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Water Resistance
    • IP 68
    • Contact Resistance
    • Withstanding Voltage
    • 300 V Max.
    • Locking Style
    • Friction, Push-pull
    • Wire TerMin.ation Method
    • Soldering, Crimping
    • Cable Outer Diameter
    • 3.9, 4.6, 6.6 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • THT
    • Contact Plating
    • Gold
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 h
    • Shell Material
    • Plastic
    • Finish on Shell
  • LF
    Recommended

    LF Series

    Miniature Waterproof Shielded Connectors<

    1. Ease of shielded termination and connector assembly
    2. Water and dust protected
    3. Simplified assembly procedure
    4. Bayonet lock
    5. Acquired safety standard
    6. High current rating capacity (see function chart)

    Category Wire-to-Wire / External Connection
    Industry IoT / Patient Care Equipment
    • Connector Type
    • Plug, Receptacle, Jack, Accessory
    • Parts
    • Flange, Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, TÜV
    • Performance Characteristics
    • Rated Current
    • 2.0, 5.0, 10.0 A
    • Rated Voltage (AC)
    • AC 30.0, 125.0 V
    • Rated Voltage (DC)
    • DC 42.0, 125.0, 175.0 V
    • Number of Positions
    • 3, 4, 6, 11, 12, 20
    • Remarks on Number of Positions
    • 11: 4Pin*10A + 7Pin*2A
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Water Resistance
    • IP 67, 68
    • Contact Resistance
    • Withstanding Voltage
    • 300, 1250 V Max.
    • Locking Style
    • Friction, Screw, Bayonet
    • Wire TerMin.ation Method
    • Soldering
    • Cable Outer Diameter
    • 5.0, 7.3, 8.7 mm
    • Mating/Unmating Cycles
    • 1000
    • Finger Protection
    • No
    • Metal Shields
    • No, Yes
    • Mounting Style
    • THT
    • Contact Plating
    • Gold
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48, 500 h
    • Shell Material
    • Metal
    • Finish on Shell
    • Nickel, Chrome
  • ST

    ST Series

    Interface Connectors for Portable Terminal Devices

    1. Strong locking mechanism
    2. Prevention against reversed or angle insertion
    3. Optimal I/F for Small Devices
    4. Multiple Variations
    5. Cable Options

     

    • Connector Type
    • Others
    • Parts
    • Clamp, Bushing
    • Panel Mounting Style
    • Cable Assembly
    • Cable Length
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • Mating/Unmating Cycles
    • 10000
    • Number of Positions
    • Remarks on Number of Positions
    • Contact Pitch
    • Contact Plating
    • Gold
    • Locking Style
    • Rated Current
    • 1.0 A
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (DC)
    • Mounting Style
    • Connector Orientation
    • Mounting Side
    • Standard on-Board, Reverse off-set
    • Wire TerMin.ation Method
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 80 ℃
    • Operating Temperature Min.
    • -30 ℃
    • Cable Color
  • ZX

    ZX Series

    Micro-USB connectors meeting USB 2.0 Standard

    Extremely small highly reliable connectors complying with physical, electrical and environmental requirements of Micro-USB standard (USB 2.0). Receptacles and plugs are available in a wide variety of mounting and termination styles, allowing their use in various applications.

    1. Size reduction
    2. Receptacle styles
    3. Plug styles
    4. Smooth mating and unmating
    5. Hirose was the first company to obtain a Micro-USB certification (TID number).

     

    • Connector Type
    • Plug, Receptacle, Others
    • Parts
    • Plug shell
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • 1000, 1500 mm
    • Generic Type
    • MicroUSB
    • Industry Standard
    • USB
    • Safety Standards
    • Performance Characteristics
    • USB2.0
    • Transmission Rate
    • 0.48 Gbps
    • Water Resistance
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 hours h
    • Mating/Unmating Cycles
    • 10000
    • Number of Positions
    • 5
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.65 mm
    • Contact Plating
    • Gold
    • Locking Style
    • Latch-lock
    • Rated Current
    • 1.8 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • Mounting Style
    • SMT, THT
    • Connector Orientation
    • Straight, Right angle
    • Mounting Side
    • Standard on-Board, Reverse on-Board, Reverse off-set, Standard bottom-mount
    • Wire TerMin.ation Method
    • Soldering
    • Recommended Min. Wire Size (AWG)
    • 28
    • Recommended Max. Wire Size (AWG)
    • 26
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -30 ℃
    • Cable Color
    • Black
Results:5items