Global icon

Home Series Name
Results:5items
  • FX2
    Recommended

    FX2 Series

    1.27mm Pitch Multi-function Two Piece Connectors

    1. Various connection with various product line
    2. Easy One-Touch Operation
    3. Board to board type
    (1) Prevents flux penetration
    (2) Stack height 12mm to 16mm
    (3) Mis-insertion preventive mechanism
    4. Board to cable type
    (1) Positive lock with easy operation
    (2) Applicable cable/ 28 AWG
    5. SMT type
    Robust design with metal hold-down
    • Connector Type
    • Receptacle, Socket, Header
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 20, 32, 40, 52, 60, 68, 80, 100, 120
    • Number of Rows (Interface)
    • 2, 4
    • Mounting Pitch
    • 0.635, 1.27 mm
    • Contact Pitch
    • 0.635, 1.27, 2.54 mm
    • Connector Length
    • 18.05, 22.75, 25.67, 25.75, 27.83, 30.33, 30.37, 30.75, 35.45, 37.95, 38.37, 38.45, 40.53, 43.03, 43.07, 43.45, 46.07, 48.15, 48.53, 50.65, 51.15, 53.23, 55.73, 56.15, 58.31, 60.81, 60.85, 63.85, 65.93, 68.43, 68.85, 73.55, 76.55, 78.63, 81.13, 86.25 mm
    • Connector Width
    • 7.0, 7.5, 9.0, 11.2, 15.0, 16.0 mm
    • Connector Height
    • 7.0, 7.5, 8.5, 8.6, 8.75, 9.5, 9.7, 10.5, 11.2, 11.5, 12.5, 19.1 mm
    • Mounting Style
    • SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No, Yes
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 500
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.2 μm
    • Housing Color
    • Black, Brown
    • Wire TerMin.ation Method
    • IDC
    • Recommended Wire Type
    • Flat cable
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
  • FX20
    Recommended

    FX20 Series

    [FunctionMAX™]

    0.5 mm Pitch, Board to Board Connector with Floating Structure

    1. 0.5 mm pitch
    2. Connection type: Right angle / Vertical
    3. Pin counts : 20, 40, 60, 80, 100, 120 and 140
    4. Floating range: ± 0.6 to 0.8 mm in the X direction and +/- 0.6 mm in the Y direction
    5. A double beam contact structure produces a highly reliable contact (Refer to the figure on the right)
    6. Current capacity: 0.5 A per pin
    7. Effective mating length of 1.5 mm
    8. No conductive trace surface is not specified
    9. Contains the vacuum pick up area needed to allow automatic mounting
    10.Self-aligning and self-guiding structure

     

    Category Board-to-Board, Board-to-FPC / Perpendicular Connection
    Industry Medical / MRI/CT
    • Connector Type
    • Receptacle, Header
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 15.0, 20.0, 25.0 mm
    • Mated Height (Max.)
    • 20.0, 25.0, 30.0 mm
    • Mated Height (STEP)
    • 15.0, 20.0, 25.0, 30.0 mm
    • Number of Positions
    • 20, 40, 60, 80, 100, 120, 140
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Mating/Unmating Cycles
    • 50
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55, -15 ℃
  • FX30
    Recommended

    FX30 Series

    [FunctionMAX™]

    13-25 A Compatible, Position Misalignment Absorption Type Power Supply Connector for PCB Connections

    1. Contact Pitch: 3.81 mm,7.62mm
    2. Current Capacity: 13~25 A/pin
    3. Connection Type:Coplanar / Vertical / Parallel
    4. Number of Pos.: 2 / 3 / 4 / 5 Pos.
    5. Position Misalignment Absorption Movable Amount: +/-0.3 mm
    6. Effective Mating Length: 2 mm
    7. Multi-point Contact Structure
    8. Low Insertion / Extraction Force
    9. Robustness
    10. Large Guide Form Leads Superior Mating Ability
    11. Protected structure
    12. UL, C-UL and TUV certifications have been achieved.

     

    • Connector Type
    • Receptacle, Header
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 3.81, 7.62 mm
    • Mounting Pitch
    • 3.81, 7.62 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 20.0, 25.0, 30.0 mm
    • Mated Height (Max.)
    • 20.0, 25.0, 30.0 mm
    • Mated Height (STEP)
    • 20.0, 25.0, 30.0 mm
    • Number of Positions
    • 2, 3, 4, 5
    • Remarks on Number of Positions
    • Floating Design
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 20.0, 22.0, 23.0, 24.0, 25.0 A
    • Rated Voltage (AC)
    • AC 250.0, 600.0 V
    • Rated Voltage (DC)
    • DC 250.0, 600.0 V
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
  • FX6

    FX6 Series

    0.8mm Pitch Stacking Height 5 to 9mm Connector

    1. Stacking Height 5 to 9mm
    2. Effective Contact Length 1.7mm
    3. Mating Guide
    The self-alignment for mating action exhibits a high guide level at ±1mm.
    4. Automatic Mounting
    5. SMT Coplanarity
    The lead coplanarity on the SMT soldered area is maintained with the high accuracy of less than 0.1mm.
    • Connector Type
    • Receptacle, Header
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.8 mm
    • Mounting Pitch
    • 0.8 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 5.0, 6.0, 7.0 mm
    • Mated Height (Max.)
    • 7.0, 8.0, 9.0 mm
    • Mated Height (STEP)
    • 5.0, 6.0, 7.0, 8.0, 9.0 mm
    • Number of Positions
    • 12, 20, 30, 40, 50, 60, 80, 100
    • Remarks on Number of Positions
    • Floating Design
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (DC)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
  • MDF7

    MDF7 Series

    2.54mm Pitch Bottom Entry Type Connector

    1. Board to Board Size Freely Settable
    2. Integrity of Parts Mounted Surface
    3. Wide Variation
    Single-row product, double-row product, tin plated and gold plated products are lined up.
    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 2.54 mm
    • Mounting Pitch
    • 2.54 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 2.54, 5.08, 15.0, 22.06 mm
    • Mated Height (Max.)
    • 2.54, 5.08, 5.5, 8.0, 12.0, 15.0, 22.06 mm
    • Mated Height (STEP)
    • 2.54, 5.08, 15.0, 22.06 mm
    • Number of Positions
    • 3, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 30, 34, 48, 60
    • Remarks on Number of Positions
    • Floating Design
    • Mating/Unmating Cycles
    • 30, 50
    • Mounting Style
    • SMT, THT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold, Tin
    • Rated Current
    • 3.0 A
    • Rated Voltage (AC)
    • AC 250.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃