Global icon

Home Series Name
Results:2items
  • TM-DS

    TM-DS Series

    Right Angle THT Type Modular Jack
    • Connector Type
    • Receptacle
    • Parts
    • Panel Mounting Style
    • Cable Assembly
    • No
    • Cable Length
    • Generic Type
    • RJ-11, RJ-45
    • Industry Standard
    • FCC
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Water Resistance
    • Opening Size
    • 4, 6, 8, 12
    • Number of Positions
    • 2, 4, 6, 8, 10, 12, 14, 16, 18, 20, 24, 32, 48
    • Number of Ports
    • 1, 2, 3, 4, 8
    • Metal Shields
    • No
    • Wire TerMin.ation Method
    • Mounting Style
    • Connector Orientation
    • Contact Plating
    • Gold
    • Rated Current
    • 0.1, 0.5 A
    • Rated Voltage (AC)
    • AC 125.0, 150.0 V
    • Rated Voltage (DC)
    • DC 56.5 V
    • Recommended Wire Type
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Mating/Unmating Cycles
    • 200
    • Operating Temperature Max.
    • 60, 80, 85 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Cable Color
  • TM11R

    TM11R Series

    EMI-Protected Modular Jacks

    1. Jack connectors that allow the shielded parts to be connected first during mating to protect the circuits within the set..
    2. Eight-conductor connectors comply with the ISO 8877 Standard (ISDN interface connector)"
    • Connector Type
    • Jack, Jack cable
    • Parts
    • Panel Mounting Style
    • Snap-in
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 63, 300, 720 mm
    • Generic Type
    • RJ-11, RJ-45
    • Industry Standard
    • FCC, ISO8877
    • Safety Standards
    • Performance Characteristics
    • CAT3, CAT5
    • Transmission Rate
    • 0.01, 0.1 Gbps
    • Water Resistance
    • Opening Size
    • 6, 8
    • Number of Positions
    • 2, 6, 8
    • Number of Ports
    • 1, 4
    • Metal Shields
    • Yes
    • Wire TerMin.ation Method
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 0.1, 0.5, 1.0 A
    • Rated Voltage (AC)
    • AC 125.0 V
    • Rated Voltage (DC)
    • Recommended Wire Type
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Mating/Unmating Cycles
    • 200
    • Operating Temperature Max.
    • 60, 80 ℃
    • Operating Temperature Min.
    • -25 ℃
    • Cable Color
Results:2items