Global icon

Results:2items
  • BF4-IR2

    BF4-IR2 Series

    Ultra Small AOC
    0.05 to 6.25Gbps, Bidirectional Optical Transmission Type Active I/F Connector


    1. Mating Durability of 1,000 Cycles
    2. Built-in LED for Connection Confirmation
    3. High Flexibility 2 Core Fiber
    4. Low Power Consumption

     

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Generic Type
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 1000, 2000, 3000, 4000, 5000 mm
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Mating/Unmating Cycles
    • 1000
    • Recommended Optical Fiber
    • Return Loss
    • Attenuation
    • Insertion Loss
    • Fiber Material
    • Silica glass
    • Operating Wavelength
    • 850 nm
    • Operating Temperature Max.
    • 60 ℃
    • Operating Temperature Min.
    • -10 ℃
  • BF4M

    BF4M Series

    Active Optical Connector
    1. Optical Transmissions Achieved by Simplified Electrical Connections
    2. High Speed Signal Transmissions with No EMI Noise
    3. Highly Flexible Optical Fiber
    4. Long Distance, High Speed and High Quality Signal Transmissions
    5. Low Power Consumption
    6. Space-Saving and Low Profile Design with 1.5mm Height
    7. Hirose offers a wide array of optical in-line and device to device connection types.

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Generic Type
    • Cable Assembly
    • No, Yes
    • Cable Length
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Mating/Unmating Cycles
    • 50
    • Recommended Optical Fiber
    • Return Loss
    • Attenuation
    • Insertion Loss
    • Fiber Material
    • Silica glass
    • Operating Wavelength
    • Operating Temperature Max.
    • 60 ℃
    • Operating Temperature Min.
    • -10 ℃
Results:2items