Global icon

Results:3items
  • MRF14
    Recommended

    MRF14 Series

    Non-Magnetic, Long-Life Connector

    <Whole Series>
    1. Non-magnetic
    2. Long life (Mating Durability : 60,000 times)
     

    <Coaxial Type>
    1. Available in 4, 8pos. Housing
    2. High Impedance Matching
    3. Easy Insertion and Removal, Low Insertion and Removal Force


    <Signal Type>
    1. 14pos. Housing
    2. Compact and Lightweight Design
    3. Support for Through-Hole Mounting and In- Line Cable Harness

    • Connector Type
    • Plug, Jack, Contact
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 1.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 60000
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • 1.37, 1.42 mm
    • Min. Wire Insulation Diameter
    • 1.37, 1.42 mm
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • Connector Type Details
    • Housing
  • H.FL

    H.FL Series

    SMT Low Profile Small Coaxial Connector

    1. Compact 50Ω Coaxial Connector
    2. Ultra-fine Coaxial (Fluorinated Resin Insulated) Cables
    3. RF Performance (up to 3GHz)
    4. Supports Automatic Mounting
    5. Clear, Tactile Lock
    6. RoHS2Compliant

    • Connector Type
    • Plug, Receptacle, Adapter, Others
    • Parts
    • Generic Type
    • SMA
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 35, 40, 50, 60, 70, 80, 90, 100, 110, 120, 130, 140, 150, 160, 170, 180, 190, 200, 250, 260, 280, 300, 350, 400, 450, 500, 600, 700, 800, 900, 1000 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 2.0, 3.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 50, 500
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold, Silver
    • Outer Contact Plating
    • Nickel, Silver
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 1.32, 1.37, 1.48, 1.49 mm
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85, 90 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Gray, Black
    • Type 1 Mating Face Connector
    • SMA
    • Type 2 Mating Face Connector
    • H.FL
    • Return Loss
    • Connector Type Details
    • Accessory
  • MRF18

    MRF18 Series

    Vertical Mating, Non-Magnetic 8-channel Coaxial Connector

    1. Non-Magnetic coaxial connector
    2. Small Size & Light Weight
    3. Vertical mate, horizontal cable out
    4. High lock strength & cable pull resistance
    5. Easy cable termination with soldering both center and outer conductors
    6. Flow mounting or manual soldering for PCB mounting
    7. Applicable cable ranges from  1.13 to 1.8 mm
    8. RoHS compliant
    • Connector Type
    • Plug, Receptacle
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 2.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 30
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Tin
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • 1.8 mm
    • Min. Wire Insulation Diameter
    • 1.13 mm
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • Connector Type Details
Results:3items