Global icon

Home Series Name
Results:5items
  • BM23FR
    Recommended

    BM23FR Series

    0.35mm Pitch, 0.6mm & 0.8mm Stacking Height, FPC to Board Connectors

    1. Space saving: 0.35mm pitch, 0.6mm& 0.8mm stacking height, 1.98mm depth
    2. Robust structure with metal fittings
    3. Large vacuum pick & place area configured in space with 1.98mm depth
    4. Clear tactile click
    5. Highly reliable 2-point contact and retention force with clipping contact design
    6. Supports USB 3.1 gen.2 (10Gbps) transmission
    7. Solder wicking prevention
    8. Contact protection against dust
    Category Board-to-Board, Board-to-FPC / Mezzanine Connection
    Industry Robots / Drone
    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.35 mm
    • Mounting Pitch
    • 0.35 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 0.6, 0.8 mm
    • Mated Height (Max.)
    • 0.6, 0.8 mm
    • Mated Height (STEP)
    • 0.6, 0.8 mm
    • Number of Positions
    • 6, 8, 10, 12, 16, 18, 20, 24, 30, 34, 40, 50, 60
    • Remarks on Number of Positions
    • Floating Design
    • Mating/Unmating Cycles
    • 10
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
  • BM23PF
    Recommended

    BM23PF Series

    0.35mm pitch, 0.8mm height, Board to Board or Board to FPC Connectors with Rated Current Up to 5A

    1. Rated current 5A
    2. Highly reliable contact design
    3. Good mating operation
    4. Supports USB3.1 Gen.2 (10Gbps) transmission
    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.35 mm
    • Mounting Pitch
    • 0.35 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 0.8 mm
    • Mated Height (Max.)
    • 0.8 mm
    • Mated Height (STEP)
    • 0.8 mm
    • Number of Positions
    • 10, 14, 20, 24, 30, 40, 42, 46, 54
    • Remarks on Number of Positions
    • Floating Design
    • Mating/Unmating Cycles
    • 10
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3, 4.0 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
  • BM28
    Recommended

    BM28 Series

    0.35mm pitch, 0.6mm height, Board to Board or Board to FPC Connectors with Rated Current Up to 5A

    1. Rated current 5A
    2. Highly reliable contact design
    3. Good mating operation
    4. Supports USB3.1 Gen.2 (10Gbps) transmission
    • Connector Type
    • Plug, Receptacle, Header
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • USB2.0, USB3.0, USB3.1
    • Transmission Rate
    • 10.0 Gbps
    • Contact Pitch
    • 0.35 mm
    • Mounting Pitch
    • 0.35 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 0.6 mm
    • Mated Height (Max.)
    • 0.6 mm
    • Mated Height (STEP)
    • 0.6 mm
    • Number of Positions
    • 6, 10, 16, 18, 20, 24, 30, 34, 36, 40, 44, 50, 58, 60
    • Remarks on Number of Positions
    • Floating Design
    • Mating/Unmating Cycles
    • 10
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 5.0 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
  • BM29
    Recommended

    BM29 Series

    Ultra-small, power/signal contact design for Board-to-Board/FPC-to-Board providing 3A max current

    1. Space-saving design
    Compact and flexible design ideal for mobile devices.
    ・Pitch : 0.35mm, Depth : 1.5mm, Stacking height : 0.6mm
    2. Equipped with power contacts capable of handling up to 3A current.
    ・ Rated current : 3A (power contact), 0.3A (signal contact)
    3. The proprietary metal guide prevents the connector from being damaged against offset mating.
    4. A tactile click ensures secure mating.
    5. 2-points of contact offer high contact reliability.
    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • USB3.1
    • Transmission Rate
    • 10.0 Gbps
    • Contact Pitch
    • 0.35 mm
    • Mounting Pitch
    • 0.35 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 0.6 mm
    • Mated Height (Max.)
    • 0.6 mm
    • Mated Height (STEP)
    • 0.6 mm
    • Number of Positions
    • 2, 4, 6, 24
    • Remarks on Number of Positions
    • Signal:2 Power:2, Signal:6 Power:2, Signal:24 Power:2, Signal:4 Power:2
    • Floating Design
    • Mating/Unmating Cycles
    • 10
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 3.0 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
  • BM46
    Recommended

    BM46 Series

    1. Multi-RF capable Board-to-Board connector, World’s smallest width class
      Pitch : 0.35mm, Width : 2.0mm,
    Stacking height : 0.6mm
    2. Contact design ideal for both high-speed digital transmission
    and RF signal
    3. Superior RF Signal Transmission
     V.S.W.R. 0~3GHz  :1.3MAX
                      3~6GHz  :1.4MAX
                      6~12GHz:1.6MAX
    4. Center shield prevents signal noise between opposing rows
    5. Robust metal mating guides

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.35 mm
    • Mounting Pitch
    • 0.35 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 0.6 mm
    • Mated Height (Max.)
    • 0.6 mm
    • Mated Height (STEP)
    • Number of Positions
    • 12
    • Remarks on Number of Positions
    • Floating Design
    • No
    • Mating/Unmating Cycles
    • 10
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3 A
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃