Global icon

Home Series Name
Results:9items
  • FH34
    Recommended

    FH34 Series

    0.5mm Pitch, 1.0mm above the board Top and Top/Bottom Contact, Back-Flip
    Actuator Flexible Printed Circuit & Flexible Flat Cable ZIF Connectors

    1. Low-profile
    With the 1.0mm above the board and width of 3.8mm the connectors are used in space saving applications.
    2. FH34SRJ : Increased FPC/FFC retention force
    As compared with existing similar construction connectors :
    * In horizontal direction : Approximately 2.6 times higher
    * In vertical direction : Approximately 2 times higher
    3. FH34D : Mechanical lock type
    FPC/FFC retention force can be further enhanced by the mechanism of lock contacts.
    * In horizontal direction : Approximately 2.5N higher than FH34SRJ
    4. Unique Back-Flip rotating actuator
    The rotating actuator opens from the back of the connector, assuring reliable electrical and mechanical
    connection.
    5. Easy FPC insertion and reliable electrical connection
    Proven Flip Lock actuator allows easy insertion of FPC and provides a tactile sensation when fully closed,
    confirming complete electrical and mechanical connection.
    6. Delivered with the actuator open
    FPC/FPC can be immediately inserted without the need for the opening of the actuator.
    7. Accepts standard FPC thickness
    0.3mm thick standard Flexible Printed Circuit (FPC) can be used. This is the only ultra-low profile ZIF
    connector using standard FPC.
    8. Conductive traces on the PCB can run under the connector
    No exposed contacts on the bottom of the connector.
    9. Halogen-free*
    *As defined by IEC61249-2-21
    Br-900ppm maximum, Cl-900ppm maximum,
    Cl + Br combined-1,500ppm maximum
    10. Board placement with automatic equipment
    Flat upper surface and tape and reel packaging facilitate vacuum pick-up and placement.
    Standard reel packaging contains 5000 connectors.

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 4.0, 4.5, 5.0, 5.5, 6.0, 6.5, 7.0, 7.5, 8.0, 9.0, 10.0, 11.0, 12.0, 13.0, 14.0, 15.0, 17.0, 19.0, 22.0, 24.5, 27.0 mm
    • Connector Height
    • 1.0 mm
    • Connector Width
    • 3.8, 3.82 mm
    • Contact Orientation
    • Top & Bottom
    • ZIF/Non-ZIF/LIF
    • Non-ZIF, ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Back
    • Number of Positions
    • 4, 5, 6, 7, 8, 9, 10, 11, 12, 14, 16, 18, 20, 22, 24, 26, 30, 34, 40, 50
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • USB3.1, eDP, MIPI, SATA, PCIe Gen 3, MIPI D-PHY, eDP1.3
    • Transmission Rate
    • Operating Temperature Max.
    • 85, 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Current
    • 0.5 A
  • FH55
    Recommended

    FH55 Series

    0.4/0.5 mm Pitch, 1.5 mm Height, High Speed Transmission (5 Gbps or beyond) FPC Connector

    1. High-Speed Transmission(5 Gbps or beyond) FPC Connector
    2. Impedance Matched-Contact Design
    3. Fully Enclosed Molded Structure (Over molding Structure)
    4. Flip-Lock System Provides Reliability and FPC Security
    5. Easy FPC insertion
    6. Compatible with 0.3 mm Thick FPC
    7. Automatic Mounting Option Available
    8. Halogen-free
    * Defined according to IEC 61249-2-21
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.4, 0.5 mm
    • Connector Length
    • 7.3, 14.4, 15.7, 18.9, 19.3, 23.4 mm
    • Connector Height
    • 1.5 mm
    • Connector Width
    • 4.2 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Front
    • Number of Positions
    • 10, 22, 31, 40
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.4, 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • 5.0 Gbps
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 40.0, 50.0 V
    • Rated Voltage (DC)
    • DC 40.0, 50.0 V
    • Rated Current
    • 0.4, 0.5 A
  • FH58
    Recommended

    FH58 Series

    0.2mm/0.25mm Pitch, 0.9mm Height, Top and Bottom Contact, Back Flip, High FPC Retention Force Connector

    1. Maximizes board space
    2. High FPC retention force
    3. High reliability top and bottom contact structure
    4. Supports high-speed transmissions
    5. Environmentally friendly
    Category FPC/FFC / Horizontal Type
    Industry IoT / Patient Care Equipment
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.4, 0.5 mm
    • Connector Length
    • 3.5, 7.8, 8.6, 9.8, 11.8 mm
    • Connector Height
    • 0.9 mm
    • Connector Width
    • 3.1 mm
    • Contact Orientation
    • Top & Bottom
    • ZIF/Non-ZIF/LIF
    • Non-ZIF, ZIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Back
    • Number of Positions
    • 7, 31, 35, 41, 51
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.2, 0.25 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • USB3.0, eDP, MIPI
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Current
    • 0.2 A
  • FH62
    Recommended

    FH62 Series

    0.25mm pitch, 1.1mm high, Top Contact Single Action Lock, High FPC Retention Force FPC connector

    1. Space-saving design
    2. Automatic single action lock design
    3. High FPC retention force
    4. Easy FPC insertion
    5. Supports 0.3mm-thick FPC
    6. Supports high speed transmission
    7. Environmental

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 6.46, 7.46, 8.46, 10.96, 11.96, 12.96, 13.46, 16.96, 18.46 mm
    • Connector Height
    • 1.1 mm
    • Connector Width
    • 4.0 mm
    • Contact Orientation
    • Top
    • ZIF/Non-ZIF/LIF
    • Non-ZIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Number of Positions
    • 13, 17, 21, 31, 35, 39, 41, 55, 61
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.25 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Current
    • 0.25 A
  • FH64MA
    Recommended

    FH64MA Series

    0.25mm Pitch, 0.5mm High, Top Contact, Back Flip Super Low Profile FPC Connector

    1. Super low profile, top contact
    2. Space-saving design
    3. Smooth FPC insertion
    4. High FPC retention force
    5. Easy-to-manufacture FPC in spite of the narrow pitch
    6. Detects unmated FPC by means of the proprietary mechanism.
    7. Halogen free
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 3.7, 4.7, 5.7, 6.7 mm
    • Connector Height
    • 0.5 mm
    • Connector Width
    • 3.15 mm
    • Contact Orientation
    • Top
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Back
    • Number of Positions
    • 7, 11, 15, 19
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.25 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Current
    • 0.2 A
  • FH72
    Recommended

    FH72 Series

    0.3mm Pitch, 0.9mm Height, Top Contact One Action Lock, High FPC Retention Force Connector

    1. Space-saving design
    2. Automatic one action lock design
    3. High FPC retention force
    4. Easy FPC insertion
    5. Compatible with 0.2mm thickness FPC
    6. Detect FPC Mis-Mating with Original Structure
    7. Environmental

     

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.6 mm
    • Connector Length
    • 6.7 mm
    • Connector Height
    • 0.9 mm
    • Connector Width
    • 3.5 mm
    • Contact Orientation
    • Top
    • ZIF/Non-ZIF/LIF
    • Non-ZIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Number of Positions
    • 11
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.3 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Current
    • 0.2 A
  • TF13BA
    Recommended

    TF13BA Series

    0.4mm Pitch/0.9mm Height 
    Single Sided Lead, Bottom Contact, Back Flip(Front Axis™ Type), FPC Connector

    1. Space saving
    - 0.4mm Pitch, 3.0mm Mounting depth, 0.9mm Height
    2. Back flip design (Front Axis™ Type)
    - Actuator is closed when mounted on board to prevent damage during delivery.
    - Contact gap for FPC insertion is guaranteed regardless of actuator operation
    3. High reliability
    - High FPC retention force with FPC side-catcher design
    - Solder wicking and flux penetration prevention
    4. Environment compliance
    - RoHS compliant, Halogen-free product*1

    *1 This product satisfies halogen free requirements defined as 900 ppm maximum chlorine, 900 ppm maximum bromine, and 1500 ppm maximum total of chlorine and bromine.

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.4 mm
    • Connector Length
    • 4.2, 5.4, 5.8, 7.0, 7.8, 8.6, 9.4 mm
    • Connector Height
    • 0.9 mm
    • Connector Width
    • 3.0 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Back
    • Number of Positions
    • 6, 9, 10, 14, 16, 18, 20
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.4 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Current
    • 0.5 A
  • FH29

    FH29 Series

    0.2 mm Pitch, 1.2 mm Height, FPC Connector

    1.Space saving and light weight
    2.Easy mounting in double-sided lead design: 0.4 mm mounting lead pitch
    3.FPC alignment mechanism enables high connection reliability
    4.Unique and user-friendly actuator operation:
    Tactile sensation allows reliable actuator retention
    5.Board surface under the connector is available for PCB patterning
    6.Suitable for FPC with mating area thickness of 0.2 +/- 0.03 mm
    7. Satisfies RoHS requirements
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.4 mm
    • Connector Length
    • 6.22, 6.62, 8.62, 9.82, 10.62, 11.82, 13.82, 15.82, 17.82, 19.82, 21.82, 23.82, 25.82 mm
    • Connector Height
    • 1.2 mm
    • Connector Width
    • 4.55 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Front
    • Number of Positions
    • 22, 24, 34, 40, 44, 50, 60, 70, 80, 90, 100, 110, 120
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.2 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • USB3.0
    • Transmission Rate
    • 5.0 Gbps
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 40.0 V
    • Rated Voltage (DC)
    • DC 40.0 V
    • Rated Current
    • 0.25 A
  • FH35C

    FH35C Series

    0.3 mm pitch, 0.9 mm height, back flip type dual-sided FPC connector

    1. 0.3 mm pitch, Dual-sided connector
    2. Improved FPC retention force achieved through the use of our proprietary contact structure and a back flip Actuator.
    3. Supports high speed transmissions
    4. Delivered with actuator open
    5. Easy FPC Insertion
    6. Compatible with 0.2mm thick FPC
    7. Bottom side protection
    8. Halogen Free
    9. Compatible with Automatic Mounting
    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.6 mm
    • Connector Length
    • 4.3, 4.9, 5.5, 6.1, 6.7, 7.3, 7.9, 8.5, 9.1, 9.7, 10.9, 11.5, 12.1, 12.7, 13.3, 13.9, 15.1, 16.3, 16.9, 18.1, 19.9 mm
    • Connector Height
    • 0.9 mm
    • Connector Width
    • 4.2 mm
    • Contact Orientation
    • Top & Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Actuator Position
    • Back
    • Number of Positions
    • 9, 11, 13, 15, 17, 19, 21, 23, 25, 27, 31, 33, 35, 37, 39, 41, 45, 49, 51, 55, 61
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.3 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • eDP, MIPI
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Current
    • 0.2 A