Global icon

Home Series Name
Results:6items
  • DF36
    Recommended

    DF36 Series

    0.4 mm Pitch, 1.5 mm Mated Height, Board-to-Fine Coaxial Cable Connectors

    1. Small mated height and board occupied space
    2. Enhanced shielding and ground connections
    3. Reliable lock
    4. Reliable electrical and mechanical connection
    5. Solder wicking prevention
    6. Durable plug construction
    7. RoHS, Halogen-free
    Category Wire-to-Board / Micro Coaxial Cable
    Industry IoT / Smart Glass
    • Connector Type
    • Plug, Receptacle, Others
    • Parts
    • Metal cover
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 15, 20, 25, 30, 40, 45, 50
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 0.4 mm
    • Contact Pitch
    • 0.4 mm
    • Connector Length
    • 9.66, 11.4, 11.66, 12.6, 13.66, 14.6, 15.66, 16.6, 19.66, 20.6, 21.66, 22.6, 23.66, 24.6 mm
    • Connector Width
    • 2.8, 4.4 mm
    • Connector Height
    • 1.2, 1.21, 1.5 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.1, 0.3, 1.0 μm
    • Housing Color
    • Black, Beige
    • Wire TerMin.ation Method
    • Soldering
    • Recommended Wire Type
    • Micro-coaxial cable
    • Recommended Min. Wire Size (AWG)
    • 46
    • Recommended Max. Wire Size (AWG)
    • 42
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
  • U.FL
    Recommended

    U.FL Series

    Ultra Small Surface Mount Coaxial Connectors - 1.9mm or 2.3mm, 2.4mm Mated Height

    1. Nominal mated height of 1.9 or 2.3mm, 2.4mm (Max. 2.0 or 2.4mm, 2.5mm)
    2. Small mounting area
    3. Light weight
    4. Supports high frequency up to 6GHz
    5. Automatic board placement
    6. Plugs are terminated with ultra-fine coaxial (fluorinated resin insulated) cable
    7. Simple connector mating / unmating
    8. Verification of the fully mated condition
    9. Halogen-free*(Receptacle,plug(HF type))
    *As defined by IEC61249-2-21
    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • Generic Type
    • SMA, TNC
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 30, 35, 40, 45, 50, 55, 60, 70, 75, 80, 90, 100, 110, 120, 130, 140, 145, 146, 150, 160, 170, 180, 190, 200, 210, 220, 230, 240, 250, 260, 280, 300, 305, 310, 350, 400, 420, 450, 500, 600, 700, 800, 900, 1000, 1100, 1500, 2000 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 3.0, 6.0, 8.0 GHz
    • V.S.W.R.
    • 1.2, 1.3, 1.4, 1.5, 1.6 Max.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 30, 500, 1000, 10000
    • Mounting Style
    • SMT, THT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel, Silver
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.81, 0.95, 1.13, 1.32, 1.37, 1.38 mm
    • Wire TerMin.ation Method
    • Soldering
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • 0.24 mm
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85, 90 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
    • White, Black, Gray
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • X.FL
    Recommended

    X.FL Series

    Low-Profile, Ultraminiature Lightweight SMT Coaxial Connectors - 0.94 or 1.2 mm Mated Height

    1. A Low mated height of 0.94 or 1.2 mm (maximum of 1.0 or 1.3 mm)
    2. Minimal mounting area required
    3. Ultra lightweight
    4. High frequency transmission
    5. Automatic board placement
    6. The use of ultra - fine coaxial(fluorinated resin insulated) cables
    7. Simple connector mating / unmating
    • Connector Type
    • Plug, Receptacle, Adapter, Plug receptacle, Accessory
    • Parts
    • Generic Type
    • SMA
    • Industry Standard
    • WiGig
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 35, 50, 80, 100, 120, 150, 200, 300, 400, 500, 600, 700, 800, 900, 1000 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0, 12.0 GHz
    • V.S.W.R.
    • 1.2, 1.4, 1.5, 1.7 Max.
    • Number of Positions
    • Mating/Unmating Cycles
    • 20, 500, 10000
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.5, 0.64, 0.81, 1.13 mm
    • Wire TerMin.ation Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85, 90 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Cable Color
    • White, Black, Gray
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
  • DF80

    DF80 Series

    0.5 mm Pitch Vertical Mating Connectors for Thin Wire Coaxial Cable

    1. Supports high speed connections
    2. Maximizes space
    3. Excellent mating operation
    4. Reliable contact structure
    5. Shield performance enhancement
    6. Durable plug structure
    7. Secure locking system with a clear tactile click
    8. Structure supports a pull tab
    9. Halogen-free and RoHS compliant
    Category Wire-to-Board / Micro Coaxial Cable
    Industry IoT / Smart Glass
    • Connector Type
    • Plug, Receptacle, Others
    • Parts
    • Metal cover
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 30, 40, 50
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 0.5 mm
    • Contact Pitch
    • 0.5 mm
    • Connector Length
    • 18.4, 20.94, 21.0, 23.4, 26.0, 28.4, 31.0 mm
    • Connector Width
    • 5.0, 5.1 mm
    • Connector Height
    • 1.65, 1.69 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight
    • Mating/Unmating Cycles
    • 30, 500
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.05, 1.0 μm
    • Housing Color
    • Black
    • Wire TerMin.ation Method
    • Soldering
    • Recommended Wire Type
    • Micro-coaxial cable
    • Recommended Min. Wire Size (AWG)
    • 46
    • Recommended Max. Wire Size (AWG)
    • 32
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
  • DF81

    DF81 Series

    0.4 mm Pitch, Horizontal Mating, Board-to-Micro-Coaxial Cable Connector

    1. Space saving design
    2. High speed transmissions
    3. Enhanced shielding
    4. Positive locking structure
    5. Excellent mating operation
    6. Accepts both micro coaxial cable and discrete wire
    7. Solder wicking prevention
    8. RoHS compliant, Halogen-free
    Category Wire-to-Board / Micro Coaxial Cable
    Industry Robots / Drone
    • Connector Type
    • Plug, Receptacle, Others
    • Parts
    • Metal cover, Latch
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 30, 40, 50
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 0.4 mm
    • Contact Pitch
    • 0.4 mm
    • Connector Length
    • 16.16, 16.8, 20.16, 20.8, 24.16, 24.8 mm
    • Connector Width
    • 0.82, 0.9 mm
    • Connector Height
    • 2.64, 2.75 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.05, 0.1 μm
    • Housing Color
    • Black
    • Wire TerMin.ation Method
    • Soldering
    • Recommended Wire Type
    • Micro-coaxial cable
    • Recommended Min. Wire Size (AWG)
    • 46
    • Recommended Max. Wire Size (AWG)
    • 34
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
  • W.FL2

    W.FL2 Series

    Ultra-Small Surface Mount Coaxial Connectors - 1.18mm Mated Height

    1. Nominal mated height of 1.18 mm (Max. 1.3 mm)
    2. Small board footprint
    3. Extremely light weight
    4. Frequency range up to 6 GHz
    5. Automatic board placement
    6. Plugs are terminated with ultra-fine coaxial (fluorinated resin insulated) cable
    7. Simple connector mating / un-mating
    8. Halogen-free*(Receptacle, Plug)
    *As defined by IEC61249-2-21
    • Connector Type
    • Plug, Receptacle, Adapter
    • Parts
    • Generic Type
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No, Yes
    • Cable Length
    • 35, 40, 50, 60, 70, 80, 90, 100, 110, 120, 130, 140, 150, 160, 170, 180, 190, 200, 250, 300, 400, 500, 600, 700, 800, 900, 1000 mm
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 6.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 20, 500, 10000
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Gold, Nickel, Silver
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • 0.5, 0.64, 0.81 mm
    • Wire TerMin.ation Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 85, 90 ℃
    • Operating Temperature Min.
    • -40, -10 ℃
    • Cable Color
    • Black, White
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss