Global icon

Results:7items
  • FH48
    Recommended

    FH48 Series

    0.5mm Pitch, 6.18mm Height, Vertical Mount, Shielded FFC High Speed Connectors

    1. Accepts impedance matched shielded FFC
    2. Impedance matched terminal design
    3. Highly reliable and secure structure
    4. Simplified operations with a flip lock system
    5. Suitable for automatic pick-n-place mounting
    6. Halogen free

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 15.0, 15.5, 20.0, 20.5, 25.0, 30.0, 39.0 mm
    • Connector Height
    • 6.18 mm
    • Connector Width
    • 4.7 mm
    • Contact Orientation
    • Vertical
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • Shielded FFC
    • FPC/FFC Insertion Direction
    • Vertical
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 4.7 mm
    • Depth dimension (mm) actuator CLOSE state
    • 6.47 mm
    • Actuator method
    • Vertical
    • Number of Positions
    • 20, 21, 30, 31, 40, 50, 68
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • V-by-One HS
    • Transmission Rate
    • 3.75 Gbps
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
  • FH52K
    Recommended

    FH52K Series

    0.5mm/1mm Pitch 2mm Height 125℃ Heat Resistant FPC/FFC Connector


    1. 125℃ heat resistant connector to satisfy sever automotive requirements
    2. Robust lock structure with unique contact design
    3. Increased FPC/FFC retention force with tabs
    4. Easy visual inspection and enhanced PCB retention force by L-shaped metal fittings
    5. Board area under the connector is available for PCB patterning
    6. Compatible with automatic mounting
    7. RoHS compliant, Halogen-free product
    8. 500pcs per reel packing option available (For trial production)

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5, 1.0 mm
    • Connector Length
    • 8.1, 9.1, 10.1, 11.1, 12.6, 14.1, 15.1, 16.1, 17.1, 17.6, 18.1, 20.1, 21.1, 22.1, 25.1, 27.6, 30.1, 35.1, 39.1, 45.1 mm
    • Connector Height
    • 2.0 mm
    • Connector Width
    • 5.7 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 5.7 mm
    • Depth dimension (mm) actuator CLOSE state
    • 5.7 mm
    • Actuator method
    • Front
    • Number of Positions
    • 6, 8, 10, 12, 15, 18, 20, 22, 24, 25, 26, 30, 32, 34, 40, 45, 50, 60, 68, 80
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5, 1.0 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • MIPI D-PHY ver. 1.2, HDMI 1.4a, eDP ver. 1.3
    • Transmission Rate
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
  • FH12

    FH12 Series

    0.5mm Pitch, Height 2.0mm Bottom Contact, Front Flip

    1. Rotating one-touch ZIF mechanism
    2. Clear tactile click
    3. Supports high density mounting
    4. Top & Bottom Contact and Vertical Mount type
    5. 1mm pitch product
    6. Reinforced actuator
    7. 500pcs per reel packing option available (For trial production)

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5, 1.0 mm
    • Connector Length
    • 6.4, 7.1, 8.1, 8.4, 9.1, 9.4, 9.5, 9.6, 9.9, 10.1, 10.5, 10.6, 10.9, 11.1, 11.4, 11.6, 11.9, 12.0, 12.1, 12.4, 12.5, 12.6, 13.1, 13.4, 13.5, 13.6, 14.1, 14.4, 14.5, 15.1, 15.4, 15.5, 15.6, 16.1, 16.4, 16.5, 16.6, 17.1, 17.5, 18.1, 18.4, 18.5, 19.0, 19.1, 19.4, 19.5, 19.9, 20.1, 20.4, 20.5, 20.6, 21.0, 21.1, 21.4, 21.5, 21.6, 22.1, 22.5, 23.4, 23.9, 24.1, 24.4, 24.5, 25.5, 25.9, 26.6, 27.0, 27.9, 28.4, 29.1, 29.5, 30.6, 33.4 mm
    • Connector Height
    • 2.0, 2.4, 4.85 mm
    • Connector Width
    • 4.85, 6.4, 7.0 mm
    • Contact Orientation
    • Bottom, Top, Vertical
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal, Vertical
    • Applicable FPC Cable Thickness (mm)
    • Depth dimension (mm) actuator OPEN state
    • Depth dimension (mm) actuator CLOSE state
    • Actuator method
    • Front, Vertical
    • Number of Positions
    • 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 22, 24, 25, 26, 28, 29, 30, 32, 33, 34, 35, 36, 40, 42, 45, 49, 50, 53, 60
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5, 1.0 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
  • FH40

    FH40 Series

    0.5mm Pitch, Height 5.8mm, Vertical Connection, FPC/FFC Connector

    1. Reduction in Connection Man- Hours(30% reduction compared to our conventional items)
    2. Prevention of Half and Diagonal Joints
    3. Robust Design and No Falling off Actuator
    4. Excellent Workability with Flip- Lock Design
    5. FPC/ FFC Thickness 0.3mm Compatible
    6. Pick- up Surface for Automatic Mounting
    7. Halogen-free
    8. FPC/ FFC is interchangeable with FH28.

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 1.0 mm
    • Connector Length
    • 5.57, 10.57, 12.57, 15.57, 20.57, 23.07, 25.57, 30.57, 32.57, 40.57 mm
    • Connector Height
    • 5.8 mm
    • Connector Width
    • 5.65 mm
    • Contact Orientation
    • Vertical
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Vertical
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 4.65 mm
    • Depth dimension (mm) actuator CLOSE state
    • 5.65 mm
    • Actuator method
    • Vertical
    • Number of Positions
    • 10, 20, 24, 30, 40, 45, 50, 60, 64, 80
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
  • FH41

    FH41 Series

    0.5mm pitch, 2.5mm above the board, high speed transmission connector for shielded FFC

    1.Compatibility with impedance control, shield FFC
    2.Differential impedance 100Ω±10%
    3.Highly reliable connection, tough structure
    4.One-finger operation of the actuator
    5.Board placement with automatic equipment
    6.Halogen-free *
    *As defined by IEC61249-2-21
    7.500pcs per reel packing option available (For trial production)

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 11.5, 14.0, 18.0, 19.0, 19.5, 24.0, 29.0, 34.0, 38.0 mm
    • Connector Height
    • 2.5 mm
    • Connector Width
    • 6.2 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • Shielded FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 6.2 mm
    • Depth dimension (mm) actuator CLOSE state
    • 6.2 mm
    • Actuator method
    • Front
    • Number of Positions
    • 15, 20, 28, 30, 31, 40, 50, 60, 68
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • USB2.0, eDP, HDMI, V-by-One HS, SATA, PCIe
    • Transmission Rate
    • 3.75 Gbps
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
  • FH52

    FH52 Series

    0.5mm/1.0mm Pitch, 2.0mm Height, Bottom Contact, Front Flip, FPC/FFC Connector

    1. Highly reliable connection and robust design
    2. Product variations that meet a variety of needs
    3. Flip lock simplifies operations
    4. High FPC/FFC retention force
    5. Accepts standard 0.3mm thick FPC/FFC
    6. No pattern prohibited area on the bottom of the connector (Overmolding design)
    7. Halogen-free
    8. Supports automatic pick & place mounting
    9. 500pcs per reel packing option available (For trial production)

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5, 1.0 mm
    • Connector Length
    • 7.3, 8.1, 8.3, 9.1, 9.3, 9.8, 10.1, 10.3, 11.8, 13.3, 14.3, 15.1, 15.3, 16.1, 16.3, 16.8, 17.1, 17.3, 18.1, 18.3, 19.3, 20.1, 20.3, 21.1, 24.3, 25.3, 26.8, 27.6, 29.3, 30.1, 34.3, 35.1, 36.3, 38.3 mm
    • Connector Height
    • 2.0 mm
    • Connector Width
    • 5.0, 5.7 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • Depth dimension (mm) actuator OPEN state
    • Depth dimension (mm) actuator CLOSE state
    • Actuator method
    • Front
    • Number of Positions
    • 4, 5, 6, 8, 10, 11, 12, 15, 16, 18, 20, 22, 24, 25, 26, 28, 30, 32, 40, 42, 45, 50, 60, 64, 68
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5, 1.0 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
  • FH55

    FH55 Series

    0.4/0.5mm Pitch, 1.5mm Height Lower Contact, Front Flip for High-Speed Transmission

    1. High-Speed Transmission(10+ Gbps) FPC Connectors
    2. Impedance Matched-Contact Design
    3. Fully Enclosed Molded Structure (Over molding Structure)
    4. Flip-Lock System Provides Reliability and FPC Security
    5. Easy FPC insertion
    6. Compatible with 0.3mm Thick FPC
    7. Automatic Mounting Option Available
    8. Halogen-free
    * Defined according to IEC 61249-2-21

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.4, 0.5 mm
    • Connector Length
    • 7.3, 14.4, 15.7, 18.9, 19.3, 23.4 mm
    • Connector Height
    • 1.5 mm
    • Connector Width
    • 4.2 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • High Speed FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 4.0 mm
    • Depth dimension (mm) actuator CLOSE state
    • 4.2 mm
    • Actuator method
    • Front
    • Number of Positions
    • 10, 22, 31, 40
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.4, 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • 10.0 Gbps
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 40.0, 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 40.0, 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.4, 0.5 A
    • Rated Current other
    • Connector Type Details
Results:7items