Global icon

Results:1items
  • EM30MSD
    Recommended

    EM30MSD Series

    Service Plug for 200A Applications

    1  200A capability with small size
    2  Signal contact with interlocking switch detects mating status
    3  Shock resistant multi-contact & bayonet lock systems
       *This series is not suitable for Automotive application.
    4  IPX8* water resistance
    5  Compatible with commercially available crimp terminal
    6  Safety design with IPX2 finger protection
    7  UL and TÜV certified

    • Connector Type
    • Parts
    • Generic Type
    • Industry Standard
    • Safety Standards
    • UL, TÜV
    • Performance Characteristics
    • Rated Current
    • 200.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 1500.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 1500.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 2
    • Remarks on Number of Positions
    • Shell Size (mm)
    • 30 mm
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • IP X8
    • Contact Resistance
    • Withstanding Voltage
    • 4500 V Max.
    • Locking Style
    • Bayonet
    • Wire Termination Method
    • Cable Outer Diameter
    • Mating/Unmating Cycles
    • 50, 200
    • Finger Protection
    • Yes
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Silver
    • Salt Spray Test Duration (Corrosion Resistance)
    • Shell Material
    • Plastic
    • Finish on Shell
    • Connector Type Details
Results:1items