Global icon

Results:2items
  • DF60
    Recommended

    DF60 Series

    [EnerBee™]

    65A (Derating Curve, Ambient Temperature of 25℃ ), 10.16mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV Certified


    1. Rated for up to 65A (Derating curve, ambient temperature of 25℃)
    2. Secure Lock Design Ensures Complete Mating
    3. Highly Reliable 5-Points Contact Design
    4. Molded Lance Design
    5. Reverse Mounting Prevention to PCB
    6. Short-Circuit Prevention
    7. Solder Crack Prevention
    8. Finger-Safe (Electric Shock Prevention)
    9. Right Angle Crimp Socket Type
    10. UL, C-UL and TÜV Specifications Certified Type Available
    11. Glow Wire Compliant (Compliant with IEC 60695- 2-11)

    • Connector Type
    • Header, Plug, Socket, Contact, In-line plug
    • Parts
    • Cover case
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Number of Positions
    • 1, 2, 3, 4, 5, 6
    • Rated Current
    • 42.0, 45.0, 50.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 1000.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 1000.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 10.16 mm
    • Contact Pitch
    • 10.16 mm
    • Connector Length
    • 15.2, 15.8, 22.36, 24.4, 29.2, 32.52, 34.56, 39.36, 39.56, 42.68, 49.52, 49.72, 52.84, 59.68, 63.0, 69.84 mm
    • Connector Width
    • 11.9, 15.7, 24.4, 25.0, 26.1, 28.3, 38.6, 39.6 mm
    • Connector Height
    • 15.9, 16.65, 17.35, 18.0, 18.6, 21.5, 26.35, 33.45 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Screw
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.2 μm
    • Housing Color
    • Red, Black, Gray
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 8, 12
    • Recommended Max. Wire Size (AWG)
    • 8, 10
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Screw
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • In-line plug
  • HR41A
    Recommended

    HR41A Series

    Waterproof Connectors for Outdoor Use

    1. Waterproof connector designed for outdoor use
    2. Waterproof structure: Supports IP67 and IP68 ratings while in the mated condition.
    3. Easy-to-operate push-on bayonet lock
    4. Easy field assembly
    5. Sequential Contact
    6. Designed to accommodate hot swapping
    7. Surge resistant

     

    • Connector Type
    • Plug, Receptacle, Jack, Contact, Others, Accessory
    • Parts
    • Cap
    • Generic Type
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Rated Current
    • 13.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 1000.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 1000.0 V
    • Rated Voltage (DC) other
    • Number of Positions
    • 3, 5
    • Remarks on Number of Positions
    • Shell Size (mm)
    • 17 mm
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Water Resistance
    • IP 67, IP 68
    • Contact Resistance
    • Withstanding Voltage
    • 2200 V Max.
    • Locking Style
    • Friction, Push-on Bayonet
    • Wire Termination Method
    • Crimping
    • Cable Outer Diameter
    • Mating/Unmating Cycles
    • 500
    • Finger Protection
    • No
    • Metal Shields
    • No
    • Mounting Style
    • Contact Plating
    • Gold
    • Salt Spray Test Duration (Corrosion Resistance)
    • 48 h
    • Shell Material
    • Plastic
    • Finish on Shell
    • Connector Type Details
    • Accessory
Results:2items