Global icon

Results:3items
  • DF60
    Recommended

    DF60 Series

    [EnerBee™]

    65A (Derating Curve, Ambient Temperature of 25℃ ), 10.16mm Pitch Wire-to-Board Connectors for Internal Power Supply (UL, C-UL, TÜV Certified


    1. Rated for up to 65A (Derating curve, ambient temperature of 25℃)
    2. Secure Lock Design Ensures Complete Mating
    3. Highly Reliable 5-Points Contact Design
    4. Molded Lance Design
    5. Reverse Mounting Prevention to PCB
    6. Short-Circuit Prevention
    7. Solder Crack Prevention
    8. Finger-Safe (Electric Shock Prevention)
    9. Right Angle Crimp Socket Type
    10. UL, C-UL and TÜV Specifications Certified Type Available
    11. Glow Wire Compliant (Compliant with IEC 60695- 2-11)

    • Connector Type
    • Header, Plug, Socket, Contact, In-line plug
    • Parts
    • Cover case
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Number of Positions
    • 1, 2, 3, 4, 5, 6
    • Rated Current
    • 42.0, 45.0, 50.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 1000.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 1000.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 10.16 mm
    • Contact Pitch
    • 10.16 mm
    • Connector Length
    • 15.2, 15.8, 22.36, 24.4, 29.2, 32.52, 34.56, 39.36, 39.56, 42.68, 49.52, 49.72, 52.84, 59.68, 63.0, 69.84 mm
    • Connector Width
    • 11.9, 15.7, 24.4, 25.0, 26.1, 28.3, 38.6, 39.6 mm
    • Connector Height
    • 15.9, 16.65, 17.35, 18.0, 18.6, 21.5, 26.35, 33.45 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Screw
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.2 μm
    • Housing Color
    • Red, Black, Gray
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 8, 12
    • Recommended Max. Wire Size (AWG)
    • 8, 10
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Screw
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • In-line plug
  • DF63
    Recommended

    DF63 Series

    15A 3.96mm pitch Wire-to-Board Connectors for Internal Power Supply
    (UL, C-UL and TÜV Listed)


    1. Rated for up to 15A
    2. Secure mating and clear tactile click
    3. Prevents incomplete insertion of the crimp contact
    4. Reverse mounting prevention to PCB
    5. Short-circuit prevention
    6. Molded lance design
    7. Suitable for potting
    8. Solder crack prevention

    • Connector Type
    • Header, Plug, Socket, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Number of Positions
    • 1, 2, 3, 4, 5, 6
    • Rated Current
    • 10.0, 11.0, 12.0, 14.0, 15.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 630.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 630.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 3.96, 7.92 mm
    • Contact Pitch
    • 3.96, 7.92 mm
    • Connector Length
    • 6.2, 8.36, 8.66, 12.32, 12.62, 14.2, 16.28, 16.58, 16.66, 20.24, 20.54, 20.62, 24.2, 24.5, 24.58, 28.54, 32.5 mm
    • Connector Width
    • 8.0, 8.56, 13.3, 14.2 mm
    • Connector Height
    • 8.8, 9.0, 10.0, 23.75 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 1.0 μm
    • Housing Color
    • Black, White
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 18, 22
    • Recommended Max. Wire Size (AWG)
    • 16, 20
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Snap-in
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • In-line plug
  • DF22

    DF22 Series

    [EnerBee™]

    7.92mm Contact Pitch High Current Connectors for Internal Power Supplies (UL, C-UL and TÜV Listed)

    1. Rated up to 30A
    2. Positive Locking Function
    3. Prevention of Incorrect Connections
    4. Molded-in contact retention tabs
    5. Prevention of incorrect board placement
    6. Supports resin sealing
    7. Prevention of Short Circuits between Adjacent Contacts
    8. Increased Retention Force of Crimped Contacts
    9. Full Line of Crimp Socket Contacts
    10. In-line Connections
    11. UL, C-UL, and TÜV Certified.
    12. Glow Wire compliance (Compliant with IEC 60695-2-11)

     

    Caution:
    Please use a retainer to reduce the load on the Crimp socket or In-line plug connector.

    Gold-plated products are standard for this product in order to support high current. Be sure to select a gold-plated product for use in an environment with temperature changes and vibration.
    *Tin and Tin Copper: Scheduled to be discontinued

    • Connector Type
    • Header, Plug, Socket, Contact, Others
    • Parts
    • Retainer
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Number of Positions
    • 1, 2, 3, 4, 5
    • Rated Current
    • 15.0, 20.0, 22.0, 25.0, 30.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 1000.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 1000.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 7.92 mm
    • Contact Pitch
    • 7.92 mm
    • Connector Length
    • 8.0, 9.3, 10.8, 15.3, 15.5, 17.22, 18.0, 19.8, 23.22, 23.42, 25.14, 26.0, 27.72, 31.14, 31.34, 33.06, 35.64, 39.26, 40.98, 43.56 mm
    • Connector Width
    • 12.45, 23.0, 24.0, 34.95 mm
    • Connector Height
    • 11.55, 12.2, 12.72, 12.75, 18.1, 20.14, 21.79 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold
    • Plating Thickness
    • Housing Color
    • Red, Black, Beige
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 12, 16
    • Recommended Max. Wire Size (AWG)
    • 10, 14, 16
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Snap-in
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • In-line plug, Accessory
Results:3items