Global icon

Results:9items
  • DF51
    Recommended

    DF51 Series

    [SignalBee™]

    2mm Pitch, Positive Lock, Wire-to-Board Connector (UL, C-UL Standard Certified Product)

    1. Positive lock provides clear tactile click and secures reliable connection.
    2. Wide variation
    3. Secure Side-locking design
    4. Prevents incorrect mating
    5. Uses the same contacts and crimping tools as DF11 Series
    6. Suitable for potting
    7. Branch Adapter
    8. UL, C-UL Certified

    • Connector Type
    • Header, Plug, Socket, Adapter
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 8, 10, 12, 14, 16, 18, 20, 22, 24, 26, 28, 30
    • Rated Current
    • 2.0, 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 250.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 250.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 10.8, 11.1, 12.8, 13.1, 14.8, 15.0, 15.1, 16.2, 16.4, 16.8, 17.0, 17.1, 17.5, 18.2, 18.4, 18.8, 19.0, 19.1, 19.5, 20.2, 20.4, 20.8, 21.0, 21.1, 21.5, 22.2, 22.4, 23.0, 23.1, 23.5, 24.2, 24.4, 25.0, 25.1, 25.5, 26.2, 26.4, 27.0, 27.1, 28.4, 29.0, 29.1, 30.4, 31.0, 31.1, 32.4, 33.0, 33.1, 34.4, 35.0, 35.1, 36.4, 37.0, 37.1, 38.4, 39.0, 40.4, 41.0, 42.4 mm
    • Connector Width
    • 4.4, 5.25, 5.4, 7.2, 7.3, 8.4, 10.14, 11.9, 12.0 mm
    • Connector Height
    • 4.5, 7.3, 8.4, 10.15, 10.7, 15.15, 16.4 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 28, 30
    • Recommended Max. Wire Size (AWG)
    • 22, 24
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • In-line plug
  • DF57
    Recommended

    DF57 Series

    [SnapBee™]

    Low Profile “Swing-Lock” Wire-to-Board Connector for Power (UL, C-UL Standard Compliant)

    1. Reinforced swing lock design
    2. Header lock improves plug retention
    3. Highly reliable contact design
    4. Insertion guide keys prevent misalignment
    5. Solder wicking prevention
    6. Case disengagement prevention
    7. Cost effective

    • Connector Type
    • Header, Socket, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 2, 3, 4, 5, 6
    • Rated Current
    • 1.0, 1.5, 2.0, 2.5, 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0, 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0, 100.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 1.2, 2.4 mm
    • Contact Pitch
    • 1.2, 2.4 mm
    • Connector Length
    • 3.5, 4.1, 4.7, 5.3, 5.9, 6.5, 7.1, 7.7, 8.3, 8.9 mm
    • Connector Width
    • 4.35, 4.6 mm
    • Connector Height
    • 1.2, 1.4 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.0 mm Max.
    • Connector Orientation
    • Straight
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 1.0 μm
    • Housing Color
    • Black, Beige, White
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 28, 30, 34
    • Recommended Max. Wire Size (AWG)
    • 26, 28, 32
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • DF61Y
    Recommended

    DF61Y Series

    [SnapBee™]

    Small-Sized, Low Profile Wire-to-Board Connector for Power Supply

    1. Proprietary ViSe Lock design
    2. Improved operation through vertical mating
    3. Small-sized and low profile, with high withstanding voltage and current (H=2mm, 24AWG : 4A Max)
    4. High heat-resistance
    5. Halogen-free

    • Connector Type
    • Header, Socket
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2
    • Rated Current
    • 4.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 350.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 350.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 2.2 mm
    • Contact Pitch
    • 2.2 mm
    • Connector Length
    • 3.84, 5.1 mm
    • Connector Width
    • 6.06, 7.35 mm
    • Connector Height
    • 2.0, 2.26 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.0 mm Max.
    • Connector Orientation
    • Straight
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Beige
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 28
    • Recommended Max. Wire Size (AWG)
    • 24
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • DF63
    Recommended

    DF63 Series

    15A 3.96mm pitch Wire-to-Board Connectors for Internal Power Supply
    (UL, C-UL and TÜV Listed)


    1. Rated for up to 15A
    2. Secure mating and clear tactile click
    3. Prevents incomplete insertion of the crimp contact
    4. Reverse mounting prevention to PCB
    5. Short-circuit prevention
    6. Molded lance design
    7. Suitable for potting
    8. Solder crack prevention

    • Connector Type
    • Header, Plug, Socket, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA, TÜV
    • Number of Positions
    • 1, 2, 3, 4, 5, 6
    • Rated Current
    • 10.0, 11.0, 12.0, 14.0, 15.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 630.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 630.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 3.96, 7.92 mm
    • Contact Pitch
    • 3.96, 7.92 mm
    • Connector Length
    • 6.2, 8.36, 8.66, 12.32, 12.62, 14.2, 16.28, 16.58, 16.66, 20.24, 20.54, 20.62, 24.2, 24.5, 24.58, 28.54, 32.5 mm
    • Connector Width
    • 8.0, 8.56, 13.3, 14.2 mm
    • Connector Height
    • 8.8, 9.0, 10.0, 23.75 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 1.0 μm
    • Housing Color
    • Black, White
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 18, 22
    • Recommended Max. Wire Size (AWG)
    • 16, 20
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Snap-in
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • In-line plug
  • DF13

    DF13 Series

    [SignalBee™]

    1.25mm Pitch Compact Crimp Connector (UL Standard Compliant)

    1. Compact Size
    2. Multi-contact
    3. Pick & Place Mounting
    4. Achieve Basic Functionality at a Small Size
    5. UL Certifled

    • Connector Type
    • Header, Socket, Contact, Others
    • Parts
    • Cable Assembly
    • No, Yes
    • Industry Standard
    • Safety Standards
    • UL
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 20, 30, 40
    • Rated Current
    • 1.0, 2.5 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 150.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 150.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 1.25 mm
    • Contact Pitch
    • 1.25 mm
    • Connector Length
    • 4.15, 5.4, 6.65, 7.15, 7.9, 8.4, 9.15, 9.65, 10.4, 10.9, 11.65, 12.1, 12.15, 12.9, 13.4, 14.15, 14.65, 15.4, 15.9, 16.65, 17.15, 17.9, 18.35, 18.4, 19.15, 19.65, 20.4, 22.15, 22.9, 23.4, 24.6, 27.85, 29.15, 30.85 mm
    • Connector Width
    • 3.2, 3.4, 3.6, 4.3, 4.8, 5.0, 5.2, 5.5 mm
    • Connector Height
    • 3.4, 3.6, 4.0, 4.3, 4.8, 5.0, 5.4 mm
    • Mounting Style
    • SMT, THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30, 50
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 0.76, 1.0 μm
    • Housing Color
    • Beige
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 26, 30, 32
    • Recommended Max. Wire Size (AWG)
    • 26, 30
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • DF33C

    DF33C Series

    [EnerBee™]

    3.3mm Pitch Small Size Connectors for Internal Power Source

    1. 5A capacity
    2. Secure lock mechanism
    3. Accurate board placement
    4. Supports resin sealing
    5. Short circuit prevention
    6. Excellent contact retention
    7. Prevents solder cracking
    8. Easy mating operation

     

    • Connector Type
    • Header, Socket, Contact, Others
    • Parts
    • Retainer
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 3, 4, 5, 6, 8, 10, 12
    • Rated Current
    • 5.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 500.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 500.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1, 2
    • Mounting Pitch
    • 3.3 mm
    • Contact Pitch
    • 3.3 mm
    • Connector Length
    • 7.8, 8.4, 11.1, 11.7, 14.4, 15.0, 17.7, 18.3, 21.0, 21.6 mm
    • Connector Width
    • 7.3, 8.1, 12.2, 12.4 mm
    • Connector Height
    • 11.5, 15.1 mm
    • Mounting Style
    • THT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.6 mm Max.
    • Connector Orientation
    • Straight
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Tin
    • Plating Thickness
    • Housing Color
    • Black, White
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22
    • Recommended Max. Wire Size (AWG)
    • 20
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • Accessory
  • DF50

    DF50 Series

    [SignalBee™]

    1mm Pitch, Positive Lock, Wire-to-Board Connector
    1. Secure lock with clear tactile click
    2. Robust design resists prying
    3. Robust and reliable lance design
    4. Vacuum pick up area is provided, no suction cap needed
    5. Compatible with 26 to 32 AWG

    • Connector Type
    • Header, Socket, Contact, Others
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 20, 30, 40, 50
    • Rated Current
    • 1.0, 2.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 100.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 1.0 mm
    • Contact Pitch
    • 1.0 mm
    • Connector Length
    • 12.28, 13.18, 14.35, 17.28, 18.18, 19.35, 22.28, 23.18, 24.35, 27.28, 28.18, 29.35, 32.5 mm
    • Connector Width
    • 8.35, 8.5, 8.66, 10.78 mm
    • Connector Height
    • 6.0, 7.05, 8.4, 9.0 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.05, 0.38 μm
    • Housing Color
    • Black, Beige, White
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 26, 30, 32
    • Recommended Max. Wire Size (AWG)
    • 26, 28, 30
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • DF50A

    DF50A Series

    [SignalBee™]

     

    1mm Pitch, Positive Lock, Wire-to-Board Connector
    *Single row connevtors.
    ​​​​​​​
    1. Secure lock with clear tactile click
    2. Robust design resists prying
    3. Robust and reliable lance design
    4. Vacuum pick up area is provided, no suction cap needed
    5. Compatible with 26 to 32 AWG

    • Connector Type
    • Header, Socket
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16
    • Rated Current
    • 1.0, 2.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 100.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 1.0 mm
    • Contact Pitch
    • 1.0 mm
    • Connector Length
    • 3.95, 4.95, 5.25, 5.95, 6.25, 6.81, 6.95, 7.25, 7.81, 7.95, 8.25, 8.81, 8.95, 9.25, 9.81, 9.95, 10.25, 10.81, 10.95, 11.25, 11.95, 12.25, 12.81, 12.95, 13.25, 13.95, 14.25, 14.81, 14.95, 15.25, 15.95, 16.25, 16.81, 16.95, 17.25, 17.95, 18.25, 19.25, 20.81 mm
    • Connector Width
    • 5.67, 6.85, 7.6 mm
    • Connector Height
    • 6.0, 6.08, 7.05 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.05, 0.76 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 32
    • Recommended Max. Wire Size (AWG)
    • 26
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • DF59

    DF59 Series

    [SnapBee™]

    2mm Pitch, Multi functional Connector System. (UL and CSA certified)
    (Floating [Board-to-Board], Swing-Lock [Wire-to-Board], Short Pin)

    1. High Operating Temperature
    2. Swing Lock Structure (Wire-to-Board)
    3. Short-Circuit Pin Connector
    4. Multi Function Design
    5. Contact Design
    6. Common Applicator
    7. Floating Structure (Board-to-Board)
    8. Space Savings
    9. Robust locking structure on DF59M (W-to-B Connection)
    10. Standardization of PCB layout

     

    • Connector Type
    • Plug, Receptacle, Socket, Contact, Others, Floating plug
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 2, 3, 4
    • Rated Current
    • 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 230.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 230.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 2.0 mm
    • Contact Pitch
    • 2.0 mm
    • Connector Length
    • 7.2, 9.2, 11.2 mm
    • Connector Width
    • 7.95, 8.15, 17.1 mm
    • Connector Height
    • 2.3, 2.43, 2.65 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight
    • Mating/Unmating Cycles
    • 10, 30
    • Contact Plating
    • Gold
    • Plating Thickness
    • Housing Color
    • Beige, White
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 22
    • Recommended Max. Wire Size (AWG)
    • 22
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
    • Floating plug, Short pin
Results:9items