Global icon

Results:3items
  • FH58
    Recommended

    FH58 Series

    0.2/0.25mm Pitch, Height 0.9mm,Top and Bottom Contact,
    Back Flip, High Retention Force FPC Connector

    1. Space- Saving
    2. High FPC Retention Force
    3. High Reliability Top and Bottom Contact Design
    4. Supports High- Speed Transmissions
    5. Environmental Compatibility

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.4, 0.5 mm
    • Connector Length
    • 3.5, 5.8, 7.8, 8.6, 9.8, 11.8, 13.8, 15.8, 16.0, 18.0 mm
    • Connector Height
    • 0.9 mm
    • Connector Width
    • 3.1, 3.4 mm
    • Contact Orientation
    • Top & Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.2 mm
    • Depth dimension (mm) actuator OPEN state
    • 2.95 mm
    • Depth dimension (mm) actuator CLOSE state
    • Actuator method
    • Back
    • Number of Positions
    • 7, 21, 31, 35, 41, 51, 61, 71, 81
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.2, 0.25 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • USB3.0, eDP, MIPI
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.2 A
    • Rated Current other
    • Connector Type Details
  • FH62
    Recommended

    FH62 Series

    0.25mm Pitch, 1.1mm Height, Top Contact One Action Lock, High FPC Retention Force FPC connector

    1. Space-saving design
    2. One Action Lock Design
    3. High FPC retention force
    4. Easy FPC insertion
    5. Supports 0.3mm-thick FPC
    6. Supports high speed transmission
    7. Environmental
    8. 500pcs per reel packing option available (For trial production)

     

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 6.46, 7.46, 8.46, 10.96, 11.96, 12.96, 13.46, 16.96, 18.46 mm
    • Connector Height
    • 1.1 mm
    • Connector Width
    • 4.0 mm
    • Contact Orientation
    • Top
    • ZIF/Non-ZIF/LIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 4.0 mm
    • Depth dimension (mm) actuator CLOSE state
    • 4.0 mm
    • Actuator method
    • Number of Positions
    • 13, 17, 21, 31, 35, 39, 41, 55, 61
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.25 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.3 A
    • Rated Current other
    • Connector Type Details
  • FH72
    Recommended

    FH72 Series

    0.3mm Pitch, 0.9mm Height, Top Contact One Action Lock, High FPC Retention Force Connector

    1. Space-saving design
    2. Automatic one action lock design
    3. High FPC retention force
    4. Easy FPC insertion
    5. Compatible with 0.2mm thickness FPC
    6. Detect FPC Mis-Mating with Original Structure
    7. Environmental
    8. 500pcs per reel packing option available (For trial production)

     

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.6 mm
    • Connector Length
    • 6.7, 7.9, 9.7, 12.7 mm
    • Connector Height
    • 0.9 mm
    • Connector Width
    • 3.5 mm
    • Contact Orientation
    • Top
    • ZIF/Non-ZIF/LIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.2 mm
    • Depth dimension (mm) actuator OPEN state
    • 3.5 mm
    • Depth dimension (mm) actuator CLOSE state
    • 3.5 mm
    • Actuator method
    • Number of Positions
    • 11, 15, 21, 31
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.3 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.3 A
    • Rated Current other
    • Connector Type Details
Results:3items