Global icon

Results:4items
  • DF52
    Recommended

    DF52 Series

    [SignalBee™]

    0.8mm Pitch, Compact and Robust Wire-to-Board Connectors

    1. Small-Sized Connector
    2. Compact yet Robust Design 
    3. Suitable for High Current Applications. (2.5A Max.: using 2pos. and 28AWG)
    4. Box shaped contact prevents deformation.
    5. Visual check insures fully mated Plug and Receptacle
    6. Halogen-free

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Cable Assembly
    • No, Yes
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 3, 4, 5, 6, 8, 10, 12, 14, 15, 16, 17, 20
    • Rated Current
    • 1.2, 1.5, 2.0, 2.5, 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 100.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 0.8 mm
    • Contact Pitch
    • 0.8 mm
    • Connector Length
    • 3.5, 3.8, 4.3, 4.6, 5.1, 5.4, 5.9, 6.2, 6.7, 7.0, 8.3, 8.6, 9.9, 10.2, 11.5, 11.8, 13.1, 13.4, 13.9, 14.2, 14.7, 15.0, 15.5, 15.8, 17.9, 18.2 mm
    • Connector Width
    • 2.77, 3.2 mm
    • Connector Height
    • 1.65, 1.75 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 20
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 30, 32
    • Recommended Max. Wire Size (AWG)
    • 28
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • DF57
    Recommended

    DF57 Series

    [SnapBee™]

    Low Profile “Swing-Lock” Wire-to-Board Connector for Power (UL, C-UL Standard Compliant)

    1. Reinforced swing lock design
    2. Header lock improves plug retention
    3. Highly reliable contact design
    4. Insertion guide keys prevent misalignment
    5. Solder wicking prevention
    6. Case disengagement prevention
    7. Cost effective

    • Connector Type
    • Header, Socket, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 2, 3, 4, 5, 6
    • Rated Current
    • 1.0, 1.5, 2.0, 2.5, 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0, 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0, 100.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 1.2, 2.4 mm
    • Contact Pitch
    • 1.2, 2.4 mm
    • Connector Length
    • 3.5, 4.1, 4.7, 5.3, 5.9, 6.5, 7.1, 7.7, 8.3, 8.9 mm
    • Connector Width
    • 4.35, 4.6 mm
    • Connector Height
    • 1.2, 1.4 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.0 mm Max.
    • Connector Orientation
    • Straight
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 1.0 μm
    • Housing Color
    • Black, Beige, White
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 28, 30, 34
    • Recommended Max. Wire Size (AWG)
    • 26, 28, 32
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • TF31
    Recommended

    TF31 Series

    0.5/1.0mm Pitch, 1.75/2.0mm Height, Bottom Contact, Front Flip FPC/FFC Connector

    1. Multiple height and pitch variations available
    2. FPC/FFC side catcher design
    3. Easy FPC/FFC insertion
    4. Rugged design
    5. Prevents unintended actuator opening
    6. Maximizes board space
    7. Pick & Place mounting
    8. 500pcs per reel packing option available (For trial production)
    9. Halogen-Free
    ※As defined by IEC 61249-2-21. Br : 900ppm max., Cl : 900ppm max., Br+Cl : 1,500ppm max.

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5, 1.0 mm
    • Connector Length
    • 6.3, 7.3, 7.8, 8.3, 9.3, 10.3, 10.8, 11.3, 12.3, 12.8, 13.3, 14.3, 14.8, 15.3, 16.3, 16.8, 17.3, 18.3, 19.3, 20.3, 21.8, 22.3, 24.3, 26.8, 29.3, 30.3, 30.8, 31.3, 31.8, 34.3 mm
    • Connector Height
    • 1.75, 2.0 mm
    • Connector Width
    • 5.7 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 5.7 mm
    • Depth dimension (mm) actuator CLOSE state
    • 5.7 mm
    • Actuator method
    • Front
    • Number of Positions
    • 4, 6, 7, 8, 10, 12, 13, 14, 16, 17, 18, 20, 21, 22, 24, 25, 26, 28, 30, 32, 35, 36, 40, 45, 50, 53, 54, 55, 60
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5, 1.0 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
  • TF38
    Recommended

    TF38 Series

    0.5mm Pitch, 5.2mm Height, Double-sided Lead, Vertical Connection Type FPC/FFC
    Connector


    1. User-friendly design
    2. FPC/FFC side catcher design
    3. Prevents Actuator from Coming Off
    4. Enhanced Mounting Workability
    5. Halogen-Free

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 11.2, 12.2, 13.2, 14.2, 16.2, 17.2, 18.2, 19.2, 21.2, 22.2, 23.2, 25.7, 28.2, 33.2 mm
    • Connector Height
    • 5.2 mm
    • Connector Width
    • 4.96 mm
    • Contact Orientation
    • Vertical
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Vertical
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 4.05 mm
    • Depth dimension (mm) actuator CLOSE state
    • 4.96 mm
    • Actuator method
    • Vertical
    • Number of Positions
    • 16, 18, 20, 22, 24, 26, 30, 32, 36, 38, 40, 45, 50, 60
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
Results:4items