Global icon

Results:10items
  • BM28
    Recommended

    BM28 Series

    0.35mm Pitch, 0.6mm Stacking Height,
    FPC-to-Board Connectors Supporting Up to 5A

    1. 5A Rated Current

    2. Highly Reliable Contact Design

    3. Superior Mating Operability

    4. Supports USB4 Gen.2 (20Gbps) Transmission

    5. Environmental Compatibility

    • Connector Type
    • Header, Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • 20.0 Gbps
    • Contact Pitch
    • 0.35 mm
    • Mounting Pitch
    • 0.35 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 0.6 mm
    • Mated Height (Max.)
    • 0.6 mm
    • Mated Height (STEP)
    • 0.6 mm
    • Number of Positions
    • 6, 10, 16, 18, 20, 24, 30, 34, 36, 40, 44, 46, 50, 58, 60
    • Remarks on Number of Positions
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 10
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 5.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Connector Type Details
  • DF40
    Recommended

    DF40 Series

    0.4mm Pitch, 1.5 to 4.0mm Height, Board-to-Board/FPC-to-Board Connector

    1. High Density Mounting
    2. Wide Stacking Height Variations
    3. High Contact Reliability
    4. Robust Design with Shock Absorbing Ribs
    5. Wide Self Alignment Range
    6. Supports USB4 Gen.2 (20Gbps) transmission
    7. Solder Wicking Prevention
    8. Mated Design Protects Contacts
    9. Compliant with RoHS
    10. High-Speed Signal Support, Noise Prevention

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • USB2.0, USB3.0, USB3.1 Gen2, MIPI, SATA, PCIe
    • Transmission Rate
    • 10.0, 20.0 Gbps
    • Contact Pitch
    • 0.4 mm
    • Mounting Pitch
    • 0.4 mm
    • Tab Width (mm)
    • Applicable FPC Cable Thickness (mm)
    • Mated Height (Min.)
    • 1.5, 2.0, 2.5, 3.0, 3.5, 4.0 mm
    • Mated Height (Max.)
    • 1.5, 2.0, 2.5, 3.0, 3.5, 4.0 mm
    • Mated Height (STEP)
    • 1.5, 2.0, 2.5, 3.0, 3.5, 4.0 mm
    • Number of Positions
    • 10, 12, 20, 24, 30, 34, 36, 40, 44, 48, 50, 60, 70, 80, 90, 100, 120
    • Remarks on Number of Positions
    • 4 ground lines for shielding, 8 ground lines for shielding
    • Floating Design
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Mating/Unmating Cycles
    • 30
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • Rated Current other
    • 0.3 A
    • Rated Voltage (AC)
    • Rated Voltage (AC) other
    • AC 30.0 V
    • Rated Voltage (DC)
    • Rated Voltage (DC) other
    • DC 30.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55, -35 ℃
    • Connector Type Details
  • DF52
    Recommended

    DF52 Series

    [SignalBee™]

    0.8mm Pitch, Compact and Robust Wire-to-Board Connectors

    1. Small-Sized Connector
    2. Compact yet Robust Design 
    3. Suitable for High Current Applications. (2.5A Max.: using 2pos. and 28AWG)
    4. Box shaped contact prevents deformation.
    5. Visual check insures fully mated Plug and Receptacle
    6. Halogen-free

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Cable Assembly
    • No, Yes
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 3, 4, 5, 6, 8, 10, 12, 14, 15, 16, 17, 20
    • Rated Current
    • 1.2, 1.5, 2.0, 2.5, 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 100.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 0.8 mm
    • Contact Pitch
    • 0.8 mm
    • Connector Length
    • 3.5, 3.8, 4.3, 4.6, 5.1, 5.4, 5.9, 6.2, 6.7, 7.0, 8.3, 8.6, 9.9, 10.2, 11.5, 11.8, 13.1, 13.4, 13.9, 14.2, 14.7, 15.0, 15.5, 15.8, 17.9, 18.2 mm
    • Connector Width
    • 2.77, 3.2 mm
    • Connector Height
    • 1.65, 1.75 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 20
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 30, 32
    • Recommended Max. Wire Size (AWG)
    • 28
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • DF57
    Recommended

    DF57 Series

    [SnapBee™]

    Low Profile “Swing-Lock” Wire-to-Board Connector for Power (UL, C-UL Standard Compliant)

    1. Reinforced swing lock design
    2. Header lock improves plug retention
    3. Highly reliable contact design
    4. Insertion guide keys prevent misalignment
    5. Solder wicking prevention
    6. Case disengagement prevention
    7. Cost effective

    • Connector Type
    • Header, Socket, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • UL, C-UL/CSA
    • Number of Positions
    • 2, 3, 4, 5, 6
    • Rated Current
    • 1.0, 1.5, 2.0, 2.5, 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0, 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0, 100.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 1.2, 2.4 mm
    • Contact Pitch
    • 1.2, 2.4 mm
    • Connector Length
    • 3.5, 4.1, 4.7, 5.3, 5.9, 6.5, 7.1, 7.7, 8.3, 8.9 mm
    • Connector Width
    • 4.35, 4.6 mm
    • Connector Height
    • 1.2, 1.4 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • 1.0 mm Max.
    • Connector Orientation
    • Straight
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold, Tin
    • Plating Thickness
    • 0.2, 1.0 μm
    • Housing Color
    • Black, Beige, White
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 28, 30, 34
    • Recommended Max. Wire Size (AWG)
    • 26, 28, 32
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • FH35C
    Recommended

    FH35C Series

    0.3mm Pitch, 0.9mm Height, Back Flip type Dual-sided FPC Connector

    1. 0.3mm pitch, Dual-sided connector
    2. Improved FPC retention force achieved through the use of our proprietary contact structure and a back flip Actuator.
    3. Supports high speed transmissions
    4. Delivered with actuator open
    5. Easy FPC Insertion
    6. Compatible with 0.2mm thick FPC
    7. Bottom side protection
    8. Halogen Free
    9. Compatible with Automatic Mounting
    10. 500pcs per reel packing option available (For trial production)

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.6 mm
    • Connector Length
    • 4.3, 4.9, 5.5, 6.1, 6.7, 7.3, 7.9, 8.5, 9.1, 9.7, 10.9, 11.5, 12.1, 12.7, 13.3, 13.9, 15.1, 16.3, 16.9, 18.1, 19.9 mm
    • Connector Height
    • 0.9 mm
    • Connector Width
    • 4.2 mm
    • Contact Orientation
    • Top & Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.2 mm
    • Depth dimension (mm) actuator OPEN state
    • 3.35 mm
    • Depth dimension (mm) actuator CLOSE state
    • 4.2 mm
    • Actuator method
    • Back
    • Number of Positions
    • 9, 11, 13, 15, 17, 19, 21, 23, 25, 27, 31, 33, 35, 37, 39, 41, 45, 49, 51, 55, 61
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.3 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • eDP, MIPI
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.2 A
    • Rated Current other
    • Connector Type Details
  • FH62
    Recommended

    FH62 Series

    0.25mm Pitch, 1.1mm Height, Top Contact One Action Lock, High FPC Retention Force FPC connector

    1. Space-saving design
    2. One Action Lock Design
    3. High FPC retention force
    4. Easy FPC insertion
    5. Supports 0.3mm-thick FPC
    6. Supports high speed transmission
    7. Environmental
    8. 500pcs per reel packing option available (For trial production)

     

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 6.46, 7.46, 8.46, 10.96, 11.96, 12.96, 13.46, 16.96, 18.46 mm
    • Connector Height
    • 1.1 mm
    • Connector Width
    • 4.0 mm
    • Contact Orientation
    • Top
    • ZIF/Non-ZIF/LIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 4.0 mm
    • Depth dimension (mm) actuator CLOSE state
    • 4.0 mm
    • Actuator method
    • Number of Positions
    • 13, 17, 21, 31, 35, 39, 41, 55, 61
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.25 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.3 A
    • Rated Current other
    • Connector Type Details
  • FH72
    Recommended

    FH72 Series

    0.3mm Pitch, 0.9mm Height, Top Contact One Action Lock, High FPC Retention Force Connector

    1. Space-saving design
    2. Automatic one action lock design
    3. High FPC retention force
    4. Easy FPC insertion
    5. Compatible with 0.2mm thickness FPC
    6. Detect FPC Mis-Mating with Original Structure
    7. Environmental
    8. 500pcs per reel packing option available (For trial production)

     

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.6 mm
    • Connector Length
    • 6.7, 7.9, 9.7, 12.7 mm
    • Connector Height
    • 0.9 mm
    • Connector Width
    • 3.5 mm
    • Contact Orientation
    • Top
    • ZIF/Non-ZIF/LIF
    • Recommended FFC/FPC
    • FPC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.2 mm
    • Depth dimension (mm) actuator OPEN state
    • 3.5 mm
    • Depth dimension (mm) actuator CLOSE state
    • 3.5 mm
    • Actuator method
    • Number of Positions
    • 11, 15, 21, 31
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.3 mm
    • Number of Rows (Lead/PCB Side)
    • 2
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 30.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 30.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.3 A
    • Rated Current other
    • Connector Type Details
  • DF50

    DF50 Series

    [SignalBee™]

    1mm Pitch, Positive Lock, Wire-to-Board Connector
    1. Secure lock with clear tactile click
    2. Robust design resists prying
    3. Robust and reliable lance design
    4. Vacuum pick up area is provided, no suction cap needed
    5. Compatible with 26 to 32 AWG

    • Connector Type
    • Header, Socket, Contact, Others
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 20, 30, 40, 50
    • Rated Current
    • 1.0, 2.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 100.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 2
    • Mounting Pitch
    • 1.0 mm
    • Contact Pitch
    • 1.0 mm
    • Connector Length
    • 12.28, 13.18, 14.35, 17.28, 18.18, 19.35, 22.28, 23.18, 24.35, 27.28, 28.18, 29.35, 32.5 mm
    • Connector Width
    • 8.35, 8.5, 8.66, 10.78 mm
    • Connector Height
    • 6.0, 7.05, 8.4, 9.0 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 30
    • Contact Plating
    • Gold
    • Plating Thickness
    • 0.05, 0.38 μm
    • Housing Color
    • Black, Beige, White
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 26, 30, 32
    • Recommended Max. Wire Size (AWG)
    • 26, 28, 30
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -35 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • FH34

    FH34 Series

    0.5mm Pitch, 1.0mm Height, Top and Bottom Contact Back Flip FPC/FFC Connector

    1. Low-profile 0.5mm Pitch, Both Upper and Lower Contacts Connector
    2. FH34SRJ : Back Flip & Unique Contact Design Greatly Improves FPC Retention Force
    3. FH34D : FPC/FFC with Tabs and Improved FPC Retention Force
    4. High Speed Transmission
    5. Delivery with Lock Open
    6. Easy FPC/FFC Insertion
    7. Compatible with 0.3mm thick FPC/FFC
    8. No pattern prohibited area is required on the lower surface of the connector.
     (Overmolding Design)
    9. Halogen-free
    10. Automatic Mounting
    11. 500pcs per reel packing option available (For trial production)

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5 mm
    • Connector Length
    • 4.0, 4.5, 5.0, 5.5, 6.0, 6.5, 7.0, 7.5, 8.0, 9.0, 10.0, 11.0, 12.0, 13.0, 14.0, 15.0, 17.0, 18.0, 19.0, 22.0, 24.5, 27.0 mm
    • Connector Height
    • 1.0 mm
    • Connector Width
    • 3.8 mm
    • Contact Orientation
    • Top & Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • 0.3 mm
    • Depth dimension (mm) actuator OPEN state
    • 3.45 mm
    • Depth dimension (mm) actuator CLOSE state
    • 3.8 mm
    • Actuator method
    • Back
    • Number of Positions
    • 4, 5, 6, 7, 8, 9, 10, 11, 12, 14, 16, 18, 20, 22, 24, 26, 30, 32, 34, 40, 45, 50
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • USB3.1, eDP, MIPI, SATA, PCIe Gen 3, MIPI D-PHY, eDP1.3
    • Transmission Rate
    • 10.0 Gbps
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
  • FH52

    FH52 Series

    0.5mm/1.0mm Pitch, 2.0mm Height, Bottom Contact, Front Flip, FPC/FFC Connector

    1. Highly reliable connection and robust design
    2. Product variations that meet a variety of needs
    3. Flip lock simplifies operations
    4. High FPC/FFC retention force
    5. Accepts standard 0.3mm thick FPC/FFC
    6. No pattern prohibited area on the bottom of the connector (Overmolding design)
    7. Halogen-free
    8. Supports automatic pick & place mounting
    9. 500pcs per reel packing option available (For trial production)

    • Connector Type
    • Receptacle
    • Mounting Pitch
    • 0.5, 1.0 mm
    • Connector Length
    • 7.3, 8.1, 8.3, 9.1, 9.3, 9.8, 10.1, 10.3, 11.8, 13.3, 14.3, 15.1, 15.3, 16.1, 16.3, 16.8, 17.1, 17.3, 18.1, 18.3, 19.3, 20.1, 20.3, 21.1, 24.3, 25.3, 26.8, 27.6, 29.3, 30.1, 34.3, 35.1, 36.3, 38.3 mm
    • Connector Height
    • 2.0 mm
    • Connector Width
    • 5.0, 5.7 mm
    • Contact Orientation
    • Bottom
    • ZIF/Non-ZIF/LIF
    • ZIF
    • Recommended FFC/FPC
    • FPC/FFC
    • FPC/FFC Insertion Direction
    • Horizontal
    • Applicable FPC Cable Thickness (mm)
    • Depth dimension (mm) actuator OPEN state
    • Depth dimension (mm) actuator CLOSE state
    • Actuator method
    • Front
    • Number of Positions
    • 4, 5, 6, 8, 10, 11, 12, 15, 16, 18, 20, 22, 24, 25, 26, 28, 30, 32, 40, 42, 45, 50, 60, 64, 68
    • Remarks on Number of Positions
    • Contact Pitch
    • 0.5, 1.0 mm
    • Number of Rows (Lead/PCB Side)
    • 1
    • Performance Characteristics
    • Transmission Rate
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Rated Current
    • 0.5 A
    • Rated Current other
    • Connector Type Details
Results:10items