Global icon

Results:3items
  • DF52
    Recommended

    DF52 Series

    [SignalBee™]

    0.8mm Pitch, Compact and Robust Wire-to-Board Connectors

    1. Small-Sized Connector
    2. Compact yet Robust Design 
    3. Suitable for High Current Applications. (2.5A Max.: using 2pos. and 28AWG)
    4. Box shaped contact prevents deformation.
    5. Visual check insures fully mated Plug and Receptacle
    6. Halogen-free

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Cable Assembly
    • No, Yes
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 3, 4, 5, 6, 8, 10, 12, 14, 15, 16, 17, 20
    • Rated Current
    • 1.2, 1.5, 2.0, 2.5, 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 100.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 0.8 mm
    • Contact Pitch
    • 0.8 mm
    • Connector Length
    • 3.5, 3.8, 4.3, 4.6, 5.1, 5.4, 5.9, 6.2, 6.7, 7.0, 8.3, 8.6, 9.9, 10.2, 11.5, 11.8, 13.1, 13.4, 13.9, 14.2, 14.7, 15.0, 15.5, 15.8, 17.9, 18.2 mm
    • Connector Width
    • 2.77, 3.2 mm
    • Connector Height
    • 1.65, 1.75 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • No
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 20
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 30, 32
    • Recommended Max. Wire Size (AWG)
    • 28
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -40 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • DF53
    Recommended

    DF53 Series

    0.6mm Pitch Small & Robust, Wire-to-Board Connector

    1 ‘Industry’s smallest‘ 0.6mm pitch crimp connector 1.45mm height, 3.55mm depth
    2 Up to 1.3A Max. when using 2 positions for power.
    3 Robust design withstands cable wiring.
    4 Box-shaped contact design provides contact stability
    5 Crimp case design prevents incomplete mating
    6 Halogen Free

    • Connector Type
    • Plug, Receptacle, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 3, 4, 5, 6, 8, 10, 12, 14, 16, 18, 20
    • Rated Current
    • 1.3 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 50.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • Mounting Pitch
    • 0.6 mm
    • Contact Pitch
    • 0.6 mm
    • Connector Length
    • 2.9, 3.0, 3.5, 3.6, 4.1, 4.2, 4.7, 4.8, 5.3, 5.4, 6.5, 6.6, 7.7, 7.8, 8.9, 9.0, 10.1, 10.2, 11.3, 11.4, 12.5, 12.6, 13.7, 13.8 mm
    • Connector Width
    • 2.15, 2.82 mm
    • Connector Height
    • 1.35, 1.45 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • PCB Stabilizing Feature
    • Soldering
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight, Right angle
    • Mating/Unmating Cycles
    • 20
    • Contact Plating
    • Tin
    • Plating Thickness
    • Housing Color
    • Black
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Recommended Min. Wire Size (AWG)
    • Recommended Max. Wire Size (AWG)
    • 32
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • 0.4 mm²
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
  • DF58
    Recommended

    DF58 Series

    [SnapBee™]

    Small-Sized, Low Profile 1.0mm Height, Wire-to-Board Connectors for Power Supply

    1. Small-sized, low profile connector
    2. Leveling of the vertical mating cable
    3. Proprietary ViSe Lock design
    4. High current capability up the maximum of 3.0A (2pos. : When 28AWG is used)
    5. Highly reliable contact design
    6. Halogen-free

    • Connector Type
    • Header, Socket, Contact
    • Parts
    • Cable Assembly
    • No
    • Industry Standard
    • Safety Standards
    • Number of Positions
    • 2, 3, 4, 6
    • Rated Current
    • 2.0, 2.5, 3.0 A
    • Rated Current other
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (AC) other
    • Rated Voltage (DC)
    • DC 100.0 V
    • Rated Voltage (DC) other
    • Number of Rows (Interface)
    • 1
    • Mounting Pitch
    • 1.2 mm
    • Contact Pitch
    • 1.2 mm
    • Connector Length
    • 4.5, 4.6, 5.7, 5.8, 6.9, 7.0, 9.3, 9.4 mm
    • Connector Width
    • 4.47, 4.77 mm
    • Connector Height
    • 0.95, 0.975 mm
    • Mounting Style
    • SMT
    • Mounting Side
    • Standard on-Board
    • PCB Stabilizing Feature
    • Staggered Lead
    • Recommended PCB Thickness
    • Connector Orientation
    • Straight
    • Mating/Unmating Cycles
    • 10
    • Contact Plating
    • Tin
    • Plating Thickness
    • 1.0 μm
    • Housing Color
    • Black, Beige
    • Wire Termination Method
    • Crimping
    • Recommended Wire Type
    • Discrete wire
    • Recommended Min. Wire Size (AWG)
    • 30
    • Recommended Max. Wire Size (AWG)
    • 28
    • Recommended Min. Wire Size (mm²)
    • Recommended Max. Wire Size (mm²)
    • Applicable FPC Cable Thickness (mm)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Panel Mounting Style
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Connector Type Details
Results:3items