Global icon

Home Series Name
Results:9items
  • FX10
    Recommended

    FX10 Series

    [FunctionMAX™]

    15+Gbps 0.5mm pitch Stacking Connectors
    Electrical Interface for the OIF 100G Long-Haul DWDM Transmission Module (MSA-100GLH)

    1. 0.5mm Pitch
    2. Stacking height: 4 to 8mm (2-piece type), 8 to 13mm (3-piece type)
    3. OIF MSA-100GLH Electrical Interface
    FX10A-168P/S-SV(83) assembly is specified for the OIF 100G Long-Haul DWDM Transmission Module host line card - MSA-100GLH electrical connector.
    4. Suited to High-Density Applications
    5. Optional Ground Plate: An alternate style without the ground plate is available.

     

    • Connector Type
    • Plug, Receptacle, Interposer
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Ethernet, Fiber channel, Infiniband, SAS, SATA, PCIe
    • Transmission Rate
    • 10.0, 15.0 Gbps
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 4.0, 5.0, 6.0, 7.0, 8.0, 11.0 mm
    • Mated Height (Max.)
    • 4.0, 5.0, 6.0, 7.0, 8.0, 10.0, 13.0 mm
    • Mated Height (STEP)
    • 4.0, 5.0, 6.0, 7.0, 8.0, 9.0, 10.0, 11.0, 12.0, 13.0 mm
    • Number of Positions
    • 80, 96, 100, 120, 140, 144, 168
    • Remarks on Number of Positions
    • 8 Ground contacts, 10 Ground contacts, 12 Ground contacts, 14 Ground contacts
    • Floating Design
    • Yes
    • Mating/Unmating Cycles
    • 50
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3 A
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • DC 50.0 V
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
  • FX18
    Recommended

    FX18 Series

    [FunctionMAX™]

    High Speed Transmission, 0.8 mm Pitch Connectors for PCB Connections

    1. 0.8 mm pitch
    2. Connection type: Coplanar /right angle / parallel (height: 10 to 45 mm)
    3. No of pos.: 40, 60, 80, 100, 120, 140, 160, 180
    4. MF (multi-functional) contact
    5. Effective mating length of 2 mm (Signal contact)
    6. Resistant to excess mating force
    7. Simplified mating with large guides

     

    • Connector Type
    • Plug, Receptacle, Interposer
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • 10.0 Gbps
    • Contact Pitch
    • 0.8 mm
    • Mounting Pitch
    • 0.8 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 10.0, 15.0, 20.0, 25.0 mm
    • Mated Height (Max.)
    • 35.0, 40.0, 45.0 mm
    • Mated Height (STEP)
    • 10.0, 15.0, 20.0, 25.0, 30.0, 35.0, 40.0, 45.0 mm
    • Number of Positions
    • 40, 60, 80, 100, 120, 140, 160, 180
    • Remarks on Number of Positions
    • 4 Power contacts
    • Floating Design
    • Mating/Unmating Cycles
    • 500
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (DC)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
  • FX20
    Recommended

    FX20 Series

    [FunctionMAX™]

    0.5 mm Pitch, Board to Board Connector with Floating Structure

    1. 0.5 mm pitch
    2. Connection type: Right angle / Vertical
    3. Pin counts : 20, 40, 60, 80, 100, 120 and 140
    4. Floating range: ± 0.6 to 0.8 mm in the X direction and +/- 0.6 mm in the Y direction
    5. A double beam contact structure produces a highly reliable contact (Refer to the figure on the right)
    6. Current capacity: 0.5 A per pin
    7. Effective mating length of 1.5 mm
    8. No conductive trace surface is not specified
    9. Contains the vacuum pick up area needed to allow automatic mounting
    10.Self-aligning and self-guiding structure

     

    • Connector Type
    • Receptacle, Header
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 15.0, 20.0, 25.0 mm
    • Mated Height (Max.)
    • 20.0, 25.0, 30.0 mm
    • Mated Height (STEP)
    • 15.0, 20.0, 25.0, 30.0 mm
    • Number of Positions
    • 20, 40, 60, 80, 100, 120, 140
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Mating/Unmating Cycles
    • 50
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55, -15 ℃
  • FX27
    Recommended

    FX27 Series

    [FunctionMAX™]

    0.8mm Pitch Floating Card Edge Connector

    1. Contact pitch : 0.8mm
    2. Stacking Height : 22mm Min.
    3. Pin Varieties : 40/60/80/100/120
    4. Floating Range : 0.6mm Max. in X and Y directions
    5. High-speed Transmission : 2.5Gbps (PCle-Gen.1)
    6. Customizable interposer PCB
    7. Current capacity : 0.5A/pin
    8. Pick & Place Mounting (suction tape attached as standard)
    9. Large guide post for excellent mating performance

    • Connector Type
    • Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • PCIe
    • Transmission Rate
    • 2.5 Gbps
    • Contact Pitch
    • 0.8 mm
    • Mounting Pitch
    • 0.8 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 22.0 mm
    • Mated Height (Max.)
    • Mated Height (STEP)
    • Number of Positions
    • 40, 60, 80, 100, 120
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (DC)
    • DC 141.0 V
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
  • FX30
    Recommended

    FX30 Series

    [FunctionMAX™]

    13-25 A Compatible, Position Misalignment Absorption Type Power Supply Connector for PCB Connections

    1. Contact Pitch: 3.81 mm,7.62mm
    2. Current Capacity: 13~25 A/pin
    3. Connection Type:Coplanar / Vertical / Parallel
    4. Number of Pos.: 2 / 3 / 4 / 5 Pos.
    5. Position Misalignment Absorption Movable Amount: +/-0.3 mm
    6. Effective Mating Length: 2 mm
    7. Multi-point Contact Structure
    8. Low Insertion / Extraction Force
    9. Robustness
    10. Large Guide Form Leads Superior Mating Ability
    11. Protected structure
    12. UL, C-UL and TUV certifications have been achieved.

     

    • Connector Type
    • Receptacle, Header
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 3.81, 7.62 mm
    • Mounting Pitch
    • 3.81, 7.62 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 20.0, 25.0, 30.0 mm
    • Mated Height (Max.)
    • 20.0, 25.0, 30.0 mm
    • Mated Height (STEP)
    • 20.0, 25.0, 30.0 mm
    • Number of Positions
    • 2, 3, 4, 5
    • Remarks on Number of Positions
    • Floating Design
    • Mating/Unmating Cycles
    • 100
    • Mounting Style
    • THT
    • Connector Orientation
    • Straight, Right angle
    • Contact Plating
    • Gold
    • Rated Current
    • 20.0, 22.0, 23.0, 24.0, 25.0 A
    • Rated Voltage (AC)
    • AC 250.0, 600.0 V
    • Rated Voltage (DC)
    • DC 250.0, 600.0 V
    • Operating Temperature Max.
    • 105 ℃
    • Operating Temperature Min.
    • -55 ℃
  • FX8C
    Recommended

    FX8C Series

    [FunctionMAX™]

    0.6mm Pitch Stacking Height 5mm to 16mm Connectors

    1. Wide variations: PCB distance (5 mm to 16 mm) x No. of pos. (40 to 280)
    2. 3.125 Gbps high speed transmission support
    3. Highly reliable contact with optimized spring deflection design
    4. Self alignment range: +/- 0.6 mm
    5. Joint bars to locate accurate mounting position, contributing to improve the mating reliability for 2-piece usage.

     

    • Connector Type
    • Plug, Receptacle
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Transmission Rate
    • Contact Pitch
    • 0.6 mm
    • Mounting Pitch
    • 0.6 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 5.0, 6.0, 7.0, 9.0, 10.0, 11.0, 16.0 mm
    • Mated Height (Max.)
    • 10.0, 11.0, 12.0, 14.0, 15.0, 16.0 mm
    • Mated Height (STEP)
    • 5.0, 6.0, 7.0, 9.0, 10.0, 11.0, 12.0, 14.0, 16.0 mm
    • Number of Positions
    • 40, 60, 80, 100, 120, 140, 160, 200, 240, 280
    • Remarks on Number of Positions
    • Floating Design
    • Mating/Unmating Cycles
    • 50
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.4 A
    • Rated Voltage (AC)
    • AC 100.0 V
    • Rated Voltage (DC)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
  • IT3
    Recommended

    IT3 Series

    High-Speed(10⁺Gbps) BGA Mezzanine Connectors

    Hirose’s IT3 mezzanine connector system is as comfortable in today’s data rates of PCIe and XAUI as it is in tomorrow’s 10⁺ Gbps systems. With the ability to transmit differential, single-ended, and power through one package and being stackable from 14 to 40 mm, IT3 can solve your interface needs for both current and future generations.

    1. Unique 3-piece structure for flexibility
    2. Stacking heights from 14 to 40mm
    3. Staggered 1.5mm x 1.75mm ball grid array
    4. Number of Contacts: 100, 200, and 300 signals + 90% additional grounds
    5. Differential, single-ended, and power
    6. Low mating/extracting forces
    7. Wide misalignment tolerances for multiple connector use
    8. Both of SnPb and Pb-free are available
    9. Excellent reflow solderability
    10. IT3 is inter-mateable with IT5 Series
    • Connector Type
    • Plug, Receptacle, Interposer, Others
    • Parts
    • Tool
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Ethernet, Fiber channel, Infiniband, SAS, SATA, PCIe
    • Transmission Rate
    • 10.0 Gbps
    • Contact Pitch
    • 1.5 mm
    • Mounting Pitch
    • 1.5 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 14.0, 15.0, 17.0, 18.0, 20.0, 22.0, 25.0, 26.0, 28.0, 30.0, 32.0, 35.0, 38.0, 40.0 mm
    • Mated Height (Max.)
    • 14.0, 16.0, 17.0, 19.0, 21.0, 24.0, 25.0, 27.0, 29.0, 31.0, 34.0, 37.0, 38.0, 39.0, 40.0, 42.0 mm
    • Mated Height (STEP)
    • 14.0, 15.0, 16.0, 17.0, 18.0, 19.0, 20.0, 21.0, 22.0, 23.0, 24.0, 25.0, 26.0, 27.0, 28.0, 29.0, 30.0, 31.0, 32.0, 33.0, 34.0, 35.0, 36.0, 37.0, 38.0, 39.0, 40.0, 41.0, 42.0 mm
    • Number of Positions
    • 100, 200, 300
    • Remarks on Number of Positions
    • Floating Design
    • No, Yes
    • Mating/Unmating Cycles
    • 5, 100
    • Mounting Style
    • BGA
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
  • IT2

    IT2 Series

    High Speed, Parallel Board-to-Board Connector 380 contacts,Ball-Grid array termination

    1. High-speed transmission
    2. Contact reliability
    3. Self-alignment
    4. Low insertion / withdrawal forces
    5. Customized Board-to-Board distance
    • Connector Type
    • Receptacle, Interposer
    • Parts
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Ethernet, Fiber channel, Infiniband, SAS, SATA, PCIe
    • Transmission Rate
    • 5.0 Gbps
    • Contact Pitch
    • 2.0 mm
    • Mounting Pitch
    • 2.0 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 15.0, 17.0, 20.0, 25.0, 26.0, 30.0, 32.2, 35.0 mm
    • Mated Height (Max.)
    • 15.0, 17.0, 20.0, 25.0, 26.0, 30.0, 32.2, 35.0 mm
    • Mated Height (STEP)
    • 15.0, 17.0, 20.0, 22.2, 25.0, 26.0, 30.0, 32.2, 35.0 mm
    • Number of Positions
    • 180, 200, 380
    • Remarks on Number of Positions
    • Floating Design
    • Yes
    • Mating/Unmating Cycles
    • 20
    • Mounting Style
    • BGA
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.5 A
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃
  • XG1

    XG1 Series

    10+ Gbps 0.5mm pitch Stacking Connectors

    1. 0.5mm Pitch / Double-Row SMT
    2. Stacking Height : 20~23mm ( 2 pieces ), 25~44mm ( 3 pieces )
    3. Number of Contacts : 52 / 78 / 104 / 130 / 156 / 208 / 260pos
    4. SMT Coplanarity : less than 0.1mm
    5. "Transmission Blade" Variations (refer to the function chart)
    6. Large Self Alignment
    7. Anti-Damage Structure
    8. Soldering Reliability
    9. Mating Length : 1.2mm
    • Connector Type
    • Plug, Receptacle, Interposer, Others
    • Parts
    • Guide Socket, Guide Pin
    • Industry Standard
    • Safety Standards
    • Performance Characteristics
    • Ethernet, Fiber channel, Infiniband, SAS, SATA, PCIe
    • Transmission Rate
    • 10.0 Gbps
    • Contact Pitch
    • 0.5 mm
    • Mounting Pitch
    • 0.5 mm
    • Tab Width (mm)
    • Mated Height (Min.)
    • 20.0, 22.0, 23.0, 30.0, 38.0 mm
    • Mated Height (Max.)
    • 20.0, 23.0, 36.0, 41.0, 43.0, 44.0 mm
    • Mated Height (STEP)
    • 20.0, 22.0, 23.0, 30.0, 32.0, 33.0, 34.0, 35.0, 36.0, 38.0, 40.0, 41.0, 42.0, 43.0, 44.0 mm
    • Number of Positions
    • 60, 100, 200
    • Remarks on Number of Positions
    • Floating Design
    • No
    • Mating/Unmating Cycles
    • 20
    • Mounting Style
    • SMT
    • Connector Orientation
    • Straight
    • Contact Plating
    • Gold
    • Rated Current
    • 0.3 A
    • Rated Voltage (AC)
    • AC 50.0 V
    • Rated Voltage (DC)
    • Operating Temperature Max.
    • 85 ℃
    • Operating Temperature Min.
    • -55 ℃