A miniaturized new standard connector for industrial applications, robot [ix Industrial™ In-line Jack]

In-line Jack (IEC standard connector)

A miniaturized new standard connector for industrial applications, robot

The termination portion of the ix Industrial™ in-line jack is the same size as the IX40G plug, enabling unification of cable selection and processing. The in-line jack supports a wide cable range of 22 to 28 AWG and outer diameter of up to ⌀1.55mm.
The step-design on the cover case accommodates two types of panel thicknesses (2mm and 1.5mm). The panel can be easily attached and removed without using other components.

Panel Usage Example, In-line Connection Usage Example

In-line Jacks

Horizontal right angle receptacles

ix Industrial™ In-line Jack Tool

Please use the following tool for cable crimping of the in-line jack.
*The product is under development as of August, 2022.
Part No.:HT803/IX40G-10P-JC70
Code No.:0902-2228-0-00