Vertical - Receptacle (IEC standard connector)
Vertical receptacle type is useful because it can be arranged as pleased on PCB.
This product is also suitable for internal wiring of FA cameras and robot control boxes.
Vertical receptacles (IEC standard connector)
Part No. Code No. |
Specifications | Design | Data Sheet |
---|---|---|---|
IX80G-A-10P CL0251-0018-0-00 |
Vertical Type A Gold plated 0.2μm |
Drawing (2D) 3D Model (IGES、STEP) Specification Sheet |
|
IX80G-A-10P(01) CL0251-0018-0-01 |
Vertical Type A Palladium-Nickel plated 0.75μm + Gold plated 0.05μm |
Drawing (2D) 3D Model (IGES、STEP) Specification Sheet |
|
IX80G-B-10P CL0251-0019-0-00 |
Vertical Type B Gold plated 0.2μm |
Drawing (2D) 3D Model (IGES、STEP) Specification Sheet |
|
IX80G-B-10P(01) CL0251-0019-0-01 |
Vertical Type B Palladium-Nickel plated 0.75μm + Gold plated 0.05μm |
Drawing (2D) 3D Model (IGES、STEP) Specification Sheet |