IDC Straight Plug - Plug (IEC standard connector)
Hirose offers both solder and IDC plug types. IDC plug can reduce working hours as compared with solder plug.
IDC Straight plugs (IEC standard connector)
Part No. Code No. |
Specifications | Design | Data Sheet |
---|---|---|---|
IX30G-A-10S-CV(7.0) CL0251-0020-0-00 |
IDC plug Type A IDC (26-28 AWG, Cable outer diameter Ø0.95-1.05) Gold plated 0.2μm |
Drawing (2D) 3D Model (IGES、STEP) Specification Sheet |
|
IX30G-A-10S-CV(7.0)(01) CL0251-0020-0-01 |
IDC plug Type A IDC (26-28 AWG, Cable outer diameter Ø0.95-1.05) Palladium-Nickel plated 0.75μm + Gold plated 0.05μm |
Drawing (2D) 3D Model (IGES、STEP) Specification Sheet |
|
IX30G-B-10S-CV(7.0) CL0251-0025-0-00 |
IDC plug Type B IDC (26-28 AWG, Cable outer diameter Ø0.95-1.05) Gold plated 0.2μm |
Drawing (2D) 3D Model (IGES、STEP) Specification Sheet |
|
IX30G-B-10S-CV(7.0)(01) CL0251-0025-0-01 |
IDC plug Type B IDC (26-28 AWG, Cable outer diameter Ø0.95-1.05) Palladium-Nickel plated 0.75μm + Gold plated 0.05μm |
Drawing (2D) 3D Model (IGES、STEP) Specification Sheet |
|
IX31G-A-10S-CV(7.0) CL0251-0023-0-00 |
IDC plug Type A IDC (24-26 AWG, Cable outer diameter Ø1.1-1.25) Gold plated 0.2μm |
Drawing (2D) 3D Model (IGES、STEP) Specification Sheet |
|
IX31G-A-10S-CV(7.0)(01) CL0251-0023-0-01 |
IDC plug Type A IDC (24-26 AWG, Cable outer diameter Ø1.1-1.25) Palladium-Nickel plated 0.75μm + Gold plated 0.05μm |
Drawing (2D) 3D Model (IGES、STEP) Specification Sheet |
|
IX31G-B-10S-CV(7.0) CL251-0024-0-00 |
IDC plug Type B IDC (24-26 AWG, Cable outer diameter Ø1.1-1.25) Gold plated 0.2μm |
Drawing (2D) 3D Model (IGES、 STEP) Specification Sheet |
|
IX31G-B-10S-CV(7.0)(01) CL251-0024-0-01 |
IDC plug Type B IDC (24-26 AWG, Cable outer diameter Ø1.1-1.25) Palladium-Nickel plated 0.75μm + Gold plated 0.05μm |
Drawing (2D) 3D Model (IGES、 STEP) Specification Sheet |
|
IX32G-A-8S-CV(7.0) CL0251-0042-0-00 |
IDC plug Type A IDC (22 AWG, Cable outer diameter Ø1.4-1.6) Gold plated 0.2μm |
Drawing (2D) 3D Model (IGES、 STEP) Specification Sheet |
|
IX32G-A-8S-CV(7.0)(01) CL0251-0042-0-01 |
IDC plug Type A IDC (22 AWG, Cable outer diameter Ø1.4-1.6) Palladium-Nickel plated 0.75μm + Gold plated 0.05μm |
Drawing (2D) 3D Model (IGES、 STEP) Specification Sheet |
|
IX32G-B-8S-CV(7.0) CL0251-0043-0-00 |
IDC plug Type B IDC (22 AWG, Cable outer diameter Ø1.4-1.6) Gold plated 0.2μm |
Drawing (2D) 3D Model (IGES、 STEP) Specification Sheet |
|
IX32G-B-8S-CV(7.0)(01) CL0251-0043-0-01 |
IDC plug Type B IDC (22 AWG, Cable outer diameter Ø1.4-1.6) Palladium-Nickel plated 0.75μm + Gold plated 0.05μm |
Drawing (2D) 3D Model (IGES、 STEP) Specification Sheet |
*Up to 8 wires can be connected to the IX32G. Terminals NO.3 and NO.8 do not have holes for wires to pass through in the insulation displacement guide.