Hirose expands the height range of the DF40 series from 4 mm to 7 mm. July 30, 2024
Hirose expands the height range of the DF40 series from 4 mm to 7 mm
- More flexibility for various product designs with added variations -

DF40TC
● Best selling DF40 series of 18
We are pleased to announce the launch of the DF40TC, a new variation of our best-selling DF40 series, which has been well received since its development in 2006.
The DF40 series of Board-to-Board connectors from Hirose Electric have been widely used in consumer products such as notebook computers, digital cameras, and portable game consoles. Additionally, due to the wide range of core variations, it has been highly praised for its ability to adapt flexibly to various product designs, from medical and industrial equipment to automotive applications, and has been adopted by manufacturers worldwide.
● Flexible response to various required specifications with a wide range of options
from 1.5 mm to 7.0 mm in 0.5 mm increments
Previously, the DF40 series had a height range from 1.5 mm to 4.0 mm. The DF40TC now extends this range from 4.5 mm to 7.0 mm in 0.5 mm increments. This expansion allows the DF40 series to offer options from 1.5 mm to 7.0 mm in 0.5 mm increments, enabling a more flexible response to specific customer requirements. Compared to our existing products with heights of 4.5 mm or higher, the DF40TC has an improved design with an approximately 67% smaller footprint for mounting boards (compared to the DF17 series 50 cores).
Features: 0.4 mm pitch Depth 3.38 mm Heat-resistant at 125°C Compatible with in-vehicle specifications PCB to PCB/PCB to FPC connector
・Heat-resistant at 125°C Compatible with in-vehicle specifications
・Height variations from 4.5 mm to 7.0 mm in 0.5 mm increments As the DF40T series, it is possible to select from 1.5 mm to 7.0 mm in 0.5 mm increments
・Extensive lineup with core counts from 10 to 120
・Supports PCI-ex Gen4 (16Gbps) transmission
● Future Product Development
The newly released DF40TC can be used in various applications, including consumer devices such as wearable devices and personal computers, industrial devices such as robots and sensors, and automotive applications like Advanced Driver Assistance Systems (ADAS) and infotainment systems. Hirose will continue to contribute to the evolution of devices by meeting diverse connection needs.
● Company Profile and Related Information