Expands ix Industrial™ Series with Field-Assembly Option
– Compact, Robust RJ45 Alternative for Enhanced Usability and Reliability – May 27, 2025
HIROSE ELECTRIC CO., LTD. has added a new field-assembly connection type to the ix Industrial™ Series—its next-generation communication connector for industrial equipment. Compact, robust, and IEC-standard compliant, the connector supports reliable on-site termination even when cable lengths cannot be predetermined. Its patented ratchet-style clamp enables secure connections using general-purpose tools, with no need for special equipment. This field-assembly option helps save space and enhances both usability and reliability in industrial environments.
● Improve usability and reliability in the industrial machinery market
【Challenges in the Industrial Machinery Market】
In industrial environments where cable lengths often can’t be determined in advance, field-assembly connection type connectors offer critical flexibility. While RJ45 connectors are commonly used in these cases, they pose challenges in size and durability—making them less suited for the increasingly compact and high-density demands of modern industrial equipment.
【Compact, Robust ix Industrial™ Now Available with Field-Assembly Type】
Hirose’s ix Industrial™ Series delivers space-saving performance and superior robustness compared to RJ45, with IEC standard compliance for industrial applications. The newly added field-assembly connection type makes it easier to establish reliable, compact connections in the field—especially during equipment installation when final cable lengths are unknown.
● Features of the ix Industrial™ Series Field-Assembly Connection Type
・Assembly with general-purpose tools:
Patented ratchet-style clamp simplifies assembly—no special tools required.
Greatly improves efficiency in the field.
・Supports a wide range of cables:
Compatible with three cable types to meet diverse on-site needs.
・Packaged for portability:
Supplied in blister packs for easy transport to factories, outdoor job sites, and other installation environments.
● Future Product Development
To meet the needs of various industrial applications, new waterproof and high-current versions are planned for future development.