ix Industrial™ cable assemblies
SINBON official partner for ix Industrial™ cable assemblies in Europe
ix Industrial™ Compact – Robust – High-Speed
ix Industrial™ is a new standardized, miniaturized Ethernet compatible interface connector from HIROSE Electric Co. Ltd. It is designed for space-constrained industrial applications that need to support high-speed signal transmission up to 10Gbps.
The connector series reduces installation space by up to 75% compared to RJ45 solutions. Supporting CAT5e (1Gbps) and CAT6A (10Gbps) cabling, the ix Industrial™ Series I/O connector features an optimized EMI/ESD shielding design for safe and secure data transmission up to 10 Gbps.
Available with two keying codes for Ethernet and non-Ethernet applications, the ix Industrial™ I/O connector is compliant with IEC/ PAS 61076-3-124.
The receptacle can be mounted in parallel with a pitch distance of only 10mm. The narrow width of the receptacle is particularly beneficial when multiple connectors are positioned on a single PCB side-by-side.
Featuring a rugged and reliable design, the snap-in I/O plug connector has a positive metal lock that provides a clear tactile click and ensures complete, secure mating.
SINBON
SINBON is the official HIROSE partner for ix Industrial™ cable assemblies in Europe. A new web shop is now available with stock and a fast delivery service for ix Industrial™ patch cables. Both A and B coding options are available.
SINBON ix Industrial™ web shop offers:
- Choice of ix to ix connector and ix to RJ45 connector configurations with ix A or B coding.
- Cable: 4x2xAWG26/7, Cat. 7, 600MHz, S/FTP (overall and pairs shielded), FRNC, sky blue
- Patch cable: Cat.6A, wire map EIA/TIA 568B, All Ethernet up to 10Gb/s
- Ready for HDBaseT
- Ships usually within 3 working days
Click here to visit the ix Industrial™ web shop in partnership with SINBON.