Global icon

Results: 1 Products

Applied Facets

  • Production status:Scheduled to be discontinued 
SPECIFICATIONS

SPECIFICATIONS

  • HRM(V)-301S

    HRM(V)-301S
    CL0323-0884-5-00

    Scheduled to be discontinued RoHS2
    Product name of replacement HRM-301S
    CL0323-0058-9-00
    Level of replacement Hirose
    • Connector Type
    • Receptacle
    • Parts
    • Generic Type
    • SMA
    • Industry Standard
    • Water Resistance
    • Cable Assembly
    • No
    • Cable Length
    • Characteristic Impedance
    • 50.0 Ω
    • Frequency (Max.)
    • 18.0 GHz
    • V.S.W.R.
    • Number of Positions
    • 1
    • Mating/Unmating Cycles
    • 1000
    • Mounting Style
    • Connector Orientation
    • Straight
    • Center Contact Plating
    • Gold
    • Outer Contact Plating
    • Recommended Coaxial Cable
    • Cable Outer Diameter
    • Wire Termination Method
    • Max. Wire Insulation Diameter
    • Min. Wire Insulation Diameter
    • Shield Diameter
    • Center Conductor Diameter
    • Notes on Recommended Wire
    • Operating Temperature Max.
    • 125 ℃
    • Operating Temperature Min.
    • -55 ℃
    • Mounting direction
    • Floating Range(XY)(mm)
    • Effective Mating Length(Z)(mm)
    • Cable Color
    • Type 1 Mating Face Connector
    • Type 2 Mating Face Connector
    • Return Loss
    • RoHS2
    • Conforming
    • SVHC
    • Contained
    • Connector Type Details
PRODUCT COMPARISON
CSV DOWNLOAD
Results: 1 Products